Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$1,206.55 Avg. Price

Provides pure sine wave output in education, healthcare, military, government and other IT applications in small or mid-size networks.

  • Updated design for 2023
  • Protects equipment against blackouts, brownouts, transient surges and line noise
  • Keeps equipment running during outages to allow time for file saves and safe shutdown
  • Zero transfer time between on-line and battery modes for uninterrupted operation
  • Included WEBCARDLXE network card enables full remote access and control 24/7
  • Menu-driven LCD keeps you up to date with status info and other vital analytics
  • 2-year limited warranty

Features

Double-Conversion UPS Protects Equipment Against Damage, Downtime and Data Loss
This on-line double-conversion UPS system maintains perfect output by converting AC input to DC, then reconverting UPS output to fully regulated sine wave AC. Constant on-line operation completely isolates sensitive equipment from every power problem on the AC line. The SmartOnline® SU1000RTXLCD2UN provides the highest level of power protection and battery backup for education, healthcare, military, government and other mission-critical IT applications where space is limited, but premium power reliability is essential.

Reliable, Expandable Battery Backup Keeps You Operational Through Power Outages
The field-replaceable, hot-swappable VRLA battery modules allow you to work through short power failures and give you enough time to safely save files and shut down your system in case of a prolonged blackout. Zero transfer time between on-line and battery modes maintains continuous operation of connected equipment without interruption or rebooting. Extra runtime is available by connecting up to four optional extended battery modules (BP36RT, sold separately).

Pre-Installed LX Platform Network Management Card Allows Remote Access 24/7
The WEBCARDLXE network interface enables full remote configuration and management, including load shedding, reboots of connected equipment and safe shutdowns. The IP-based Auto Probe feature ensures continuous network uptime by communicating with other network devices, detecting lost connectivity and automatically rebooting IT equipment. Optional EnviroSense2 modules (E2MT, E2MTDO and E2MTHDI, all sold separately) provide a variety of environmental monitoring and control options.

NEMA Outlets Protect Your Connected Components
Eight 5-15R outlets provide connected equipment with pure sine wave AC output and allow you to manage power consumption down to the outlet group level. Power provided by these outlets is filtered to protect connected equipment against damaging surges and line noise. Four outlets are grouped into two load banks that let you shed non-critical loads to extend runtime for critical loads.

Premium Protection from EMI/RFI Line Noise Helps Your Equipment Perform Better
This UPS system filters out disruptive electromagnetic and radio frequency interference that can inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer.

Clear LCD Interface Keeps You Informed at a Glance
The menu-driven front-panel LCD provides detailed alarms and notifications to help diagnose any issues. It provides system status, event logs, battery and power module status, usage analytics, serial number, firmware update info and more. Audible alarms can be disabled through the front menu when the UPS goes to battery power. The LCD rotates to accommodate both rack-mount and tower installation.

Advanced Communications Ports Allow for Automatic Saves and Shutdowns
RS-232 and USB ports connect to a device for a variety of communication options (cables are included). A dry-contact relay port can be programmed through the LCD to provide reliable communications to automation and industrial components. The RPO/ROO port permits emergency shutdown or remote restart of all connected equipment.

Automatically Turns Back On After Power Is Restored
Battery-independent restart ensures automatic UPS power-up without user interaction after lengthy power outages, even after a complete battery discharge.

Versatile Installation Options
You can mount the SU1000RTXLCD2UN in just 2U of space in an EIA-standard 19-inch rack using the included hardware. You can also adapt it for tower installation using the included support stands or add the optional RK2PC (sold separately) for 2-post rack mounting. The eight-foot power cord with NEMA 5-15P plug connects to a compatible AC outlet.

Package Includes

  • 1000VA 900W 120V Double-Conversion UPS
  • WEBCARDLXE network management card
  • USB cable
  • DB9 cable
  • Rack-mounting hardware
  • Tower support stands
  • Safety instructions
  • Quick start guide
Cisco compatible RoHS compliant VMware ready application

Specifications

OVERVIEW
UPC Code037332253545
UPS TypeOn-Line
INPUT
Input PhaseSingle-Phase
Rated input current (Maximum Load)10A
Nominal Input Voltage(s) Supported100V AC; 110V AC; 120V AC
Nominal Input Voltage Description120V factory default
UPS Input Connection Type5-15P
UPS Input Cord Length (ft.)8
Recommended Electrical Service120V
Plug Type5-15P
Input Current10A
Power Factor (Input)  0.99
OUTPUT
Output Capacity (VA)1000
Output Capacity (kVA)1
Output Capacity (Watts)900
Output Capacity (kW)0.9
Power Factor  0.9
Crest Factor  3:1
Nominal Voltage Details120V factory-default nominal voltage
Frequency Compatibility50 / 60 Hz
Frequency Compatibility DetailsOnline Mode: Sync with line ±5% of nominal line frequency (outside this range: ±0.5% of auto-selected nominal frequency). Battery Mode: ±0.5% of auto-selected nominal frequency.
Output Voltage Regulation (Line Mode)+/- 1%
Output Voltage Regulation (Economy Line Mode)+/- 1%
Output Voltage Regulation (Battery Mode)+/- 2%
Load Management Receptacles  Two switchable two-outlet load banks
Output AC Waveform (AC Mode)Pure Sine wave
Output AC Waveform (Battery Mode)Pure Sine wave
Nominal Output Voltage(s) Supported100V; 110V; 115V; 120V; 127V
Output Receptacles(8) 5-15R
Individually Controllable Load Banks  Yes
BATTERY
Battery TypeValve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)  6.3 min. (900W)
Runtime Half Load (min.)  18.2 min. (450W)
Expandable RuntimeYes
Expandable Runtime DescriptionAdd up to 4 extended battery modules (EBM). Part number  BP36RT . *Note:  BP36RT  is compatible only with the SU1000RTXLCD2UN 2023 UPS design update featured on this page. For previous SU1000RTXLCD2UN design battery pack functionality, please see the Legacy Product Datasheet under the Support tab, Documents & Downloads section.
External Battery Pack Compatibility   BP36RT 
DC System Voltage (VDC)36
Battery Recharge Rate (Included Batteries)3 hours recharge to 90%
Battery AccessBattery access door
Internal UPS Replacement Battery Cartridge 744-A3960  *Note:  744-A3960  is the replacement battery for the SU1000RTXLCD2UN 2023 UPS design update featured on this page. For the replacement battery in the previous design of SU1000RTXLCD2UN, please see the Legacy Product Datasheet under the Support tab, Documents & Downloads section.
Battery Replacement DescriptionHot-swappable, user replaceable batteries
VOLTAGE REGULATION
Voltage Regulation DescriptionOnline, double-conversion power conditioning
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD DisplayFront panel LCD information and configuration screen offers detailed UPS and site power status and operating data, plus configuration of voltage, frequency, operating mode, alarm function and a variety of additional options
SwitchesRPO / ROO
Alarm Cancel OperationPower-fail alarm can be temporarily silenced using alarm-cancel switch; silent mode alarm configuration option available
Audible AlarmAudible alarm indicates UPS startup, power-failure, low-battery, overload, UPS fault and remote shutdown conditions
LED Indicators4 status-indicating LEDs
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating190
UPS AC Suppression Response TimeInstantaneous
EMI / RFI AC Noise Suppression  Yes
AC Suppression Joule Rating  190
AC Suppression Response Time  Instantaneous
PHYSICAL
Primary Form FactorRackmount
Rack Height  2U
Cooling MethodFan
Included Mounting Accessory DescriptionIncludes 4 post rackmount installation accessories
Installation Form Factors Supported with Included Accessories4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories2 post rackmount ( RK2PC )
Minimum Required Rack Depth (inches)20.7
Optional Mounting Accessory Notes2 post rail kit available, part #  RK2PC 
Shipping Dimensions (hwd / in.)9.45 x 21.66 x 23.63
Shipping Weight (lbs.)48.73
UPS Housing MaterialMetal
Unit Dimensions (hwd / in.)3.410 x 17.330 x 17.720
Unit Weight (lbs.)36.38
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature RangeWith battery: 32° to 104°F (0° to 40°C); without battery: -13° to 131°F (-25° to 55°C)
Relative Humidity0 to 96%, non-condensing
AC Mode Efficiency Rating (100% Load)90.3
AC Economy Mode Efficiency Rating (100% Load)95.8
Online Mode Heat Dissipation (BTU/Hr) @ Full Load  330
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load  646
Operating Elevation0-10000 ft. (0-3000 m)
Audible Noise40 dB at 1m
COMMUNICATIONS
Network Management Cards(1)  WEBCARDLXE 
Network Monitoring Port DescriptionWEBCARDLXE Supports detailed monitoring of UPS and site power conditions; DB9 port supports RS232 and contact closure communications; not compatible with WEBCARDLX
PowerAlert SoftwareFor local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications CableUSB and RS232 cable included
WatchDog CompatibilitySupports Watchdog application, OS and hard-reboot restart options for remote applications
Network Management Card DescriptionNetwork management card included
Communications Interface(1) Contact closure; (1) Included network card; (1) RS-232; (1) USB
Emergency Power Off (EPO)/Remote On-Off (ROO)Yes
LINE / BATTERY TRANSFER
Transfer Time  0ms
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
High Availability UPS Features  Expandable battery backup; Hot swappable batteries; On-Line/Double-Conversion; Pure sine wave output; Remote management; Surge/noise protection; Zero transfer time
Green Energy-Saving FeaturesHigh efficiency economy mode operation; Individually controllable load banks
APPLICATIONS
UPS ApplicationsMission Critical Applications
STANDARDS & COMPLIANCE
Product CertificationsCAN/CSA-C22.2 No. 107.3 (Canada); UL 1778
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$250,000 Ultimate Lifetime Insurance 
Extended Service Plans

5-year depot exchange plan: TL9SW5Y-1500UC

  • Expedited parts coverage for 5 years
  • Parts, electronics and UPS batteries coverage
  • Next business day shipping
  • Technical support

5-year onsite plan: TLWFLN75XX-2509UC

  • Onsite parts and labor coverage for 5 years
  • Parts, electronics and UPS batteries coverage
  • 24x7 onsite labor coverage, next-day response
  • Next-day shipping
  • Technical support

Questions & Answers

Accessories

UPS Battery Packs

  Model Number Description
36V Extended Battery Module (EBM) for SmartOnline UPS Systems, 2U Rack/Tower BP36RT BP36RT 36V Extended Battery Module (EBM) for SmartOnline UPS Systems, 2U Rack/Tower

Power Distribution Units (PDUs)

  Model Number Description
1.8kW Single-Phase 120V Basic PDU, 13 NEMA 5-15R Outlets, NEMA 5-15P Input, 15 ft. (4.57 m) Cord, 1U Rack-Mount PDU1215 PDU1215 1.8kW Single-Phase 120V Basic PDU, 13 NEMA 5-15R Outlets, NEMA 5-15P Input, 15 ft. (4.57 m) Cord, 1U Rack-Mount
1.5kW Single-Phase Hot-Swap PDU, 100-127V 15A Outlets (8 5-15R), 2 5-15P, 10 ft. (3.05 m) & 6 ft. (1.83 m) Cords 2U Rack-Mount PDUB15 PDUB15 1.5kW Single-Phase Hot-Swap PDU, 100-127V 15A Outlets (8 5-15R), 2 5-15P, 10 ft. (3.05 m) & 6 ft. (1.83 m) Cords 2U Rack-Mount

Network Interfaces and Sensors

  Model Number Description
WEBCARDLXE Network Management Card for Select UPS Systems WEBCARDLXE WEBCARDLXE WEBCARDLXE Network Management Card for Select UPS Systems

Environmental Sensors

  Model Number Description
EnviroSense2 (E2) Environmental Sensor Module, Temperature E2MT E2MT EnviroSense2 (E2) Environmental Sensor Module, Temperature
EnviroSense2 (E2) Environmental Sensor Module with Temperature and Digital Outputs E2MTDO E2MTDO EnviroSense2 (E2) Environmental Sensor Module with Temperature and Digital Outputs
EnviroSense2 (E2) Environmental Sensor Module with Temperature, Humidity and Digital Inputs E2MTHDI E2MTHDI EnviroSense2 (E2) Environmental Sensor Module with Temperature, Humidity and Digital Inputs
EnviroSense2 (E2) Water Leak Detection Sensor E2SLD E2SLD EnviroSense2 (E2) Water Leak Detection Sensor

Accessories

  Model Number Description
2-Post Rack-Mount Installation Kit for Select UPS Systems RK2PC RK2PC 2-Post Rack-Mount Installation Kit for Select UPS Systems

Services & Extended Warranties

Preventive Maintenance

Part Number Description
TL0005NXXX6009UC UPS Preventative Maintenance on units 0-6000 VA for select products, Smart, SMX, SU UPS
TLWFLN72XX2509UC 2-Year Onsite Service Contract -0-2500 VA UPS, Smart, SMX, SU systems
TLWFLN73XX2509UC 3-Year Onsite Service Contract -0-2500 VA UPS, Smart, SMX, SU systems
TLWFLN75XX2509UC 5-Year Onsite Service Contract -0-2500 VA UPS, Smart, SMX, SU systems

Extended Warranty

Part Number Description
TL9SW3Y1500UC 3-Year Extended Warranty SU 701-1500 VA UPS systems
TL9SW5Y1500UC 5-Year Extended Warranty SU 701-1500 VA UPS systems

Unpacking & Assembly

Part Number Description
TLAS00NXXX6009UC UPS Assembly on UPS Systems 0-6000 VA for select products, Smart, SMX, SU UPS

Installation

Part Number Description
TLSU05NXXX6009UC UPS Startup on UPS Systems 0-6000 VA for select products, Smart, SMX, SU UPS

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.