Part Number: PDUV30HV TAA
Delivers 208/230V single-phase AC power to multiple loads from a utility outlet, generator or UPS system in a high-density IT environment. Recommended for data centers, server rooms and network wiring closets.
- NEMA L6-30P input with 10-ft. (3.05 m) power cord
- 38 total outlets—32 C13 and 6 C19
- Switchless design prevents accidental shutdown
- 63.75 in. all-metal housing
- Supports toolless 0U vertical mounting
- 5-year limited warranty
Overview
The PDUV30HV 5.5kW Single-Phase 208/230V Basic PDU is a versatile no-frills unit for data centers, server rooms and network wiring closets. Perfectly suited for high-density IT environments, the PDUV30HV features 38 total outlets—32 C13 and 6 C19. The NEMA L6-30P input plug with 10-ft. (3.05 m) cord connects to your facility's compatible AC power source, generator or protected UPS to distribute power to connected equipment.
The switchless design prevents an accidental shutdown, which could lead to costly downtime. The 63.75-inch all-metal housing supports 0U vertical mounting in EIA-standard 19-inch racks using the included hardware or toolless 0U mounting using the included buttons. You can also mount the PDUV30HV under a counter with the included brackets and user-supplied hardware. Included C20 and C14 plug-lock inserts attach to the components' plugs to keep them connected and continuously powered.
Features
- Versatile no-frills rack PDU (rPDU) for data centers, server rooms and network wiring closets
- 38 total outlets—32 C13 and 6 C19
- NEMA L6-30P input plug with 10-ft. (3.05 m) power cord
- Included C20 and C14 plug-lock inserts keep connected plugs secure and continuously powered
- Dual 15A circuit breakers protect outlets against overloads
Switchless Design
- Prevents accidental shutdowns and costly downtime
Versatile Installation Options
- 63.75 in. all-metal housing
- Supports toolless 0U vertical mounting in EIA-standard 19 in. racks
- Also supports 0U mounting using included hardware
- Also mounts under a counter or workbench using included brackets and user-supplied hardware
Specifications
OVERVIEW
UPC Code | 037332138910 |
PDU Type | Basic |
INPUT
Input Phase | Single-Phase |
PDU Input Voltage | 208; 230 |
Recommended Electrical Service | Single-phase 30A 208/230V service |
Maximum Input Amps | 24 |
Maximum Input Amps Details | Agency de-rated to 24A continuous |
PDU Plug Type | NEMA L6-30P |
Input Cord Length (ft.) | 10 |
OUTPUT
Output Capacity Details | 5.5kW (230V), 5kW (208V) total capacity / 30A max (Agency de-rated to 24A), 20A max per breakered outlet bank; 16A max per C19 outlet; 12A max per C13 outlet |
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | (32) C13; (6) C19 |
Output Nominal Voltage | 208/230V |
Overload Protection | Two 15A breakers protect 19 outlets each |
PHYSICAL
Material of Construction | Metal |
Form Factors Supported | 0u vertical installation in equipment racks, plus under-counter and wallmount |
PDU Form Factor | Vertical (0U) |
Shipping Dimensions (hwd / in.) | 5.00 x 3.00 x 65.50 |
Shipping Weight (lbs.) | 10.80 |
Unit Dimensions (hwd / in.) | 63.750 x 3.500 x 2.250 |
Unit Weight (lbs.) | 8 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | -22° to 122°F (-30° to 50°C) |
Relative Humidity | 5% to 95% non-condensing |
Operating Elevation | 0-10000 ft. (0-3000 m) |
STANDARDS & COMPLIANCE
Product Certifications | CAN/CSA-C22.2 No. 62368-1 (Canada); NOM (Mexico); UL 62368-1 |
Product Compliance | RoHS; Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Accessories
Power Cords and Adapters
Model Number | Description | |
---|---|---|
P002-002 | NEMA 5-15R to C14 Computer AC Power Cable - 13A, 125V, 16 AWG, 2 ft. (0.61 m), Black | |
P005-002 | Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 2 ft. (0.61 m), Black | |
P005-006 | Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 6 ft. (1.83 m), Black | |
P005-010 | Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 10 ft. (3.05 m), Black | |
P032-007 | C20 to C13 Power Cord for Computer - Heavy-Duty, 15A, 100-250V, 14 AWG, 7 ft. (2.13 m), Black | |
P036-002 | Power Extension Cord, C19 to C20 - Heavy-Duty, 20A, 250V, 12 AWG, 2 ft. (0.61 m), Black | |
P036-006 | Power Extension Cord, C19 to C20 - Heavy-Duty, 20A, 250V, 12 AWG, 6 ft. (1.83 m), Black | |
P047-002 | Power Cord, C19 to C14 - Heavy-Duty, 15A, 250V, 14 AWG, 2 ft. (0.61 m), Black | |
P047-004 | Power Cord, C19 to C14 - Heavy-Duty, 15A, 250V, 14 AWG, 4 ft. (1.22 m), Black | |
P047-006 | Power Cord, C19 to C14 - Heavy-Duty, 15A, 250V, 14 AWG, 6 ft. (1.83 m), Black | |
P047-010 | Power Cord, C19 to C14 - Heavy-Duty, 15A, 250V, 14 AWG, 10 ft. (3.05 m), Black |
Cable Management
Model Number | Description | |
---|---|---|
SRCABLEDUCT1U | SmartRack 1U Horizontal Cable Manager - Finger duct with cover | |
SRCABLERING1U | SmartRack 1U Horizontal Cable Manager - Flexible ring type | |
SRCABLERING2U | SmartRack 2U Horizontal Cable Manager - Flexible ring type |
Services & Extended Warranties
Extended Warranty
Part Number | Description |
---|---|
WEXT1C | Extended Warranty and Technical Support for Select Products – DC Power, KVM, PDU, Inverters, Power Management |
WEXT2C | Extended Warranty and Technical Support for Select Products – DC Power Supplies, KVM Switches, PDUs, Power Inverters, Power Management |
WEXT3C | Extended Warranty and Technical Support for Select Products – Cables and Connectivity, DC Power Supplies, KVM Switches, PDUs, Power Inverters |
Documents & Downloads
Design Resources
Product Literature
Useful Web Pages
Product Videos
- How to Choose a PDU: Basic PDUs
https://tripplite.eaton.com/video/how-to-choose-a-pdu-basic-pdus/75340
Product Images