Part Number: HT10DBS
Premium protection for A/V home or business theater components, including HDTVs and stereo receivers, against dangerous power surges, spikes and line noise. Recommended for medium-to-large home and business theater installations.
- 10 NEMA 5-15R outlets in exclusive isolated filter banks
- Network-grade 3840-joule surge protection rating
- Coaxial/telephone/modem/Ethernet surge protection
- 12A resettable circuit breaker prevents dangerous overloads
- 8 ft. power cord with space-saving right-angle NEMA 5-15P plug
- This product is covered by a Lifetime Limited Warranty (coverage details)
- $500,000 Ultimate Lifetime Insurance
Features
- Protects your A/V components against even the strongest surges and spikes
- Full normal mode (H-N) and common mode (N-G/H-G) line surge suppression
- Exceeds IEEE 587 Category A and B surge suppression specifications
- 10 NEMA 5-15R AC outlets accept most home theater equipment
- 4 widely spaced outlets accommodate bulky transformers without blocking other outlets
- Included safety covers block accidental contact with unused outlets
- Color-coded labels make it easy to coordinate outlets with equipment cords
- Outlets arranged in 2 exclusive isolated filter banks to limit noise interaction among connected equipment
- Block disruptive EMI/RFI line noise up to 60 dB that can cause equipment damage or data loss
- Combine large toroidal chokes, ferrite rod-core inductors, HF/VHF capacitors and metal oxide varistors to block interference
- 3-line 2.2 GHz gold coaxial protection
- 1-line telephone/modem protection
- 1-line high-speed 10/100 Mbps Ethernet protection
- Lighted on/off switch provides one-touch control over connected equipment
- Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required
- Diagnostic LEDs confirm power, protection and line fault status at a glance
- Conforms to current UL 1449 3rd Edition safety standards
- 8 ft. (2.4 m) AC power cord reaches nearby outlets
- Space-saving right-angle NEMA 5-15P plug allows furniture and equipment to move flush against the wall
- Keyhole slots on bottom panel provide convenient wall or desk mounting options
- Metal housing designed for long life
- $500,000 Ultimate Lifetime Insurance covers any connected components damaged by power surge (U.S., Canada and Puerto Rico only)
Specifications
OVERVIEW
UPC Code | 037332121745 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | 120V (110-125V) |
Input Cord Gauge Type | 14 gauge; SJT |
Input Cord Gauge (AWG) | 14 |
Voltage Compatibility (VAC) | 120 |
Maximum Surge Amps | 150000 |
Input Plug Type | NEMA 5-15P |
Input Cord Details | SJT |
Input Cord Length (ft.) | 8 |
Right-Angle Plug | Yes |
OUTPUT
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | (10) 5-15R |
Circuit Breaker (amps) | 12 |
Transformer Accommodation | (6) Yes |
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s) | Yes |
Switches | Combination AC circuit breaker and illuminated 2 position on/off power switch |
Diagnostic LED Details | Built-in LEDs confirm line power, protection and ground status |
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating | 3840 |
AC Suppression Response Time | NM = instantaneous CM = < 1 ns |
Protection Modes | Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression |
UL1449 Let Through Rating | 330V - UL verified |
EMI / RFI Filtering | Up to 60 dB |
Isolated Filter Banks | Yes |
Automatic Shut-Off | Yes |
DATALINE SURGE SUPPRESSION
Telephone/DSL Protection Details | 1 line |
Cable (Coax) Protection | Yes |
Cable (Coax) Protection Details | 3 line |
Network (Ethernet) Protection | Yes |
Telephone/DSL Protection | Yes |
PHYSICAL
Material of Construction | Metal |
Power Cord Color | Black |
Housing Color | Black |
Mounting Holes or Slots | Yes |
Slot or Hole Mount Measurement (Center to Center) | Distance between horizontal tabs = 355.09 mm; Distance between vertical tabs = 58.17 mm |
Outlets Measurement (Center to Center) | Distance between horizontal standard outlets = 39.45mm; Distance between horizontal transformer outlets = 53mm; Distance between vertical outlets = 38.76mm |
Receptacle Color | Black |
Shipping Dimensions (hwd / in.) | 16.50 x 3.10 x 9.20 |
Shipping Weight (lbs.) | 4.60 |
Unit Dimensions (hwd / in.) | 2.500 x 14.500 x 3.500 |
Unit Weight (lbs.) | 3.5 |
COMMUNICATIONS
Network Compatibility | 100 Mbps (Fast Ethernet) |
STANDARDS & COMPLIANCE
Product Certifications | CAN/CSA-C22.2 No. 269.3 (Canada); UL 1449; UL 497A |
Product Compliance | FCC Part 68; RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $500,000 Ultimate Lifetime Insurance |
Questions & Answers
Documents & Downloads
Documentation
Product Literature
Useful Web Pages
Product Videos
- HT10DBS Home Theater Surge Protector
https://tripplite.eaton.com/video/ht10dbs-home-theater-surge-protector/48291
Product Images