Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


U280-007-CQC-ST

7-Port USB Charging Station with Quick Charge 3.0, USB-C Port, Device Storage, 5V 4A (60W) USB Charge Output

More Info
Check Prices
OVERVIEW
Product Type
Charging Station
Charging Form Factor
Charging Hub
Device Compatibility
Phone; Tablet; Amazon Kindle
 
 
 
INPUT
AC Power Adapter Plug(s)
NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 1.5A
AC Power Adapter Output Specs (V / A)
15V / 4A
AC Power Adapter Cord Length (ft.)
3
AC Power Adapter Cord Length (m)
1
Nominal Input Voltage(s) Supported
120V AC; 230V AC
Voltage Compatibility (VAC)
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
Input Frequency
50 / 60 Hz
Input Plug Type
NEMA 1-15P (NON-POLARIZED)
Input Current
1.5A
 
 
 
 
OUTPUT
Overload Protection
Yes
 
BATTERY
Battery Charging (5V/1.5A Port)
Yes
POWER
Power Source Type
AC Adapter
AC Adapter
Input: 100-240V, 50/60Hz, 1.5A; Output: 15V, 4A
DC Barrel Plug
OD: 5.5 x 2.5 x 10mm, Positive Pin, Negative Sleeve
Power Consumption (Watts)
15.6
USB Power Delivery (PD) Charging Support
Yes
USB Power Delivery (PD) Charging Specification
2.0
Power Consumption Detail
15.6W (Operating) 0.07W (Standby)
 
CONNECTIONS
Number of Ports
7
Side A - Connector 1
NEMA 1-15P (NON-POLARIZED)
Side B - Connector 1
(6) USB A (FEMALE)
Side B - Connector 2
USB C (FEMALE)
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Blue (Power)
CHARGING
Number of Charging Ports
7
Total Charging Amps
9.1A
Total Charging Watts
60
Charging Method
USB
Charging Method Detail
Quick Charge 3.0; 5V - 1.5A (7W)
Charging Port Type
(6) USB A (FEMALE); USB C (FEMALE)
Charging Ports Details
USB-A: 5V/2.4A
USB-A QC: 3.6V~6.5V/3A, 6.5V~9V/2A, 9V~12V/1.5A
USB-C: 5V/3A
Charging Ports / Amps
(5) 2.4A; (1) 3A; (1) 3A / 2A / 1.5A
Overcharge Protection
Yes
 
 
 
PHYSICAL
Color
Black
Material of Construction
Polycarbonate
Unit Dimensions (hwd / in.)
0.866 x 6.614 x 4.882
Unit Packaging Type
Box
Unit Weight (lbs.)
1.4
 
 
 
 
 
 
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
41° to 95°F (5° to 35°C)
Storage Temperature Range
-4° to 122°F (-20° to 50°C)
Relative Humidity
20% to 80% RH, Non-Condensing
 
 
FEATURES & SPECIFICATIONS
GaN Technology
No
Overcurrent Protection
Yes
Overvoltage Protection
Yes
Over Current Protection
Yes
Quick Charge Compliant
3.0
IP68 Rated
No
IP20 Rated
No
 
 
STANDARDS & COMPLIANCE
External Power Supply Certifications
CCC; FCC; GS; PSE; RoHS; TUV; UL; cUL
Product Compliance
RoHS; REACH; FCC (USA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
U280-004-WS3C1

4-Port USB Charging Station - 60W USB-C PD Port, 3x USB-A Auto-Sensing Ports

More Info
Check Prices
OVERVIEW
Product Type
Plug in Charger
Charging Form Factor
Charging Hub
Device Compatibility
Phone; Tablet; Amazon Kindle
 
 
 
INPUT
 
 
 
 
 
Nominal Input Voltage(s) Supported
120V AC; 230V AC
Voltage Compatibility (VAC)
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
Input Frequency
50 / 60 Hz
Input Plug Type
NEMA 1-15P (NON-POLARIZED)
Input Current
5V (2.4A) / 20V (3A)
Input Connection Type
IEC C7
 
 
 
OUTPUT
Overload Protection
Yes
 
BATTERY
 
POWER
 
 
 
Power Consumption (Watts)
72
USB Power Delivery (PD) Charging Support
Yes
USB Power Delivery (PD) Charging Specification
3.0
 
 
CONNECTIONS
Number of Ports
4
Side A - Connector 1
NEMA 1-15P (NON-POLARIZED)
Side B - Connector 1
(3) USB A (FEMALE)
Side B - Connector 2
USB C (FEMALE)
 
USER INTERFACE, ALERTS & CONTROLS
 
CHARGING
Number of Charging Ports
4
Total Charging Amps
5.4A
Total Charging Watts
72
Charging Method
USB
 
Charging Port Type
(3) USB A (FEMALE); USB C (FEMALE)
Charging Ports Details
USB-C: 20V 3A (60W), PD 3.0
USB-A: 5V 2.4A (12W)
Charging Ports / Amps
(3) 2.4A; (1) 3A / 2A / 1.5A
Overcharge Protection
Yes
 
 
 
PHYSICAL
Color
Black
Material of Construction
Polycarbonate
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
 
Unit Weight (lbs.)
0.49
 
 
 
 
 
 
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-4° to 176°F (-20° to 80°C)
Relative Humidity
5% to 90% RH, NON-CONDENSING
 
 
FEATURES & SPECIFICATIONS
GaN Technology
No
Overcurrent Protection
Yes
Overvoltage Protection
Yes
Over Current Protection
Yes
 
 
 
 
 
STANDARDS & COMPLIANCE
 
Product Compliance
RoHS; CE (Europe); EAC (Belarus, Kazakhstan, Russia); REACH; WEEE; FCC (USA)
Product Certifications
UL Listed
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
U280-Q01FL-BK-2

15W Smartphone Wireless Fast Charging Pad, Black

More Info
Check Prices
OVERVIEW
Product Type
Wireless Charger
Charging Form Factor
Pad/Stand
Device Compatibility
Headphones; Phone; Tablet; Watch
Technology
Wireless
 
 
INPUT
 
 
 
 
 
Nominal Input Voltage(s) Supported
12V DC
 
 
Input Plug Type
USB-C (FEMALE)
 
 
 
 
 
OUTPUT
 
 
BATTERY
 
POWER
 
 
 
 
 
 
 
 
CONNECTIONS
 
Side A - Connector 1
USB C (FEMALE)
Side B - Connector 1
WIRELESS CHARGING COIL
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Blue - Power, Flashing Blue - Error
CHARGING
Number of Charging Ports
0
Total Charging Amps
1.25A
Total Charging Watts
15
Charging Method
Wireless
Charging Method Detail

Qi Compatible; Quick Charge 3.0; Quick Charge 2.0

Charging Port Type
WIRELESS CHARGING COIL
Charging Ports Details

5W (5V/1A), 10W (9V/1.1A); 15W

 
 
 
 
 
PHYSICAL
Color
Black
Material of Construction
PC (Plastic)
Unit Dimensions (hwd / in.)
0.380 x 4.020 x 4.020
Unit Packaging Type
Box
Unit Weight (lbs.)
0.172
 
 
 
 
 
 
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 86°F (0° to 30°C)
Storage Temperature Range
-4° to 158°F (-20° to 70°C)
 
Operating Humidity Range
10% to 80% RH, Non-Condensing
Storage Humidity Range
5% to 95% RH, Non-Condensing
FEATURES & SPECIFICATIONS
GaN Technology
No
Overcurrent Protection
Yes
Overvoltage Protection
Yes
 
 
 
 
Driver Required
No
 
STANDARDS & COMPLIANCE
 
Product Compliance
RoHS; CE (Europe); REACH; WEEE; FCC (USA)
Product Certifications
NOM (Mexico)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
U280-Q01ST-BK

Wireless Charging Stand - 10W Fast Charging, Apple and Samsung Compatible, Black

More Info
Check Prices
OVERVIEW
Product Type
Wireless Charger
Charging Form Factor
Pad/Stand
Device Compatibility
Phone; Tablet; Amazon Kindle; Headphones; Watch
Technology
USB; Wireless
 
 
INPUT
 
 
 
 
 
Nominal Input Voltage(s) Supported
9V DC
 
 
Input Plug Type
USB-C (FEMALE)
 
 
Input Plug Type Details
USB-A to USB-C Cable Included
 
 
OUTPUT
Overload Protection
Yes
Output Capacity (Watts)
10
BATTERY
 
POWER
 
 
 
Power Consumption (Watts)
10.00
USB Power Delivery (PD) Charging Support
No
 
 
 
CONNECTIONS
Number of Ports
1
Side A - Connector 1
USB C (FEMALE)
Side B - Connector 1
WIRELESS CHARGING COIL
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Blue and Red (Flashes Twice) = Unit Powered On/Low Voltage Reset; Blue (Solid) = Charging; Red (Solid) = Finished Charging/Standby (No Device Charging), Overheating (With Device Charging); Red (Flashing) = Charging Error
CHARGING
Number of Charging Ports
0
Total Charging Amps
1.1A
Total Charging Watts
10
Charging Method
Wireless
Charging Method Detail
Qi Compatible
Charging Port Type
WIRELESS CHARGING COIL
Charging Ports Details
5V/1A (5W); 9V/1.1A (10W)
 
 
 
 
 
PHYSICAL
Color
Black
Material of Construction
PCB, ABS
Unit Dimensions (hwd / in.)
5.500 x 2.750 x 0.550
Unit Packaging Type
Box
Unit Weight (lbs.)
0.331
 
 
 
 
 
 
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 95°F (0° to 35°C)
Storage Temperature Range
-4° to 158°F (-20° to 70°C)
 
Operating Humidity Range
10% to 80% RH
Storage Humidity Range
5% to 95% RH
FEATURES & SPECIFICATIONS
GaN Technology
No
Overcurrent Protection
Yes
Overvoltage Protection
Yes
Over Current Protection
Yes
Quick Charge Compliant
No
 
 
Driver Required
No
 
STANDARDS & COMPLIANCE
 
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.