Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


U342-DHG-402

USB 3.x (5Gbps) Laptop Dock - HDMI, DVI Video, Audio, USB, Ethernet

More Info
Check Prices
OVERVIEW
Product Type
Docking Station
Technology
Cat5/5e; Cat6; DVI; HDMI; Stereo Audio; USB 3.x
Host Connector
USB A (MALE)
 
 
VIDEO
Number of Monitors Supported
2
Video Ports
DVI-I (FEMALE); HDMI (FEMALE)
Video Ports Details
HDMI 1.3
Resolutions Supported

Both HDMI and DVI outputs support video resolutions up to 2048 x 1152 @ 60 Hz

Max Supported Video Resolution
2048 x 1152 @60Hz
Extended Mode
Yes
Extended Mode Details

Supports HDMI and DVI can be simultaneously extended at 1080p each

Mirror Mode
Yes
Mirror Mode Details

Supports HDMI and DVI can be simultaneously mirrored at 1080p each

HDR Support
No
 
 
 
 
 
 
 
 
 
 
 
AUDIO
Audio Ports
(2) 3.5MM (FEMALE)
Audio Ports Details

Separate 3.5 mm mini stereo jacks for speakers and microphone

 
DATA
Data Ports
(2) USB A (FEMALE)
Data Ports Details
(1) USB-A - USB 3.2 Gen 1 (5 Gbps)
NETWORK
Network Ports
RJ45 (FEMALE)
INPUT
AC Power Adapter Plug(s)
NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.8A
AC Power Adapter Output Specs (V / A)
5V / 4A
AC Power Adapter Cord Length (ft.)
6
AC Power Adapter Cord Length (m)
1.83
Voltage Compatibility (VAC)
100; 110; 120; 127; 200; 208; 220; 230; 240
Bus Powered
No
 
 
 
 
 
 
 
 
 
BATTERY
Battery Charging (5V/1.5A Port)
Yes
POWER
Power Source Type
AC Adapter
AC Adapter
Input: 100-240V, 50/60 Hz, 0.8A; Output: 5V, 4A
DC Barrel Plug
OD: 4.75 x 1.7 x 9.5mm, Positive Pin, Negative Sleeve
Power Consumption (Watts)
4.5
USB Power Delivery (PD) Charging Support
No
 
 
CONNECTIONS
Number of Ports
13
Dock Connectors
(2) 3.5mm, (2) USB-A 3.0, (4) USB-A 2.0, RJ45, HDMI, DVI-I
Side A - Connector 1
USB 3.0 A (MALE)
Side B - Connector 1
HDMI (FEMALE)
Side B - Connector 2
(2) USB 3.0 A (FEMALE)
Side B - Connector 3
DVI-I (FEMALE)
Side B - Connector 4
RJ45 (FEMALE)
Side B - Connector 5
(4) USB A (FEMALE)
Side B - Connector 6
(2) 3.5MM (FEMALE)
Connector Plating
Nickel
 
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Blue (Power), Green (USB)
CHARGING
Total Charging Watts
0
Charging Ports
USB-A: 5V 1.5A (7.5W)
Charging Ports / Amps
1.5A
 
 
 
 
 
PHYSICAL
Color
Black
Material of Construction
ABS
Unit Dimensions (hwd / in.)
7.400 x 1.200 x 3.000
Unit Packaging Type
Box
Unit Weight (lbs.)
1.30
 
 
 
 
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
14° to 176°F (-10° to 80°C)
Relative Humidity
0% to 90 RH, Non-Condensing
BTUs
15.4 BTU/Hr
Power Provided to Connected Device(s)
USB BC 1.2: 5V/1.5A (7.5W), USB 3.0-A: 5V/0.9A (4.5W), USB-A: 5V/0.5A (2.5W)
 
 
COMMUNICATIONS
Network Compatibility
1 Gbps (Gigabit)
IEEE Standards Supported
802.3az
 
FEATURES & SPECIFICATIONS
USB Hub Ports
Yes
Number of USB Hub Ports
6
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
Ethernet Support
Yes
UASP Support
No
Auto MDIX Support
Yes
Full Duplex Support
Yes
Suspend Mode Support
No
Remote Wakeup Support
Yes
HDCP Specification
1.3
Driver Required
Yes
Recommended Category Cable
Cat5/Cat5e/Cat6 Cables
 
 
 
 
 
 
STANDARDS & COMPLIANCE
TAA Compliant Option
N
External Power Supply Certifications
FCC; UL; RoHS
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
STORAGE
 
 
U442-DOCK1-B

USB-C Dock, Dual Display - 4K HDMI / mDP, VGA, USB 3.x (5Gbps), USB-A/C Hub, GbE, Memory Card, 100W PD Charging

More Info
Check Prices
OVERVIEW
Product Type
Docking Station
Technology
Cat5/5e; Cat6; DisplayPort; HDMI; Stereo Audio; VGA/SVGA; USB 3.x
Host Connector
USB C (MALE)
Country/Region
Global
 
VIDEO
Number of Monitors Supported
2
Video Ports
MINI DISPLAYPORT (FEMALE); HDMI (FEMALE); HD15 (FEMALE)
Video Ports Details
DisplayPort 1.2; HDMI 1.4; HDCP 1.4
Resolutions Supported
HDMI: 4K 30Hz (3840 x 2160)
Mini DisplayPort: 4K 30Hz (3840 x 2160)
VGA: 1920 x 1200 60Hz
Max Supported Video Resolution
MDP/HDMI: 3840 X 2160 (4K X 2K) @ 30HZ; VGA: 1920 X 1200 (1080P) @ 60HZ
Extended Mode
Yes
Extended Mode Details

Extend a desktop from an MST Mode-compatible host computer to multiple connected displays in the following configurations:

  • 1x Mini DP (4K 30Hz) + 1x HDMI (1080P 60Hz)
  • 1x Mini DP (4K 30Hz) + 1x VGA (720P 60Hz)

Note: The VGA port and HDMI port cannot be used simultaneously. MST Mode is required to extend a desktop across two connected displays. When two monitors are connected with different resolutions, the monitor with the lower resolution may not function due to a limitation of 10.8G total bandwidth between the two displays. When attempting to connect the dock to a Mac OS computer with two video ports in use, only the mDP port will be detected due to Mac OS not supporting MST Mode.

Mirror Mode
Yes
Mirror Mode Details

Mirror video output from the host computer to multiple connected displays via SST Mode in the following configurations

  • 1x Mini DP (4K 30Hz) + 1x HDMI (1080P 60Hz)
  • 1x Mini DP (4K 30Hz) + 1x VGA (720P 60Hz)

Note: The VGA port and HDMI port cannot be used simultaneously. When two monitors are connected with different resolutions, the monitor with the lower resolution may not function due to a limitation of 10.8G total bandwidth between the two displays. When attempting to connect the dock to a Mac OS computer with two video ports in use, only the mDP port will be detected. This can be resolved by connecting the dock to the computer first and then plugging in each display one by one.

HDR Support
No
3D Video Supported
Yes
Chroma Sub Sampling
4:2:2; 4:4:4
EDID Support
Yes
Signal Transmission
Unidirectional
DisplayPort Alt Mode
Yes
DSC Support
No
 
 
 
 
 
AUDIO
Audio Ports
3.5MM (FEMALE)
Audio Ports Details

3.5mm Combo Stereo Audio / Microphone Jack

 
DATA
Data Ports
(3) USB A (FEMALE)
Data Ports Details
(3) USB-A - USB 3.2 Gen 1 (5 Gbps)
NETWORK
Network Ports
RJ45 (FEMALE)
INPUT
 
 
 
 
 
 
Bus Powered
Yes
Product Length (in.)
8.3
Product Length (cm.)
21.08
Product Length (ft.)
0.69
Product Length (m)
0.21
 
 
 
 
 
BATTERY
Battery Charging (5V/1.5A Port)
Yes
POWER
 
 
 
Power Consumption (Watts)
5
USB Power Delivery (PD) Charging Support
Yes
USB Power Delivery (PD) Charging Specification
3.0
 
CONNECTIONS
Number of Ports
11
Dock Connectors
(3) USB-A 3.2 Gen 1, 3.5mm Stereo, RJ45, HDMI, Mini DisplayPort, VGA, MICRO SD, SD, USB-C PD Charging
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
HD15 (FEMALE); HDMI (FEMALE); MINI DISPLAYPORT (FEMALE)
Side B - Connector 2
(3) USB A (FEMALE)
Side B - Connector 3
MICRO SD (FEMALE); SD (FEMALE)
Side B - Connector 4
RJ45 (FEMALE)
Side B - Connector 5
USB C (FEMALE)
Side B - Connector 6
3.5MM (FEMALE)
Connector Plating
Nickel
 
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
RJ45 Port: Green (Power), Orange (Link)
CHARGING
Total Charging Watts
100
Charging Ports
USB-A: 5V 1.5A (7.5W); USB-C: 100W (20V 5A) Power Delivery (PD 3.0)
Charging Ports / Amps
1.5A; 5A
Number of Charging Ports
4
Charging Port Type
(3) USB A (FEMALE); USB C (FEMALE)
Compatible Devices
Chromebook; Laptop; Portable Speaker; Smartphone; Tablet
 
 
PHYSICAL
Color
Black
Material of Construction
Aluminum, PVC
Unit Dimensions (hwd / in.)
0.670 x 5.390 x 2.950
Unit Packaging Type
Box
Unit Weight (lbs.)
0.22
Cable Jacket Color
Black
Cable Jacket Material
PVC
Cable Jacket Rating
VW-1
Cable Outer Diameter (OD)
4.3mm
Wire Gauge (AWG)
34+32+24
Cable Length (ft.)
0.43
Cable Length (in.)
5.15
Total Number of Ports
11
 
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
 
BTUs
17.1 BTU/Hr
Power Provided to Connected Device(s)
USB Fast Charging: 5V/1.5A (7.5W), USB-A: 5V/1A (5W), USB-C PD: 20V/5A (100W)
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
COMMUNICATIONS
Network Compatibility
1 Gbps (Gigabit)
IEEE Standards Supported
802.3; 802.3u; 802.3az; 802.3x
 
FEATURES & SPECIFICATIONS
USB Hub Ports
Yes
Number of USB Hub Ports
3
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
Ethernet Support
Yes
UASP Support
No
Auto MDIX Support
Yes
Full Duplex Support
Yes
Suspend Mode Support
Yes
Remote Wakeup Support
Yes
HDCP Specification
1.4
Driver Required
No
Recommended Category Cable
Cat5/Cat5e/Cat6 Cables
Network Speed Support
10 Mbps; 100 Mbps (Fast Ethernet); 1 Gbps (Gigabit)
SD Card Specification
SD; Micro SD
Displayport Specification
1.2
 
 
 
STANDARDS & COMPLIANCE
TAA Compliant Option
N
 
Product Compliance
CE (Europe); FCC (USA); REACH; RoHS; UKCA
Product Certifications
EN 55024; EN 55032
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
STORAGE
Card Slots
SD (FEMALE); MICRO SD (FEMALE)
Card Slots Details
  • Memory Card slots (SD and MicroSD) cannot be used simultaneously
  • Supports Secure Digital v.30 (SD 3.0) UHS-I (Ultra High Speed): SDR12 (12.5Mbyte/second)/SDR25 (25Mbyte/second)/SDR50 (50Mbyte/second)/SDR104 (104Mbyte/second)
U442-DOCK11-S

USB-C Dock - 4K HDMI, USB 3.x (5Gbps), USB-A/C Hub, GbE, Memory Card, 60W PD Charging

More Info
Check Prices
OVERVIEW
Product Type
Docking Station
Technology
Cat5/5e; Cat6; HDMI; USB 3.x
Host Connector
USB C (MALE)
 
 
VIDEO
Number of Monitors Supported
1
Video Ports
HDMI (FEMALE)
Video Ports Details
HDMI 2.0; HDCP 2.2
Resolutions Supported
HDMI: 4K 30Hz (3840 x 2160)
Max Supported Video Resolution
HDMI: 3840 X 2160 (4K X 2K) @ 30HZ
Extended Mode
Yes
 
Mirror Mode
Yes
 
HDR Support
No
 
Chroma Sub Sampling
4:4:4
 
 
 
 
Max Supported Color Depth
24-bit True Color
 
 
 
 
AUDIO
 
 
 
DATA
Data Ports
(2) USB A (FEMALE)
Data Ports Details
(1) USB-C - USB 3.2 Gen 1 (5 Gbps); (2) USB-A - USB 3.2 Gen 1 (5 Gbps)
NETWORK
Network Ports
RJ45 (FEMALE)
INPUT
 
 
AC Power Adapter Output Specs (V / A)
5V/2A
 
 
Voltage Compatibility (VAC)
100; 110; 120; 127; 200; 208; 220; 230; 240
Bus Powered
Yes
Product Length (in.)
12
Product Length (cm.)
30.48
Product Length (ft.)
1
Product Length (m)
0.3
Built-In Cable Length (ft.)
0.49
Built-In Cable Length (in.)
5.9
 
 
 
BATTERY
Battery Charging (5V/1.5A Port)
No
POWER
 
AC Adapter
Option
DC Barrel Plug
OD: 3.5 x 1.35 x 9.5mm, Positive Pin, Negative Sleeve
Power Consumption (Watts)
4.60
USB Power Delivery (PD) Charging Support
Yes
USB Power Delivery (PD) Charging Specification
2.0
 
CONNECTIONS
Number of Ports
8
Dock Connectors
(2) USB-A 3.0, MICRO SD, SD, HDMI, RJ45, USB-C PD Charging/Data
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
HDMI (FEMALE); RJ45 (FEMALE)
Side B - Connector 2
(2) USB 3.0 A (FEMALE)
Side B - Connector 3
MICRO SD (FEMALE); SD (FEMALE)
Side B - Connector 4
USB C (FEMALE)
 
 
Connector Plating
Nickel
 
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
White (Connection to Power), Green (Link), Yellow (Activity)
CHARGING
Total Charging Watts
60
Charging Ports
USB-C: 60W (20V 3A) Power Delivery (PD 2.0)
Charging Ports / Amps
(2) 0.9A; (1) 3A
 
 
 
 
 
PHYSICAL
Color
Silver
Material of Construction
Aluminium
Unit Dimensions (hwd / in.)
0.670 x 4.700 x 2.200
Unit Packaging Type
Box
Unit Weight (lbs.)
0.21
 
 
Cable Jacket Rating
VW-1
 
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 131°F (0° to 55°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Relative Humidity
5% to 95% RH, Non-Condensing
BTUs
15.7 BTU/Hr
Power Provided to Connected Device(s)
USB-A: 5V/0.9A (4.5W) , USB-C: 20V/3A (60W)
Operating Humidity Range
10 to 85% RH, Non-condensing
Storage Humidity Range
5 to 90% RH, Non-condensing
COMMUNICATIONS
Network Compatibility
1 Gbps (Gigabit)
IEEE Standards Supported
802.3
 
FEATURES & SPECIFICATIONS
USB Hub Ports
Yes
Number of USB Hub Ports
2
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
Ethernet Support
Yes
UASP Support
No
Auto MDIX Support
Yes
Full Duplex Support
Yes
Suspend Mode Support
Yes
Remote Wakeup Support
Yes
HDCP Specification
2.2
Driver Required
No
Recommended Category Cable
Cat5/5e/6 Cables
 
SD Card Specification
SD; Micro SD
 
 
 
 
STANDARDS & COMPLIANCE
TAA Compliant Option
N
 
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
STORAGE
Card Slots
SD (FEMALE); MICRO SD (FEMALE)
Card Slots Details
Both card readers can be used at the same time
U442-DOCK16-B

USB Dock, Triple Display - 4K HDMI & mDP, VGA, USB 3.x (5Gbps), USB-A/C Hub, GbE, 60W PD Charging

More Info
Check Prices
OVERVIEW
Product Type
Docking Station
Technology
HDMI; Stereo Audio; USB 3.x
Host Connector
USB C (MALE)
 
 
VIDEO
Number of Monitors Supported
3
Video Ports
MINI DISPLAYPORT (FEMALE); HDMI (FEMALE); HD15 (FEMALE)
Video Ports Details
DisplayPort 1.2; HDMI 1.4; HDCP 1.4
Resolutions Supported
Mini DisplayPort: 4K 30Hz (4096 x 2160)
HDMI: 4K 30Hz (3840 x 2160)
VGA: 1920 x 1200 60Hz
Max Supported Video Resolution
HDMI/mDP: 4096 x 2160 @30Hz; VGA: 1920 x 1080 @60Hz
Extended Mode
Yes
Extended Mode Details
1x HDMI (4K 30Hz) + 1x VGA (1080p 60Hz)
1x Mini DP (4K 30Hz) + 1x VGA (1080p 60Hz)
1x HDMI (4K 30Hz) + 1x Mini DP (4K30Hz)
1x HDMI (1080p 60Hz) + 1x Mini DP (1080p 60Hz) + 1x VGA (1600x900 60Hz)
Mirror Mode
Yes
Mirror Mode Details
1x HDMI (4K 30Hz) + 1x VGA (1080p 60Hz)
1x Mini DP (4K 30Hz) + 1x VGA (1080p 60Hz)
1x HDMI (4K 30Hz) + 1x Mini DP (4K 30Hz)
1x HDMI (1080p 60Hz) + 1x Mini DP (1080p 60Hz) + 1x VGA (1600x900 60Hz)
HDR Support
No
 
Chroma Sub Sampling
4:2:0; 4:2:2; 4:4:4
 
 
 
 
Max Supported Color Depth
36-bit Deep Color
 
 
 
 
AUDIO
 
 
 
DATA
Data Ports
(2) USB A (FEMALE); (1) USB C (FEMALE)
Data Ports Details
(2) USB-A - USB 3.2 Gen 1 (5 Gbps); (1) USB-C - USB 3.2 Gen 1 (5 Gbps)
NETWORK
Network Ports
RJ45 (FEMALE)
INPUT
 
 
 
 
 
 
Bus Powered
Yes
 
 
 
 
Built-In Cable Length (ft.)
0.49
Built-In Cable Length (in.)
5.9
 
 
 
BATTERY
Battery Charging (5V/1.5A Port)
No
POWER
 
 
 
 
USB Power Delivery (PD) Charging Support
Yes
USB Power Delivery (PD) Charging Specification
3.0
 
CONNECTIONS
Number of Ports
7
Dock Connectors
VGA, HDMI, Mini DisplayPort, (2) USB-A 3.0, RJ45, USB-C PD Charging/Data
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
HD15 (FEMALE); HDMI (FEMALE); MINI DISPLAYPORT (FEMALE)
Side B - Connector 2
(2) USB A (FEMALE); USB C (FEMALE)
Side B - Connector 3
RJ45 (FEMALE)
 
 
 
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
White (Connection to Power)
CHARGING
Total Charging Watts
60
Charging Ports
USB-C: 60W (20V 3A) Power Delivery (PD 3.0)
Charging Ports / Amps
(1) 3A
 
 
 
 
 
PHYSICAL
Color
Gray
Material of Construction
Aluminum
Unit Dimensions (hwd / in.)
1.310 x 3.860 x 0.450
Unit Packaging Type
Box
Unit Weight (lbs.)
0.15
 
 
Cable Jacket Rating
VW-1
 
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 122°F (0° to 50°C)
Storage Temperature Range
-4° to 158°F (-20° to 70°C)
 
 
Power Provided to Connected Device(s)
USB-C PD: 20V/3A (60W), USB2.0-A: 5V/0.5A (2.5W)
Operating Humidity Range
10% to 90% RH, Non-Condensing
Storage Humidity Range
0% to 95% RH, Non-Condensing
COMMUNICATIONS
Network Compatibility
1 Gbps (Gigabit)
 
 
FEATURES & SPECIFICATIONS
USB Hub Ports
Yes
Number of USB Hub Ports
3
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
Ethernet Support
Yes
UASP Support
No
Auto MDIX Support
Yes
Full Duplex Support
Yes
Suspend Mode Support
Yes
Remote Wakeup Support
No
HDCP Specification
1.4
Driver Required
No
Recommended Category Cable
Cat6 Cables
 
 
Displayport Specification
1.2
MST Support
Yes
 
 
STANDARDS & COMPLIANCE
TAA Compliant Option
N
 
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
STORAGE
 
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.