Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


U280-007-CQC-ST

7-Port USB Charging Station with Quick Charge 3.0, USB-C Port, Device Storage, 5V 4A (60W) USB Charge Output

More Info
Check Prices
OVERVIEW
Product Type
Charging Station
Charging Form Factor
Charging Hub
Device Compatibility
Phone; Tablet; Amazon Kindle
 
 
 
INPUT
AC Power Adapter Plug(s)
NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 1.5A
AC Power Adapter Output Specs (V / A)
15V / 4A
AC Power Adapter Cord Length (ft.)
3
AC Power Adapter Cord Length (m)
1
Nominal Input Voltage(s) Supported
120V AC; 230V AC
Voltage Compatibility (VAC)
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
Input Frequency
50 / 60 Hz
Input Plug Type
NEMA 1-15P (NON-POLARIZED)
Input Current
1.5A
 
 
 
 
 
OUTPUT
Overload Protection
Yes
 
 
BATTERY
Battery Charging (5V/1.5A Port)
Yes
 
POWER
Power Source Type
AC Adapter
AC Adapter
Input: 100-240V, 50/60Hz, 1.5A; Output: 15V, 4A
DC Barrel Plug
OD: 5.5 x 2.5 x 10mm, Positive Pin, Negative Sleeve
Power Consumption (Watts)
15.6
USB Power Delivery (PD) Charging Support
Yes
USB Power Delivery (PD) Charging Specification
2.0
Power Consumption Detail
15.6W (Operating) 0.07W (Standby)
 
 
CONNECTIONS
Number of Ports
7
Side A - Connector 1
NEMA 1-15P (NON-POLARIZED)
Side B - Connector 1
(6) USB A (FEMALE)
Side B - Connector 2
USB C (FEMALE)
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Blue (Power)
CHARGING
Number of Charging Ports
7
Total Charging Amps
9.1A
Total Charging Watts
60
Charging Method
USB
Charging Method Detail
Quick Charge 3.0; 5V - 1.5A (7W)
Charging Port Type
(6) USB A (FEMALE); USB C (FEMALE)
Charging Ports Details
USB-A: 5V/2.4A
USB-A QC: 3.6V~6.5V/3A, 6.5V~9V/2A, 9V~12V/1.5A
USB-C: 5V/3A
Charging Ports / Amps
(5) 2.4A; (1) 3A; (1) 3A / 2A / 1.5A
Overcharge Protection
Yes
 
 
 
PHYSICAL
Color
Black
Material of Construction
Polycarbonate
Unit Dimensions (hwd / in.)
0.866 x 6.614 x 4.882
Unit Packaging Type
Box
Unit Weight (lbs.)
1.4
 
 
 
 
 
 
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
41° to 95°F (5° to 35°C)
Storage Temperature Range
-4° to 122°F (-20° to 50°C)
Relative Humidity
20% to 80% RH, Non-Condensing
 
 
FEATURES & SPECIFICATIONS
GaN Technology
No
Overcurrent Protection
Yes
Overvoltage Protection
Yes
Over Current Protection
Yes
Quick Charge Compliant
3.0
IP68 Rated
No
IP20 Rated
No
 
 
 
STANDARDS & COMPLIANCE
External Power Supply Certifications
CCC; FCC; GS; PSE; RoHS; TUV; UL; cUL
Product Compliance
RoHS; REACH; FCC (USA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
U280-004-WS3C1

4-Port USB Charging Station - 60W USB-C PD Port, 3x USB-A Auto-Sensing Ports

More Info
Check Prices
OVERVIEW
Product Type
Plug in Charger
Charging Form Factor
Charging Hub
Device Compatibility
Phone; Tablet; Amazon Kindle
 
 
 
INPUT
 
 
 
 
 
Nominal Input Voltage(s) Supported
120V AC; 230V AC
Voltage Compatibility (VAC)
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
Input Frequency
50 / 60 Hz
Input Plug Type
NEMA 1-15P (NON-POLARIZED)
Input Current
5V (2.4A) / 20V (3A)
Input Connection Type
IEC C7
 
 
 
 
OUTPUT
Overload Protection
Yes
 
 
BATTERY
 
 
POWER
 
 
 
Power Consumption (Watts)
72
USB Power Delivery (PD) Charging Support
Yes
USB Power Delivery (PD) Charging Specification
3.0
 
 
 
CONNECTIONS
Number of Ports
4
Side A - Connector 1
NEMA 1-15P (NON-POLARIZED)
Side B - Connector 1
(3) USB A (FEMALE)
Side B - Connector 2
USB C (FEMALE)
 
USER INTERFACE, ALERTS & CONTROLS
 
CHARGING
Number of Charging Ports
4
Total Charging Amps
5.4A
Total Charging Watts
72
Charging Method
USB
 
Charging Port Type
(3) USB A (FEMALE); USB C (FEMALE)
Charging Ports Details
USB-C: 20V 3A (60W), PD 3.0
USB-A: 5V 2.4A (12W)
Charging Ports / Amps
(3) 2.4A; (1) 3A / 2A / 1.5A
Overcharge Protection
Yes
 
 
 
PHYSICAL
Color
Black
Material of Construction
Polycarbonate
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
 
Unit Weight (lbs.)
0.49
 
 
 
 
 
 
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-4° to 176°F (-20° to 80°C)
Relative Humidity
5% to 90% RH, NON-CONDENSING
 
 
FEATURES & SPECIFICATIONS
GaN Technology
No
Overcurrent Protection
Yes
Overvoltage Protection
Yes
Over Current Protection
Yes
 
 
 
 
 
 
STANDARDS & COMPLIANCE
 
Product Compliance
RoHS; CE (Europe); EAC (Belarus, Kazakhstan, Russia); REACH; WEEE; FCC (USA)
Product Certifications
UL Listed
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
New U280M-005-10-BK

10W Magnetic Wireless Charging Pad - Adjustable Stand, 5 ft. Cable, Black

More Info
Check Prices
OVERVIEW
Product Type
Magnetic Charger
Charging Form Factor
Pad/Stand
Device Compatibility
Phone
Technology
Wireless
Country/Region
Global
Host Connector
USB C (MALE)
INPUT
 
 
 
 
 
Nominal Input Voltage(s) Supported
5V DC; 9V DC
 
 
Input Plug Type
USB-C (MALE)
 
Input Connection Type
USB Type-C
Input Cord Gauge (AWG)
24
Bus Powered
No
 
Power Source
Unit (Included)
OUTPUT
Overload Protection
No
Output Capacity (Watts)
10
 
BATTERY
 
 
POWER
Power Source Type
USB
 
 
 
 
 
 
Power Source
Unit (Included)
 
CONNECTIONS
 
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
Magnetic Charger
 
Connector Style
Straight
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
(x1) Charging Status = Green (Charging normally) or Red (flashing when encountering charging error)
CHARGING
Number of Charging Ports
1
Total Charging Amps
2
Total Charging Watts
10
Charging Method
Magnetic Charger
Charging Method Detail

Provides up to 10W maximum charging output wirelessly to a compatible smartphone, including Apple iPhone 12 or newer

Charging Port Type
Magnetic Charger
Charging Ports Details

Wireless magnetic pad supports up to 10 watts of charging power

 
Overcharge Protection
Yes
Magnetic Charging
Yes
Wireless Charging
Yes
Compatible Devices
Smartphone
PHYSICAL
Color
Black
Material of Construction
Plastic
Unit Dimensions (hwd / in.)
0.670 x 2.360 x 2.360
Unit Packaging Type
Box
Unit Weight (lbs.)
0.331
Cable Jacket Color
Black
Connector Color
Black
Cable Jacket Material
PVC
Cable Outer Diameter (OD)
3.5mm
Wire Gauge (AWG)
24
Charging Station Form Factor
Pad/Stand
Cable Length (ft.)
5
Cable Length (in.)
60
Total Number of Ports
1
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-4° to 104°F (-20° to 40°C)
 
Operating Humidity Range
10% to 80% RH
Storage Humidity Range
5% to 95% RH
FEATURES & SPECIFICATIONS
GaN Technology
No
Overcurrent Protection
Yes
Overvoltage Protection
Yes
 
 
 
 
Driver Required
No
Qi Compliant
Yes
 
STANDARDS & COMPLIANCE
 
Product Compliance
CE (Europe); FCC (USA); REACH; RoHS3; UKCA; WEEE
Product Certifications
ICES (Canada); NOM (Mexico)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
New U280M-S01-10-BK

10W Magnetic Wireless Charging Pad - Adjustable Stand, 3 ft. Cable, Black

More Info
Check Prices
OVERVIEW
Product Type
Wireless Charging Pad
Charging Form Factor
Pad/Stand
Device Compatibility
Phone
Technology
Wireless
Country/Region
Global
 
INPUT
 
 
 
 
 
Nominal Input Voltage(s) Supported
5V DC; 9V DC
 
 
Input Plug Type
USB-C (FEMALE)
 
Input Connection Type
USB Type-C
Input Cord Gauge (AWG)
30+24
 
Input Plug Type Details
USB-A to USB-C Cable Included
Power Source
Unit (Included)
OUTPUT
Overload Protection
N
Output Capacity (Watts)
10
 
BATTERY
 
 
POWER
Power Source Type
USB
 
 
Power Consumption (Watts)
10.00
USB Power Delivery (PD) Charging Support
No
 
 
Power Source
Unit (Included)
 
CONNECTIONS
Number of Ports
1
Side A - Connector 1
USB C (FEMALE)
Side B - Connector 1
Magnetic Charger
 
 
USER INTERFACE, ALERTS & CONTROLS
 
CHARGING
Number of Charging Ports
1
Total Charging Amps
1.1
Total Charging Watts
10
Charging Method
Magnetic Charger; Wireless
Charging Method Detail

Place a magnetic charging compatible smartphone directly onto the pad to secure it in place and charge the device

Charging Port Type
WIRELESS CHARGING COIL
Charging Ports Details

Wirelessly and securely charges magnetic charging compatible smartphones with up to 10 Watts (5V/1A, 7.5V/1A, 9V/1.1A)

Charging Ports / Amps
1A
Overcharge Protection
Yes
Magnetic Charging
Yes
Wireless Charging
Yes
Compatible Devices
Smartphone
PHYSICAL
Color
Black
Material of Construction
PC (Plastic)
Unit Dimensions (hwd / in.)
0.710 x 3.940 x 3.940
Unit Packaging Type
Box
Unit Weight (lbs.)
0.353
Cable Jacket Color
Black
 
Cable Jacket Material
PVC
Cable Outer Diameter (OD)
3.5mm
Wire Gauge (AWG)
30+24
Charging Station Form Factor
Pad/Stand
Cable Length (ft.)
3
Cable Length (in.)
36.02
Total Number of Ports
1
Unit Dimensions (in.)
0.71 x 3.94
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-4° to 158°F (-20° to 70°C)
 
Operating Humidity Range
10% to 80% RH
Storage Humidity Range
5% to 95% RH
FEATURES & SPECIFICATIONS
GaN Technology
No
Overcurrent Protection
Yes
Overvoltage Protection
Yes
 
 
 
 
Driver Required
No
Qi Compliant
Yes
 
STANDARDS & COMPLIANCE
 
Product Compliance
CE (Europe); FCC (USA); REACH; RoHS3; UKCA; WEEE
Product Certifications
ICES (Canada); NOM (Mexico)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.