Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$37.43 Avg. Price
12-outlet surge protector safeguards your home/office electronics against dangerous surges, spikes and line noise.
  • 12 total NEMA 5-15R outlets—6 are designed to accommodate bulky transformers
  • 4320 joules protect your valuable electronics against dangerous surges/spikes/line noise
  • RJ11 and coaxial cable connectors protect phone/fax/modem/cable/satellite equipment
  • 2 USB ports share 2.1A for fast charging of phone, laptop and other mobile devices

Features

12-Socket Surge Protector Safeguards Your Sensitive Electronics
Ideal for your home or office workstation, this Protect It!® 12-outlet surge protector features a surge protection rating of 4320 joules to defend your sensitive electronic components against even the strongest power surges and spikes. Because residential power outlets have three wires—hot line (H), neutral (N) and ground (G)—the TLP128TTUSBB protects all three, covering the two protection modes: full normal mode (H-N) and common mode (N-G/H-G).
NEMA 5-15R Outlets Accept a Wide Range of Electronic Devices
Plug your PC, printer, scanner, router, modem, television, stereo receiver and other home/office electronics into 12 NEMA 5-15R AC outlets to protect them against dangerous surges, spikes and line noise. Six outlets are designed for greater flexibility in placing connected devices or accepting bulky transformers without blocking adjacent outlets. The eight-foot AC power cord with space-saving right-angle NEMA 5-15P plug helps you connect the surge protector to a wall outlet located behind furniture.
Also an RJ11 and Coaxial Cable Surge Protector to Cover All Your Bases
Built-in RJ11 jacks and silver coaxial cable connectors allow connection of telephone, fax, modem, cable television and satellite equipment. The TLP128TTUSBB prevents dangerous “back door” power surges from damaging your data line components.
2 USB Ports Share 2.1 Amps of Charging Power
Dual USB-A ports are available for charging your smartphone, tablet and other USB mobile devices, which are also protected from the damaging effects of surges, spikes and line interference.
Premium Protection from EMI/RFI Line Noise Helps Your Equipment Perform Better
Various electromagnetic and radio sources found in virtually every home and business can cause disruptive interference on the AC line. Known as EMI (electromagnetic interference) and RFI (radio frequency interference), this line noise is a common cause of performance problems. This 12-socket surge protector filters out disruptive line noise that can disturb your electronics and inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better with longer lifespans.
Includes the Latest Safety Features
The lighted on/off switch provides one-touch control over connected equipment. Diagnostic LEDs confirm your wall outlet is properly grounded and your connected equipment is protected. Its high-impact plastic housing is designed to endure in demanding environments.
Lifetime Warranty, $150K Ultimate Lifetime Insurance and Environmentally Responsible Design
The TLP128TTUSBB comes with a lifetime warranty and $150,000 of Ultimate Lifetime Insurance for any connected components damaged by a power surge (U.S., Canada and Puerto Rico only). It’s manufactured in compliance with strict RoHS specifications.

Package Includes

  • TLP128TTUSBB Protect It! 12-Outlet Surge Protector
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332209788
Product TypeSurge Protector
Charging Form FactorStrip
Device CompatibilityPhone; Tablet; Amazon Kindle
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service120V (110-125V)
Input Plug FeaturesRight Angle
Input Cord Gauge Type14 gauge; SJT
Input Cord Gauge (AWG)14
Voltage Compatibility (VAC)120
Input Plug TypeNEMA 5-15P
Input Cord DetailsSJT
Input Cord Length (ft.)8
Right-Angle PlugYes
OUTPUT
Frequency Compatibility50 / 60 Hz
Output Receptacles(12) 5-15R
Circuit Breaker (amps)15
Transformer Accommodation(7) Yes
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)Yes
SwitchesCombination AC circuit breaker and 2 position red illuminated on/off power switch
Diagnostic LED DetailsBuilt-in LEDs confirm suppressor "protection present" (green) and "grounded" (red) status
CHARGING
Number of Charging Ports2
Total Charging Watts10.5
Charging MethodUSB
Charging Port TypeUSB A (FEMALE)
Charging Ports / Amps(2) 2.1A
Overcharge ProtectionNo
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating  4320
AC Suppression Response Time  < 1 ns
Protection ModesIncludes full normal mode (H-N) and common mode (N-G / H-G) line suppression
UL1449 Let Through Rating800/800/800
EMI / RFI Filtering  Up to 40 dB
DATALINE SURGE SUPPRESSION
Telephone/DSL Protection Details1 line
Cable (Coax) ProtectionYes
Cable (Coax) Protection Details1 line
Network (Ethernet) ProtectionNo
Telephone/DSL ProtectionYes
PHYSICAL
Material of ConstructionPlastic
Power Cord ColorBlack
Housing ColorBlack
Mounting Holes or SlotsYes
Slot or Hole Mount Measurement (Center to Center)Distance between horizontal tabs = 75 mm; Distance between vertical tabs = 41.6 mm
Outlets Measurement (Center to Center)Distance between standard outlets = 28.5mm; Distance between transformer outlets = 57mm
Receptacle ColorBlack
Shipping Dimensions (hwd / in.)15.90 x 8.10 x 1.80
Shipping Weight (lbs.)2.34
Unit Dimensions (hwd / in.)13.580 x 7.870 x 1.380
Unit Weight (lbs.)1.90
STANDARDS & COMPLIANCE
Product CertificationsCAN/CSA-C22.2 No. 269.3 (Canada); CAN/CSA-C22.2 No. 308 (Canada); cUL Listed; NOM (Mexico); UL 1449; UL 1363; UL Listed
Product ComplianceFCC Part 68; RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$150,000 Ultimate Lifetime Insurance 

Questions & Answers

When a surge protector has been compromised (due to a single event like a lightning strike or over a series of spikes and surges), many surge protectors will use an audible or LED alert only. If these alerts are missed, your equipment will receive unprotected power without your knowledge. When a surge protector with automatic shutoff has its protection compromised, it will prevent power from reaching connected equipment entirely. This both protects the equipment and provides a timely and clear indicator that a new surge protector is needed.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.