Part Number: EVMIL620A New
Metered input PDU with enhanced cybersecurity is ideal for data center managers seeking to streamline PDU procurement and management.
- Embedded Gigabit Network Module offers market-leading cybersecurity
- 24 outlets include 12 C13 and 12 flexible C39, which accepts C14 and C20 plugs
- Color-coded load banks with individual breakers keep connections organized
- Toolless mounting buttons allow 0U vertical installation in your rack
- 3-year limited warranty
Features
Single-Phase Metered Input PDU Ideal for Data Center Managers with Large-Scale Distributed IT
The EVMIL620A Rack PDU G4 is ideal for streamlining PDU procurement and deployment within a rack in an enterprise data center, colocation data center or distributed IT infrastructure. Equipped to meet even the most diverse data center rack power needs, the EVMIL620A delivers versatile, enterprise-quality power distribution.
Market-Leading Cybersecurity Ensures Your Data Is Kept Safe
Chain-of-trust encryption, a user-configurable firewall and secure firmware boot capability prevent the EVMIL620A PDU from being a cyberattack vulnerability point on a network. An embedded, hot-swappable Gigabit Network Module (GNM) offers enhanced management and cybersecurity, including zero-trust architecture and zero-touch provisioning. The EVMIL620A is compatible with select Eaton Brightlayer Data Centers suite software solutions that enable extensive automation to shorten response times to power issues and ensure timely updates for stronger cybersecurity.
Metering to Optimize Utilization and Prevent Down Time
High accuracy metering for voltage, current, power and energy. Use this data for capacity planning, alarming or reporting energy consumption. Set alarm thresholds to prevent overload and prevent costly down time. Power data is available on the local LCD display or over the network using Web, SNMP, CLI or RestAPI.
24 Outlets Give You Plenty of Power Options
The EVMIL620A features 12 C13 outlets, which accept C14 connectors, and 12 high-retention C39 combo outlets, which accept both C14 and C20 connectors, adding flexibility to deployments and reducing the quantity of PDUs you will need to purchase and install. The outlets are evenly distributed into color-coded load banks, each with its own circuit breaker, to improve load balancing and organize connections in a crowded rack.
Convenient Box-to-Rack Installation
This EVMIL620A rack PDU (rPDU) features toolless mounting buttons that allow front- or side-facing rack installation, depending on your rack’s layout and your power needs. The 10-foot power cord has an attached C20 input and an L6-20 input adapter is included for versatility. Low-profile circuit breakers are flush with the lightweight aluminum chassis, and the narrow two-inch width saves space within the rack for revenue-generating equipment. You can cascade up to 40 EVMIL620A models with each model maintaining its own individual IP address from a single network connection point.
Specifications
OVERVIEW
UPC Code | 786689801410 |
PDU Type | Metered; Monitored |
INPUT
Input Phase | Single-Phase |
PDU Input Voltage | 100-240V |
Nominal Input Voltage(s) Supported | 100V AC; 120V AC; 200V AC; 208V AC; 230V AC; 240V AC |
Maximum Input Amps | 16.0 |
Input Connection Type | NEMA L6-20P |
PDU Plug Type | IEC-320 C20; NEMA L6-20P |
Input Cord Length (ft.) | 10 |
OUTPUT
Output Capacity (kVA) | 3.8 |
Output Capacity (Watts) | 3800 |
Output Capacity (kW) | 3.8 |
Output Capacity Details | 3.8kW (120-240V) total capacity; 16A max per output phase |
Frequency Compatibility | 50 / 60 Hz |
Output Receptacle Details | (12) C13; (12) C39 combo outlets |
Nominal Output Voltage(s) Supported | 100V; 110V; 115V; 120V; 200V; 208V; 220V; 230V; 240V |
Output Receptacles | (12) C13; (12) C39 |
CONNECTIONS
Ethernet Interface | Yes |
Serial Interface | Yes |
Daisy-chainable / Cascadable | Yes |
Daisy-chainable / Cascadable Details | Cascade up to 40 PDUs |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display | LCD pixel display with outlet-level readings and automatic shut-off to save energy. Set IP address, rotate display, control outlets, view alarms and read current, voltage, power and energy. |
LED Indicators | Green = outlet is on Red = PDU has power but outlet is off |
Current Measurement Accuracy (Amps) | +/-1% |
Voltage Measurement Accuracy (Volts) | +/-1% |
Power Measurement Accuracy (Watts) | +/-1% |
PHYSICAL
Material of Construction | Aluminum |
Form Factors Supported | Vertical |
Housing Color | Black |
Included Mounting Accessories | Mounting buttons |
Included Mounting Accessory Description | Factory-installed shoulder-style aluminum mounting buttons. 61.25” center-to-center Alternative flush-style mounting buttons also included with PDU. |
PDU Form Factor | Vertical (0U) |
Shipping Dimensions (hwd / in.) | 46.30 x 7.72 x 5.40 |
Shipping Weight (lbs.) | 9.70 |
Unit Dimensions (hwd / in.) | 39.400 x 2.000 x 2.080 |
Unit Weight (lbs.) | 4.9 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 140°F (0° to 60°C) |
Storage Temperature Range | 32° to 140°F (0° to 60°C) |
COMMUNICATIONS
Network Monitoring Port | Serial/Ethernet ports for environmental monitoring and daisy-chain connections |
SNMP Compatibility | Yes |
Network Compatibility | 10 Mbps; 100 Mbps (Fast Ethernet); 1 Gbps (Gigabit); 1000 Mbps |
Network Speed Details | 10 Mbps; 100 Mbps (Fast Ethernet); 1 Gbps (Gigabit); 1000 Mbps |
Network Management Card Description | Eaton Gigabit Network Module G4 |
FEATURES & SPECIFICATIONS
High Availability PDU Features | Advanced cybersecurity |
STANDARDS & COMPLIANCE
Product Certifications | ICES (Canada); UL 62368-1; cTUVus |
Product Compliance | FCC Part 15 Class A (USA); RoHS |
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada) | 3-year limited warranty |
Questions & Answers
Documents & Downloads
Design Resources
Product Literature
Product Images