Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$750.55 Avg. Price

Protects connected mission-critical equipment against damage, downtime and data loss due to blackouts, brownouts, power surges and line noise. Ideal solution for servers, storage devices and telecom hardware.

  • Corrects under- and overvoltages from 83V to 147V
  • 6 NEMA 5-15R outlets—2 switchable via network interface
  • Network power management and control capability
  • 99% efficiency rating saves energy and operating cost
  • 14 min. runtime at half load; 4 min. at full load
  • To use the Auto Probe feature, this product requires a WEBCARDLX network interface (sold separately) running LX firmware update 15.5.2 or later
  • 2-year limited warranty

Features

Protects Mission-Critical Rack-Mounted Equipment
  • Provides fully regulated sine wave AC output for servers, network storage devices and telecom hardware
  • Audible alarm signals loss of utility power, overload and low battery
  • 6 NEMA 5-15R outlets
  • 10-ft. (3.05 m) power cord with 120V NEMA 5-15P input
  • 450-joule surge suppression rating
Reliable Battery Backup
  • Supports half load up to 14 min. and full load up to 4 min.
  • Internal batteries designed for hot-swap field replacement
Switchable Outlets
  • 2 load banks, each with one outlet controllable remotely to reboot equipment or shed nonessential loads
Automatic Voltage Regulation (AVR)
  • Maintains 120V nominal output over input range of 83V-147V without using battery power
EMI/RFI Line Noise Filtering
  • Removes electromagnetic and radio frequency interference that can disrupt or damage equipment's performance
High Efficiency Operation
  • 99% line mode efficiency saves money and energy and protects the environment
LED Indicators
  • Front-panel LEDs signal power, voltage correction, load level and battery charge state
Optional Network Management Cards
  • Compatible with UPS management cards, such as WEBCARDLX
Communications Ports
  • USB and DB9 ports enable data-saving unattended shutdown when used with PowerAlert software, available via FREE download from tripplite.eaton.com/products/power-alert
  • EPO port supports emergency shutdown in large facilities
Versatile Installation Options
  • Hardware included for mounting in 1U of EIA-standard 19 in. 2- or 4-post rack
  • Optional 4POSTRAILKIT1U accessory available for extra support in 4-post installations
  • Compatible with vertical mount cabinets
TAA Compliant
  • Complies with Federal Trade Agreements Act (TAA) for GSA Schedule purchases

Package Includes

  • SM1000RM1UTAA SmartPro 120V 1kVA 800W Line-Interactive Sine Wave UPS
  • USB cable
  • DB9 cable
  • EPO cable
  • Mounting hardware
  • Owner’s manual
TAA compliant Cisco compatible RoHS compliant VMware ready application

Specifications

OVERVIEW
UPC Code037332184184
UPS TypeLine-Interactive
INPUT
Input PhaseSingle-Phase
Rated input current (Maximum Load)9.0A
Nominal Input Voltage(s) Supported120V AC
UPS Input Connection Type5-15P
Input Circuit Breakers15A
UPS Input Cord Length (ft.)10
Recommended Electrical Service15A 120V
OUTPUT
Output Capacity (VA)1000
Output Capacity (kVA)1
Output Capacity (Watts)800
Output Capacity (kW)0.8
Power Factor  0.8
Nominal Voltage Details120v nominal output in battery mode
Frequency Compatibility60 Hz
Output Voltage Regulation (Line Mode)-21%, +8%
Output Voltage Regulation (Battery Mode)+/- 5%
Load Management Receptacles  Two switchable single-outlet 5-15R load banks
Output AC Waveform (AC Mode)Pure Sine wave
Output AC Waveform (Battery Mode)Pure Sine wave
Nominal Output Voltage(s) Supported110V; 115V; 120V
Output Receptacles(6) 5-15R
Individually Controllable Load Banks  Yes
BATTERY
Battery TypeValve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)  4 min. (800W)
Runtime Half Load (min.)  14 min. (400W)
DC System Voltage (VDC)24
Battery Recharge Rate (Included Batteries)Less than 4.5 hours from 10% to 90%
Battery AccessFront panel battery access door
Internal UPS Replacement Battery Cartridge RBC69-1U 
Battery Replacement DescriptionHot-swappable, user replaceable batteries
VOLTAGE REGULATION
Voltage Regulation DescriptionAutomatic voltage regulation (AVR) maintains line power operation with an input voltage range of 83 to 147
Overvoltage Correction  Input voltages between 128 and 147 are reduced by 12%
Undervoltage Correction  Input voltages between 83 and 107 are boosted by 14%
USER INTERFACE, ALERTS & CONTROLS
Switches2 Switches control off/on power status and alarm-cancel/self-test operation
Alarm Cancel OperationPower-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status
Audible AlarmAudible alarm indicates power-failure, overload and low-battery conditions
LED Indicators5 LEDs indicate line power, battery power, overload, voltage regulation and battery low/replace status
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating450
UPS Dataline Suppression1 line TEL/DSL or Ethernet
EMI / RFI AC Noise Suppression  Yes
AC Suppression Response Time  Instantaneous
PHYSICAL
Primary Form FactorRackmount; Vertical
Rack Height  1U
Cooling MethodFan
Included Mounting Accessory DescriptionIncluded mounting brackets provide front-rail installation in 2 or 4 post racks; For additional stability in 4 post racks, consider optional 4 post mounting accessories 4POSTRAILKIT1U & 4POSTRAILKITWM
Installation Form Factors Supported with Included Accessories2 post 19 inch rackmount; 2 post front mount; 4 post 19 inch rackmount
Installation Form Factors Supported with Optional AccessoriesVertical Mount Enclosures ( SRWF5U36 ,  SRWF5U ,  SRWF10UMOD )
Minimum Required Rack Depth (inches)20
Optional Mounting Accessory NotesOptional  4POSTRAILKITWM  enables installation in 4-port short-depth racks from 14.5 to 23.5 inches (368 to 597mm); Optional  4POSTRAILKIT1U  enables installation in 4-post full-depth racks from 20.5 to 36 inches (521 to 914mm)
Primary UPS Depth (mm)425
Primary UPS Height (mm)44
Primary UPS Width (mm)445
Shipping Dimensions (hwd / in.)6.25 x 23.50 x 22.50
Shipping Weight (lbs.)36.00
UPS Housing MaterialSteel
UPS Power Module Dimensions (hwd, in.)1.75 x 17.5 x 16.75
UPS Power Module Weight (kg)14.51
UPS Power Module Weight (lbs.)32
Unit Weight (lbs.)32.0000
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range5° to 122°F (-15° to 50°C)
Relative Humidity0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)  39
AC Mode Efficiency Rating (100% Load)99%
Audible Noise45 dBA maximum, front side 1m
COMMUNICATIONS
Network Management Cards TLNETCARD ;  WEBCARDLXE 
Network Monitoring Port DescriptionSupports detailed monitoring of UPS and site power conditions
PowerAlert SoftwareFor local monitoring via the UPS’s built-in USB or DB9 ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications CableUSB and DB9 cabling included
WatchDog CompatibilitySupports Watchdog application, OS and hard-reboot restart options for remote applications
Network Management Card DescriptionNetwork management card optional
Communications InterfaceDB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface; USB
LINE / BATTERY TRANSFER
Transfer Time  5 milliseconds AC to DC; 1 millisecond DC to AC
Low Voltage Transfer to Battery Power (Setpoint)83
High Voltage Transfer to Battery Power (Setpoint)147
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
High Availability UPS Features  Auto Probe Monitoring and Reboot (requires WEBCARDLX); Automatic Voltage Regulation (AVR); Hot swappable batteries; Remote management; Surge/noise protection
Green Energy-Saving FeaturesGreater than 95% efficiency - GREEN UPS; Individually controllable load banks
Grounding DetailsBack panel grounding lug
APPLICATIONS
UPS ApplicationsLarge Network; High-End Desktop/Small Network
STANDARDS & COMPLIANCE
Product CertificationsCSA (Canada); NOM (Mexico); UL 1778
Product ComplianceRoHS; FCC Part 15 Class A (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$250,000 Ultimate Lifetime Insurance 

Questions & Answers

In Economy Mode, the UPS increases efficiency by implementing dynamic double conversion, which means it suspends or resumes double conversion automatically as the quality of input power changes. For a full explanation of Economy Mode, click here
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Accessories

UPS Replacement Batteries

  Model Number Description
1U UPS Replacement Battery Cartridge for Select SmartPro UPS RBC69-1U RBC69-1U 1U UPS Replacement Battery Cartridge for Select SmartPro UPS

Power Distribution Units (PDUs)

  Model Number Description
1.8kW Single-Phase 120V Basic PDU, 13 NEMA 5-15R Outlets, NEMA 5-15P Input, 15 ft. (4.57 m) Cord, 1U Rack-Mount PDU1215 PDU1215 1.8kW Single-Phase 120V Basic PDU, 13 NEMA 5-15R Outlets, NEMA 5-15P Input, 15 ft. (4.57 m) Cord, 1U Rack-Mount
1.5kW Single-Phase Hot-Swap PDU, 100-127V 15A Outlets (8 5-15R), 2 5-15P, 10 ft. (3.05 m) & 6 ft. (1.83 m) Cords 2U Rack-Mount PDUB15 PDUB15 1.5kW Single-Phase Hot-Swap PDU, 100-127V 15A Outlets (8 5-15R), 2 5-15P, 10 ft. (3.05 m) & 6 ft. (1.83 m) Cords 2U Rack-Mount
100-125V 12A Single-Phase Hot-Swap PDU with Manual Bypass - 6 NEMA 5-15R Outlets, 2 5-15P Inputs, 1U Rack/Wall PDUB151U PDUB151U 100-125V 12A Single-Phase Hot-Swap PDU with Manual Bypass - 6 NEMA 5-15R Outlets, 2 5-15P Inputs, 1U Rack/Wall
1.4kW Single-Phase Local Metered PDU, 120V Outlets (13 5-15R), 5-15P, 100-127V Input, 15 ft. (4.57 m) Cord, 1U Rack-Mount PDUMH15 PDUMH15 1.4kW Single-Phase Local Metered PDU, 120V Outlets (13 5-15R), 5-15P, 100-127V Input, 15 ft. (4.57 m) Cord, 1U Rack-Mount
1.4kW Single-Phase Monitored PDU with LX Platform Interface, 120V Outlets (8 5-15R), 5-15P, 12 ft. (3.66 m) Cord, 1U Rack-Mount, TAA PDUMNH15 PDUMNH15 1.4kW Single-Phase Monitored PDU with LX Platform Interface, 120V Outlets (8 5-15R), 5-15P, 12 ft. (3.66 m) Cord, 1U Rack-Mount, TAA
1.4kW Single-Phase Local Metered PDU, 120V Outlets (16 5-15R), 5-15P, 15 ft. (4.57 m) Cord, 0U Vertical, 48 in. PDUMV15 PDUMV15 1.4kW Single-Phase Local Metered PDU, 120V Outlets (16 5-15R), 5-15P, 15 ft. (4.57 m) Cord, 0U Vertical, 48 in.
1.4kW Single-Phase 120V Basic PDU, 14 NEMA 5-15R Outlets, NEMA 5-15P Input, 15 ft. (4.57 m) Cord, 0U Vertical PDUV15 PDUV15 1.4kW Single-Phase 120V Basic PDU, 14 NEMA 5-15R Outlets, NEMA 5-15P Input, 15 ft. (4.57 m) Cord, 0U Vertical

Network Interfaces and Sensors

  Model Number Description
SNMP/Web/Modbus Management Accessory Card for Compatible UPS Systems TLNETCARD TLNETCARD SNMP/Web/Modbus Management Accessory Card for Compatible UPS Systems
WEBCARDLXE Network Management Card for Select UPS Systems WEBCARDLXE WEBCARDLXE WEBCARDLXE Network Management Card for Select UPS Systems

Accessories

  Model Number Description
SmartRack 4-Post 1U Universal Adjustable Rack-Mount Shelf Kit 4POSTRAILKIT1U 4POSTRAILKIT1U SmartRack 4-Post 1U Universal Adjustable Rack-Mount Shelf Kit
SmartRack 4-Post 1U Universal Adjustable Shelf Kit for Wall-Mount Racks 4POSTRAILKITWM 4POSTRAILKITWM SmartRack 4-Post 1U Universal Adjustable Shelf Kit for Wall-Mount Racks

Services & Extended Warranties

Preventive Maintenance

Part Number Description
TL0005NXXX6009UC UPS Preventative Maintenance on units 0-6000 VA for select products, Smart, SMX, SU UPS
TLWFLN72XX2509UC 2-Year Onsite Service Contract -0-2500 VA UPS, Smart, SMX, SU systems
TLWFLN73XX2509UC 3-Year Onsite Service Contract -0-2500 VA UPS, Smart, SMX, SU systems
TLWFLN75XX2509UC 5-Year Onsite Service Contract -0-2500 VA UPS, Smart, SMX, SU systems

Extended Warranty

Part Number Description
TL5SW5Y1400UC 5-Year Extended Warranty Smart & SMX 951-1400 VA UPS systems

Unpacking & Assembly

Part Number Description
TLAS00NXXX6009UC UPS Assembly on UPS Systems 0-6000 VA for select products, Smart, SMX, SU UPS

Installation

Part Number Description
TLSU05NXXX6009UC UPS Startup on UPS Systems 0-6000 VA for select products, Smart, SMX, SU UPS

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.