Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$91.49 Avg. Price
Line-interactive UPS provides basic battery backup with AVR protection for your office computer, home theater setup or digital signage.
  • Protects valuable equipment from dangers posed by brownouts, surges and line noise
  • AVR battery backup allows time to save files and safely shut down during blackouts
  • 6 NEMA 5-15R outlets provide power to PC, home theater or digital signage equipment
  • Alarm and front-panel LEDs report online, battery, fault and overload conditions 
  • High 95% efficiency with low BTU ratings saves power and lowers your energy costs
  • 3-year limited warranty

Features

650VA/360W/120V Battery Backup for PCs, Home Theater or Digital Signage
This 120V UPS with AVR protection provides reliable battery backup and AC power protection against blackouts, brownouts, surges and line noise that can damage valuable electronics or destroy data. The six-outlet 120V battery backup is ideal protection for your home office, media center or commerce components, including computers, routers, printers, HDTVs, Blu-ray players, game consoles, ATMs, security systems and digital signage equipment.
Allows Time to Back Up Critical Files During a Blackout
Backup support allows you to work through short power failures, and gives you enough time to safely save files and shut down your system in case of a prolonged blackout. Backup time varies according to load, but the line-interactive UPS system should keep an energy-efficient desktop computer with small LCD monitor powered as long as 32 minutes. During normal operation, incoming utility power keeps the replaceable internal battery fully charged, so backup power will always be available.
Connects Your Equipment to 6 NEMA 5-15R Outlets
Four 5-15R outlets provide both battery backup and surge protection for your computer, monitor and other crucial components. The other two 5-15R outlets are surge-protected only for printers, scanners and other non-essential equipment. A high 95% line mode efficiency rating reduces BTU emissions, energy consumption and, ultimately, your energy costs.
Automatic Voltage Regulation (AVR) Corrects Low-Voltage Conditions
AVR protects your equipment from incremental hardware damage, data loss and performance problems caused by brownouts. The VS650T can correct brownouts as low as 89V and overvoltages as high as 145V back to nominal 120V power without drawing on the battery backup needed to support your equipment during a blackout.
316 Joules Fight Back Against Unexpected Power Surges
A 316-joule surge suppression rating protects connected components from the harmful effects of power surges.
Combats Electromagnetic Interference That Can Harm Equipment
Various electromagnetic and radio sources found in virtually every home and business can cause disruptive interference on the AC line. Known as EMI (electromagnetic interference) and RFI (radio frequency interference), this line noise is a common cause of performance problems and can lead to incremental hardware damage, data corruption and audio/video transmission problems. The VS650T incorporates technology that filters out disruptive line noise so that it won’t affect your equipment.
Easy-to-Read LEDs Report Real-Time UPS and Power Status
Three front-panel LED indicators monitor essential information, such as online, battery and fault modes. An audible alarm will sound in case of low battery, excessive load and fault condition.
Tower Form Factor for Easy Placement in Your Workspace or Media Center
The long-lasting ABS housing fits easily on a desktop, shelf or anywhere else convenient to your workstation or home theater. The five-foot power cord with NEMA 5-15P plug connects to a properly grounded AC wall outlet.

Package Includes

  • VS650T 650VA 360W Line-Interactive UPS with 6 Outlets
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332212894
UPS TypeLine-Interactive
INPUT
Input PhaseSingle-Phase
Rated input current (Maximum Load)6A
Nominal Input Voltage(s) Supported120V AC
UPS Input Connection Type5-15P
Input Circuit Breakers7A
UPS Input Cord Length (ft.)5
Recommended Electrical Service15A 120V
OUTPUT
Output Capacity (VA)650
Output Capacity (kVA)0.65
Output Capacity (Watts)360
Output Capacity (kW)0.36
Output Capacity Details5.4A @ 120V. (LINE MODE) 110%+/- 10% @ 5 minutes; (BATTERY MODE) 110% +/- 10% @ 5 seconds
Power Factor  0.55
Nominal Voltage Details120V sinusoidal in line mode and 120V PWM in battery mode
Frequency Compatibility60 Hz
Frequency Compatibility DetailsOutput is regulated to +/-0.05Hz when input frequency exceeds +/-5Hz of nominal.
Output Voltage Regulation (Line Mode)120V (+9%, -12%)
Output Voltage Regulation (Battery Mode)120V (+/- 10%)
UPS Output Receptacles (Surge Suppression Only)4 UPS outlets, 2 surge-only outlets
Output AC Waveform (AC Mode)Sine wave
Output AC Waveform (Battery Mode)PWM sine wave
Nominal Output Voltage(s) Supported110V; 115V; 120V
Output Receptacles(6) 5-15R
BATTERY
Battery TypeValve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)  0.5 min. (360W)
Runtime Half Load (min.)  5.7 min. (180W)
DC System Voltage (VDC)12
Battery Recharge Rate (Included Batteries)8 hours (10% to 90%)
VOLTAGE REGULATION
Voltage Regulation DescriptionAutomatic voltage regulation (AVR) maintains line power operation with an input voltage range of 89 to 145
Overvoltage Correction  Input voltages between 132 and 145 are reduced by 15%
Undervoltage Correction  Input voltages between 89 and 108 are boosted by 18%
USER INTERFACE, ALERTS & CONTROLS
SwitchesControls off/on power status
Audible AlarmAudible alarm indicates low-battery, fault, overload and replace-battery status
LED Indicators3 LEDs indicate online mode (green), battery mode (yellow) and fault mode (red)
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating316
UPS AC Suppression Response TimeInstantaneous
EMI / RFI AC Noise Suppression  Yes
PHYSICAL
Primary Form FactorTower
Installation Form Factors Supported with Included AccessoriesTower
Primary UPS Depth (mm)300
Primary UPS Height (mm)142
Primary UPS Width (mm)102
Shipping Dimensions (hwd / in.)8.70 x 5.50 x 13.50
UPS Housing MaterialABS
UPS Power Module Dimensions (hwd, in.)5.6 x 4 x 11.8
UPS Power Module Weight (kg)4.49
UPS Power Module Weight (lbs.)9.9
Unit Weight (lbs.)9.900
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range5° to 113°F (-15° to 45°C )
Relative Humidity0 to 90%, non-condensing
AC Mode BTU / Hr. (Full Load)  24
AC Mode Efficiency Rating (100% Load)95%
AC Economy Mode Efficiency Rating (100% Load)0.95
Operating Elevation0-6562 ft. (0-2000 m)
COMMUNICATIONS
Network Management Card DescriptionNetwork management not supported
Communications InterfaceNone
LINE / BATTERY TRANSFER
Transfer Time  6 milliseconds
Low Voltage Transfer to Battery Power (Setpoint)89
High Voltage Transfer to Battery Power (Setpoint)145
FEATURES & SPECIFICATIONS
High Availability UPS Features  Automatic Voltage Regulation (AVR); Surge/noise protection
APPLICATIONS
UPS ApplicationsHome/Office Desktop; Audio/Video; Retail/Point of Sale; Hospitality
STANDARDS & COMPLIANCE
Product CertificationsCSA (Canada); NOM (Mexico); UL 1778
Product ComplianceRoHS; FCC Part 15 Class A (USA)
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)3-year limited warranty

Questions & Answers

Accessories

Power Distribution Units (PDUs)

  Model Number Description
100-125V 12A Single-Phase Hot-Swap PDU with Manual Bypass - 6 NEMA 5-15R Outlets, 2 5-15P Inputs, 1U Rack/Wall PDUB151U PDUB151U 100-125V 12A Single-Phase Hot-Swap PDU with Manual Bypass - 6 NEMA 5-15R Outlets, 2 5-15P Inputs, 1U Rack/Wall

Services & Extended Warranties

Preventive Maintenance

Part Number Description
TL0005NXXX6009UC UPS Preventative Maintenance on units 0-6000 VA for select products, Smart, SMX, SU UPS
TLWFLN72XX2509UC 2-Year Onsite Service Contract -0-2500 VA UPS, Smart, SMX, SU systems
TLWFLN73XX2509UC 3-Year Onsite Service Contract -0-2500 VA UPS, Smart, SMX, SU systems
TLWFLN75XX2509UC 5-Year Onsite Service Contract -0-2500 VA UPS, Smart, SMX, SU systems

Extended Warranty

Part Number Description
TL5SW5Y0950UC 5-Year Extended Warranty Smart & SMX 0-950 VA UPS systems

Unpacking & Assembly

Part Number Description
TLAS00NXXX6009UC UPS Assembly on UPS Systems 0-6000 VA for select products, Smart, SMX, SU UPS

Installation

Part Number Description
TLSU05NXXX6009UC UPS Startup on UPS Systems 0-6000 VA for select products, Smart, SMX, SU UPS

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.