Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$102.17 Avg. Price
  • 14 outlets / 15-ft. (4.57 m) cord
  • 3000 joule rating
  • Adjustable rackmount hardware

Overview

DRS-1215 offers surge and noise suppression in a versatile all-metal multi-mount cabinet. Detachable mounting flanges are configurable for rack-mount, wall-mount and under-counter installation. Uses only 1U when installed in any 19-inch EIA-standard rack. Includes 14 outlets (6 front/8 rear), 15-foot (4.6-meter) cord and guarded power switch to reduce the risk of accidental shutoff. Diagnostic LED indicates surge protection status.

Features

  • Versatile all-metal cabinet with detachable mounting flanges allows rackmount, wallmount, undercounter and other creative mounting options
  • Uses one rack space (1U) in standard 19 inch rack ("zero U" mounting possible in many racks)
  • 3000 joules AC surge suppression with EMI/RFI filtering
  • 14 NEMA 5-15R output receptacles (6 front/8 rear)
  • 15-ft. (4.57 m) AC cord with NEMA 5-15P straight-in plug connection
  • Diagnostic LED confirms suppressor operation
  • Lighted power switch confirms power on/off status
  • Snap-in switch guard prevents accidental turn off
  • 15 amp capacity with circuit breaker
  • 120V AC, 50/60Hz electrical compatibility

Package Includes

  • DRS-1215 Surge Suppressor
  • Warranty information
  • Instruction manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332100245
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service120V (110-125V)
Voltage Compatibility (VAC)120
Maximum Surge Amps120000
Input Plug TypeNEMA 5-15P
Input Cord Length (ft.)15
Right-Angle PlugNo
OUTPUT
Frequency Compatibility50 / 60 Hz
Output Receptacles(14) 5-15R
Circuit Breaker (amps)15
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)Yes
SwitchesPower switch controls power to all outlets
Diagnostic LED DetailsGreen - Protection Present
Locking Switch CoverTransparent locking switch cover prevents accidental shutoff
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating  3000
AC Suppression Response Time  < 1 ns
Protection ModesIncludes full normal mode (H-N) and common mode (N-G / H-G) line suppression
Safe Thermal Fusing  Prevents unsafe conditions during extreme extended over-voltages and catastrophic occurrences
UL1449 Let Through Rating330V
EMI / RFI Filtering  40-80 dB
ImmunityConforms to IEE 587 / ANSI C62.41
DATALINE SURGE SUPPRESSION
Network (Ethernet) ProtectionNo
PHYSICAL
Material of ConstructionMetal
Power Cord ColorBlack
Form Factors Supported1U rackmount, 0U vertical rackmount, wallmount and under-counter mounting supported - detachable flanges can be re-configured to support a variety of additional mounting options
Housing ColorBlack
Included Mounting AccessoriesIncluded mounting flanges are pre-installed for 1U rackmount installation and can be re-configured to support a variety of mounting options
Mounting Holes or SlotsNo
Outlets Measurement (Center to Center)Distance between front outlets = 38.9mm; Distance between rear outlets = 38.9mm
Receptacle ColorBlack
Shipping Dimensions (hwd / in.)9.30 x 2.50 x 20.40
Shipping Weight (lbs.)5.86
Unit Dimensions (hwd / in.)1.750 x 17.500 x 4.000
Unit Weight (lbs.)4.6
Mounting DetailsIncludes flanges
STANDARDS & COMPLIANCE
Product CertificationsCAN/CSA-C22.2 No. 308 (Canada); UL 1363
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

A surge protector will protect your electronics by acting as an “electrical sponge” by clamping down on spikes, “soaking them up” and converting the excess energy into heat, thus preventing the spikes from passing through the surge protector into the sensitive electronic devices and damaging them. As with any “sponge” a surge protector has a limited absorption capacity. Once that capacity is reached, the unit is no longer able to protect and must be replaced.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.