Part Number: BHDBT3-TR New TAA
Extends the range of your uncompressed 4K video/audio, Ethernet, IR, RS-232 serial or USB signal up to 328 ft. via Cat6a cable.
- Latest HDBaseT 3.0 technology allows transmission or reception of 4K AV signals
- Supports UHD resolutions up to 4K @ 60 Hz (4:4:4) with High Dynamic Range (HDR)
- HDMI audio switch allows easy audio embedding/de-embedding and audio bypass
- Easy to install on a wall using the built-in mounting brackets
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 1-year limited warranty
Features
Designed with the Newest HDBaseT 3.0 Technology
This 4K video transceiver performs the functions of either a transmitter or receiver, depending on your AV solution. Using a single Cat6a cable (HDBaseT3 certified) with zero latency, the BHDBT3-TR extends true 4K uncompressed video and audio up to 328 feet (100 meters) with the latest HDBaseT standards. It also transmits Ethernet, RS-232 serial, USB and IR control up to 328 feet, making it ideal for conference halls, auditoriums, lecture halls, museums, exhibition rooms and anywhere else that requires high-quality transmission and an easy-to-use application.
Transmits 4K Video with HDR and 4:4:4 Color
Using an HDBaseT3-certified Cat6a cable with no latency, the BHDBT3-TR extends Ultra HD 4K resolutions up to 4096 x 2160 at 60 Hz. It supports HDR (High Dynamic Range), providing a wide range of vibrant colors with richer contrast, brighter whites and deeper blacks that pop on your 4K display. HDCP 2.3 encryption allows you to stream 4K Amazon and Netflix content with no complications. This transceiver also supports uncompressed 4:4:4 chroma subsampling for top-level PC gaming or using your HDTV as a PC monitor.
One Transceiver Handles Multiple Functions for Streamlined Performance
In addition to 4K video, the BHDBT3-TR also extends bi-directional RS-232 serial, full-range IR remote control, Gigabit Ethernet and USB 2.0 up to 328 feet (100 meters). This allows connection of barcode scanners, Ethernet routers and a wide range of USB peripherals, among other components.
Stable HDMI Signal Transmission
The BHDBT3-TR is equipped with HDMI audio embedded/de-embedded functions, allowing you to flexibly adapt suitable audio/video combinations based on different environments. To ensure nonstop operation, a fanless fin heat sink prevents overheating and elevates the transceiver’s reliability.
Avoid Signal Disruptions with Extra-Secure Locking HDMI Connectors
Having a cable come loose accidentally can cause AV signal loss. Universal HDMI cable locks help prevent accidental disconnection and signal disruption. This is especially helpful for ensuring components stay attached in difficult-to-access installations.
Plug-and-Play Convenience and Easy Installation
The BHDBT3-TR requires no software or drivers to install, making setup simple. It mounts to a wall using the built-in brackets.
TAA-Compliant for GSA Schedule Purchases
The BHDBT3-TR is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.
System Requirements
- Source device with HDMI port (Blu-ray player, laptop, PC)
- Display device(s) with HDMI port (HDTV, projector, monitor)
- HDBaseT3-certified Cat6a cable with zero latency is recommended to ensure maximum video quality
Package Includes
- BHDBT3-TR HDBaseT 3.0 Transceiver
- RS-232 terminal block
- (2) Wall-mount brackets
- (4) Foot pads
- USB-B to USB-A cable
- Power adapter
- C13 to NEMA 5-15P power cord
- C13 to BS1363 power cord
- C13 to Schuko power cord
- IR emitter
- IR receiver
- Owner’s manual
- Quick Start Guide
Specifications
OVERVIEW
UPC Code | 037332284617 |
Product Type | Video Extender |
Accessory Type | Extender |
Technology | Cat5/5e; Cat6; HDBaseT; HDMI; IR; USB |
VIDEO
Video Input | HDMI (FEMALE) |
Video Output | HDMI (FEMALE) |
Video Ports | HDMI (FEMALE) |
Video Ports Details | HDMI 2.0; HDCP 2.3 |
Max Supported Video Resolution | 4096 X 2160 60HZ |
Max 720P Range (ft) | 328 |
Max 1080P Range (ft) | 328 |
Max 1280 x 720 (720p) Range (ft) | 328 |
Max 1920 x 1080 (1080p) Range (ft) | 328 |
Max 1920 x 1200 Range (ft) | 328 |
Max 2560 x 1600 Range (ft) | 328 |
Max 3840 x 2160 (4K@30Hz) Range (ft) | 328 |
Max 4096 x 2160 (4K) Range (ft) | 328 |
Transmitter Video Input | HDMI |
Receiver/Transceiver Video Output | HDMI |
Receiver - Number of Video Outputs | 1 |
Signal Range (ft) | 328 |
Signal Range (m) | 100 |
Recommended Cabling | N202-Series Cat6 Cables |
Max Supported Color Depth | 36-bit Deep Color |
HDR Support | Yes |
3D Video Supported | Yes |
Chroma Sub Sampling | 4:4:4 |
Maximum Signal Range (ft) | 328 |
Maximum Signal Range Details | 328 ft via Cat6 |
AUDIO
Audio Input | 3.5mm; HDMI |
Audio Output | 3.5mm; HDMI |
Audio Specification | Stereo Audio |
INPUT
AC Power Adapter Plug(s) | BS 1363 UK; CEE 7/16 Schuko; NEMA 5-15P North America |
AC Power Adapter Input Specs (V / Hz / A) | 100-240V / 50/60Hz / 1.2A |
AC Power Adapter Output Specs (V / A) | 12V / 3A |
AC Power Adapter Cord Length (ft.) | 6 |
AC Power Adapter Cord Length (m) | 1.83 |
POWER
Power Source Type | AC Adapter with detachable power cord |
AC Plug Type | BS1363; CEE 7/16 Schuko; NEMA 5-15P |
Power Source | Transmitter and Receiver (Included) |
Power Over Cable (PoC) Support | No |
AC Adapter | Input: 100-240V, 50/60Hz, 1.2A; Output: 12V, 3.3A, 6ft. |
Power Consumption (Watts) | 6.45 |
CONNECTIONS
Number of Ports | 8 |
Side A - Connector 1 | HDMI (FEMALE) |
Side A - Connector 2 | RJ45 (FEMALE) |
Side A - Connector 3 | 3.5MM (FEMALE) |
Side A - Connector 4 | USB B (FEMALE) |
Side B - Connector 1 | HDMI (FEMALE) |
Side B - Connector 2 | RJ45 (FEMALE) |
Side B - Connector 3 | 3.5MM (FEMALE) |
Side B - Connector 4 | USB A (FEMALE) |
Daisy-chainable / Cascadable | No |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | TX & RX: x1 Green (Power); TX & RX: x1 Orange (Link); TX x1 Orange (Video In); RX x1 Orange (Video Out) |
PHYSICAL
Color | Black |
Material of Construction | METAL |
Included Mounting Accessories | Wallmount |
Number of Displays | 1 |
Form Factor/Mounting Options | Box; Wall-mount |
Receiver Unit Dimensions (hwd / in.) | 1.13 x 5.11 x 6.54 |
Receiver Unit Height (in.) | 1.13 |
Receiver Unit Width (in.) | 5.11 |
Receiver Unit Depth (in.) | 6.54 |
Receiver Unit Weight (lbs.) | 1.41 |
Shipping Dimensions (hwd / in.) | 12.00 x 3.86 x 8.27 |
Shipping Weight (lbs.) | 4.41 |
Transmitter Unit Dimensions (hwd / in.) | 1.13 x 5.11 x 6.54 |
Transmitter Unit Weight (lbs.) | 1.41 |
Unit Dimensions (hwd / in.) | 5.270 x 6.540 x 1.130 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 4.41 |
Housing | Metal |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | -4° to 140°F (-20° to 60°C) |
Relative Humidity | 0 TO 80% RH, NON-CONDENSING |
Operating Humidity Range | 0% TO 80% RH, Non-Condensing |
Storage Humidity Range | 0% TO 80% RH, Non-Condensing |
COMMUNICATIONS
Maximum Data Rate | 300 Mbps |
Max 1024 x 768 Range (ft) | 328 |
Signal Range (ft.) | 328 |
Max 480P Range (ft) | 328 |
Max 1440 x 900 Range (ft) | 328 |
Max 1080i Range (ft) | 328 |
Max 1920 x 1440 Range (ft) | 328 |
Max 4K UHD Range (ft) | 328 |
Max 480i Range (ft) | 328 |
Max 640 x 480 Range (ft) | 328 |
Max 800 x 600 Range (ft) | 328 |
Max 1600 x 1200 Range (ft) | 328 |
Max 2048 x 1536 Range (ft) | 328 |
IR Remote Extension Support | No |
RS-232 Serial Extension Support | Yes |
Consumer Electronics Control (CEC) Supported | Yes |
FEATURES & SPECIFICATIONS
USB Specification | USB 2.0 (up to 480 Mbps) |
10/100 Ethernet Extension Support | No |
Integrated/Removable Cable | No |
MST Support | No |
Mounting Accessory Included | Yes |
Multi-Resolution Support | No |
Built-In Equalizer | No |
HDCP Specification | 2.3 |
Driver Required | No |
Recommended Category Cable | Cat6 / Cat 6A |
IR Frequency Range | 30K~56KHz FULL RANGE |
STANDARDS & COMPLIANCE
External Power Supply Certifications | CCC; GS; TUV; UL; RoHS; WEEE; cUL |
Product Certifications | NOM (Mexico) |
Product Compliance | CE (Europe); FCC (USA); RoHS; Trade Agreements Act (TAA); WEEE |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Accessories
Copper Network Cables
Model Number | Description | |
---|---|---|
N223-01K-BL | Cat6a 10G-Certified Solid Core UTP CMR PVC Bulk Ethernet Cable, Blue, 1000 ft. (304.8 m) | |
N261-100-BL | Cat6a 10G Snagless Molded UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 100 ft. (30.5 m) |
Audio Video Cables
Model Number | Description | |
---|---|---|
P569-006-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft. |
Documents & Downloads
Documentation
Declarations of Conformity
Product Images