Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$48.64 Avg. Price

Premium protection for valuable electronics against dangerous surges, spikes and line noise that can damage equipment or destroy data. Recommended for home, corporate, retail, telecom and industrial applications.

  • 2 NEMA 5-15R outlets in an exclusive isolated filter bank
  • 1410-joule surge protection rating
  • Durable metal housing designed for tough environments
  • 12A resettable circuit breaker prevents dangerous overloads
  • 6 ft. AC power cord with right-angle NEMA 5-15P plug

Overview

Premium protection for home, corporate, retail, telecom and industrial applications, the ISOBAR2-6 Isobar® 2-Outlet Surge Protector features a surge protection rating of 1410 joules to defend your sensitive electronics against surges and spikes.

The ISOBAR2-6 features two widely spaced NEMA 5-15R outlets, which are arranged in an exclusive isolated filter bank. This internal barrier prevents disruptive line noise from causing A/V distortion, computer lock-ups, data errors and similar problems. Large toroidal chokes, ferrite rod-core inductors, HF/VHF capacitors and multiple layers of metal oxide varistors remove EMI/RFI interference and prevent system crashes, reboots and performance problems.

Because residential power outlets have three wires—hot line (H), neutral (N) and ground (G)—the ISOBAR2-6 protects all three, covering two protection modes: full normal mode (H-N) and common mode (N-G/H-G).

Included safety covers protect against dust while blocking accidental contact with unused outlets. An integrated 12A circuit breaker protects all outlets and shuts down connected equipment in the event of an overload. A lighted on/off switch provides one-touch control over connected components. A six-foot (1.8-meter) power cord with right-angle 5-15P plug reaches nearby outlets and allows furniture to be placed flush against the wall. An all-metal housing stands up to rugged environments.

Features

1410-Joule Surge Protection for Home or Office Electronics
  • Protects your A/V components, network hardware, retail displays, appliances, power tools and other expensive electronics against surges and spikes
  • Recommended for home, corporate, retail, telecom and industrial applications requiring AC line protection
  • Full normal mode (H-N) and common mode (N-G/H-G) line surge suppression
  • Exceeds IEEE 587 Category A and B surge suppression specifications
2 Outlets Accept Wide Range of Electronic Devices
  • 2 NEMA 5-15R AC outlets accept most computer equipment, electronics, appliances and power tools
  • Accommodates 1 bulky transformer without blocking the other outlet
  • Included safety covers block accidental contact with unused outlets
Isolated Filter Bank Provides Extra Protection
  • Outlets arranged in an exclusive isolated filter bank to limit noise interaction among connected equipment
  • Blocks disruptive EMI/RFI line noise up to 80 dB that can cause equipment damage or data loss
  • Combines large toroidal chokes, ferrite rod-core inductors, HF/VHF capacitors and metal oxide varistors to block interference
Premium Safety Features
  • Lighted on/off switch provides one-touch control over connected equipment
  • Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required
  • Conforms to current UL 1449 3rd Edition safety standards
Fits Effortlessly Into Your Workstation
  • 6 ft. AC power cord reaches nearby outlets
  • Space-saving right-angle NEMA 5-15P plug allows furniture and equipment to move flush against the wall
  • Keyhole slots on bottom panel provide convenient wall or desk mounting options
  • Metal housing designed for long life
Backed by Ultimate Lifetime Insurance
  • $25,000 Ultimate Lifetime Insurance covers any connected components damaged by power surge (U.S., Canada and Puerto Rico only)

Package Includes

  • ISOBAR2-6 Isobar 2-Outlet Surge Protector, Metal Housing
  • (4) Outlet safety covers
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332010056
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service120V (110-125V)
Input Cord Gauge (AWG)14
Voltage Compatibility (VAC)120
Maximum Surge Amps60000
Input Plug TypeNEMA 5-15P
Input Cord DetailsSJT
Input Cord Length (ft.)6
Right-Angle PlugYes
OUTPUT
Frequency Compatibility50 / 60 Hz
Output Receptacles(2) 5-15R
Circuit Breaker (amps)12
Transformer Accommodation(1) Yes
USER INTERFACE, ALERTS & CONTROLS
SwitchesCombination AC circuit breaker & 2 position red illuminated on/off switch
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating  1410
AC Suppression Response Time  NM = 0 ns. CM = <1 ns
Protection ModesIncludes full normal mode (H-N) and common mode (N-G / H-G) line suppression
AC Suppression Surge Current Rating48,000 amps (24,000 NM / 24,000 CM)
AC Suppression Components UsedMetal oxide varistors, toroidal balanced chokes, ferrite rod-core inductors and VHF capacitors.
Safe Thermal Fusing  Prevents unsafe conditions during extreme extended over-voltages and catastrophic occurrences
UL1449 Let Through Rating400V
IEEE587 Cat. A Ringwave Let-ThroughLess than 35 volts
EMI / RFI Filtering  40-80 dB
Isolated Filter Banks  Yes
ImmunityConforms to IEE 587 / ANSI C62.41
Automatic Shut-Off  Yes
DATALINE SURGE SUPPRESSION
Network (Ethernet) ProtectionNo
PHYSICAL
Material of ConstructionMetal
Power Cord ColorLight Gray
Housing ColorLight Gray
Mounting Holes or SlotsYes
Slot or Hole Mount Measurement (Center to Center)Distance between horizontal tabs = 108.43 mm; Distance between vertical tabs = 58.17 mm
Outlets Measurement (Center to Center)Distance between vertical outlets = 38.66mm
Receptacle ColorBlack
Shipping Dimensions (hwd / in.)9.40 x 3.00 x 5.70
Shipping Weight (lbs.)1.90
Unit Dimensions (hwd / in.)2.500 x 5.000 x 3.500
Unit Weight (lbs.)1.6
STANDARDS & COMPLIANCE
Product CertificationsUL 1449
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$25,000 Ultimate Lifetime Insurance 

Questions & Answers

A surge protector will protect your electronics by acting as an “electrical sponge” by clamping down on spikes, “soaking them up” and converting the excess energy into heat, thus preventing the spikes from passing through the surge protector into the sensitive electronic devices and damaging them. As with any “sponge” a surge protector has a limited absorption capacity. Once that capacity is reached, the unit is no longer able to protect and must be replaced.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.