Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$111.05 Avg. Price
6-outlet surge protector safeguards your home, work and industrial electronics against dangerous surges, spikes and line noise.
  • 6 NEMA 5-15R outlets prevent noise contamination between connected components
  • 3840 joules protect your valuable electronics against dangerous surges/spikes/line noise
  • 2 USB ports share 3.1A for fast charging of phone, laptop and other mobile devices
  • 10-ft. (3.05 m) power cord with right-angle NEMA 5-15P plug easy to connect in tight spaces
  • Durable metal housing endures strong surges without burning, melting or cracking

Features

Heavy-Duty 6-Outlet Surge Protector Safeguards Your Sensitive Electronics
Ideal for your home, office, retail or industrial workstation, this Isobar® six-outlet surge protector features a surge protection rating of 3840 joules to defend your sensitive electronic components against even the strongest power surges and spikes. Because residential power outlets have three wires—hot line (H), neutral (N) and ground (G)—the IBAR6ULTRAUSBB protects all three, covering the two protection modes: full normal mode (H-N) and common mode (N-G/H-G).
NEMA 5-15R Outlets Accept a Wide Range of Electronic Devices
Plug your network hardware, retail displays, appliances, power tools and other electronics into six NEMA 5-15R AC outlets to protect them against dangerous surges, spikes and line noise. All six are widely spaced to accommodate bulky power transformers without blocking adjacent outlets. Included safety covers prevent dust and debris from falling into unused outlets.
Isolated Filter Banks Provide Extra Protection against Line Noise
Various electromagnetic and radio sources found in virtually every home and business can cause disruptive interference on the AC line. All six outlets are arranged in exclusive isolated filter banks that limit noise interaction among connected equipment. Large toroidal chokes, ferrite rod-core inductors, HF/VHF capacitors and metal oxide varistors combine to block disruptive EMI (electromagnetic interference) and RFI (radio frequency interference) line noise up to 80 decibels that can damage equipment or destroy data.
2 USB-A Ports Share 3.1 Amps of Charging Power
This surge protector with USB includes two ports for charging your smartphone, tablet and other USB mobile devices, which are also protected from the damaging effects of surges, spikes and line interference.
Includes the Latest Safety Features
Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required. The lighted on/off switch provides one-touch control over connected equipment. Diagnostic LEDs confirm power, protection and line fault status at a glance. The rugged metal housing is designed to endure in demanding environments, such as factories and warehouses, and withstand strong surges without burning, melting or cracking.
Versatile Surge Protector Provides Multiple Installation Options
The surge protector with 10-ft. (3.05 m) cord also includes a space-saving right-angle NEMA 5-15P plug, which helps you connect to a wall outlet located behind furniture that is placed flush against the wall. Keyhole mounting slots allow installation on walls, counters and other flat surfaces.

Package Includes

  • IBAR6ULTRAUSBB Isobar 6-Outlet Surge Protector
  • (6) Outlet safety covers
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332225023
Product TypeSurge Protector
Charging Form FactorStrip
Device CompatibilityPhone; Tablet; Amazon Kindle
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service120V (110-125V)
Input Cord Gauge (AWG)14
Voltage Compatibility (VAC)120
Maximum Surge Amps150000
Input Plug TypeNEMA 5-15P
Input Cord DetailsSJT
Input Cord Length (ft.)10
Right-Angle PlugYes
OUTPUT
Frequency Compatibility50 / 60 Hz
Output Receptacles(6) 5-15R
Circuit Breaker (amps)12
Transformer Accommodation(3) Yes
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)Yes
SwitchesCombination AC circuit breaker and two position red illuminated on/off power switch
Diagnostic LED DetailsPROTECTION PRESENT (green), LINE FAULT (red) and LINE OK (green)
CHARGING
Number of Charging Ports2
Total Charging Watts15.5
Charging MethodUSB
Charging Port TypeUSB A (FEMALE)
Charging Ports / Amps(2) 3.1A
Overcharge ProtectionNo
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating  3840
AC Suppression Response Time  NM = 0 ns. CM = <1 ns
Protection ModesIncludes full normal mode (H-N) and common mode (N-G / H-G) line suppression
AC Suppression Surge Current Rating97,000 amps (36,000 NM / 61,000 CM)
AC Suppression Components UsedMetal oxide varistors, toroidal balanced chokes, ferrite rod-core inductors and VHF capacitors.
Safe Thermal Fusing  Prevents unsafe conditions during extreme extended over-voltages and catastrophic occurrences
UL1449 Let Through Rating330, 330, 330
IEEE587 Cat. A Ringwave Let-ThroughLess than 35 volts
EMI / RFI Filtering  40-80 dB
Isolated Filter Banks  Yes
ImmunityConforms to IEE 587 / ANSI C62.41
Automatic Shut-Off  Yes
DATALINE SURGE SUPPRESSION
Network (Ethernet) ProtectionNo
PHYSICAL
Material of ConstructionMetal
Power Cord ColorBlack
Housing ColorBlack
Mounting Holes or SlotsYes
Slot or Hole Mount Measurement (Center to Center)Distance between horizontal tabs = 210.79 mm; Distance between vertical tabs = 58.17 mm
Outlets Measurement (Center to Center)Distance between horizontal outlets = 39.45mm; Distance between vertical outlets = 39.30mm
Receptacle ColorBlack
Shipping Dimensions (hwd / in.)2.88 x 11.43 x 7.01
Unit Dimensions (hwd / in.)2.460 x 8.870 x 3.570
Unit Weight (lbs.)3.10
STANDARDS & COMPLIANCE
Product CertificationsCAN/CSA-C22.2 No. 269.3 (Canada); UL 1449
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$50,000 Ultimate Lifetime Insurance 

Questions & Answers

When a surge protector has been compromised (due to a single event like a lightning strike or over a series of spikes and surges), many surge protectors will use an audible or LED alert only. If these alerts are missed, your equipment will receive unprotected power without your knowledge. When a surge protector with automatic shutoff has its protection compromised, it will prevent power from reaching connected equipment entirely. This both protects the equipment and provides a timely and clear indicator that a new surge protector is needed.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.