Part Number: SRCOOLNETLX TAA
- Recommended for 24-hour off-site access and control of air conditioning units
- LX Platform network interface provides 24/7 access and control from anywhere
- Included E2MT module allows remote monitoring of ambient temperature conditions
- Easy to keep up to date with easily downloadable firmware
- Complies with Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 2-year limited warranty
Features
System Requirements
- SRCOOL12K, SRXCOOL12K or SRXCOOL12KB portable air conditioning unit
Package Includes
- SRCOOLNETLX SNMP/web interface module
- E2MT EnviroSense2 environmental sensor module
- Micro-USB to USB-A cable, 12-ft. (3.66 m)
- External power supply, 100-240V AC, w/6 ft. cable
- NEMA 5-15P and CEE 7/7 Schuko input plugs
- (3) Velcro strips
- (4) Rubber feet
- MAC address label
- PowerAlert CD
- Owner's manuals
Specifications
OVERVIEW
UPC Code | 037332231222 |
Accessory Type | SNMP Card Module |
Accessory Class | Cooling Accessories |
INPUT
Nominal Input Voltage Description | 100-240 VAC ; 50/60Hz |
Plug Type | AC/DC ADAPTER WITH NEMA 1-15P PLUG, CEE7 PLUG AND A 6 FOOT OUTPUT CABLE |
USER INTERFACE, ALERTS & CONTROLS
Switches | Reset button allows the reboot of the network interface without interrupting AC power |
LED Indicators | Link LED to confirm network connection/activity. Network speed LED to indicate either 10 Mbps or 100 Mbps speeds; Status LED to indicate when the card is initialized |
PHYSICAL
Color | Black |
Material of Construction | Metal |
Shipping Dimensions (hwd / in.) | 3.50 x 7.20 x 6.30 |
Unit Dimensions (hwd / in.) | 1.250 x 3.000 x 5.800 |
Unit Weight (lbs.) | 0.71 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; EIA/ECA-310-E; Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Services & Extended Warranties
Extended Warranty
Part Number | Description |
---|---|
WEXT1D | Extended Warranty and Technical Support for Select Products – Isolation Transformers, KVM, PDU, Inverters |
WEXT2D | Extended Warranty and Technical Support for Select Products – Isolation Transformers, KVM Switches, PDUs, Power Inverters |
WEXT3D | Extended Warranty and Technical Support for Select Products – Isolation Transformers, KVM Switches, PDUs, Power Inverters |
Documents & Downloads
Documentation
Product Literature
Product Images