Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$270.76 Avg. Price
  • 1500VA / 1.5kVA tower 120V line-interactive UPS
  • Corrects brownouts and overvoltages from 75 to 147V
  • 5 UPS battery supported outlets, 3 surge-only outlets
  • USB port, TEL/DSL/Ethernet protection, 97% line mode efficiency
  • NEMA 5-15P input plug and 8 NEMA 5-15R outlets
  • 3-year limited warranty

Overview

OMNIVS1500 line-interactive UPS system offers voltage regulation, surge suppression and battery support for personal computers, internetworking equipment and other sensitive electronics. Internal UPS batteries support entry-level PC systems for up to 75 minutes during power failures so that connected equipment can be shut down without data loss. Automatic Voltage Regulation (AVR) circuits regulate brownouts as low as 75V and overvoltages up to 147V back to usable 120V levels without using battery power. Offers complete desktop power protection in an attractive black tower configuration. Includes five battery-supported outlets for computer, monitor and vital system peripherals, plus three additional surge-suppression-only outlets for printers and other system accessories not requiring battery support. USB port enables optional unattended system shutdown without data loss in the case of extended power failure (USB cable included). PowerAlert® software available via free download. HID-compliant USB port also enables integration with built-in power management and auto shutdown features of Windows and macOS. Built-in data line suppression offers protection for equipment with single line TEL/DSL or network Ethernet connection. Built-in audible alarm and five front-panel LEDs indicate status of line power, battery power, battery low/replace, voltage regulation and overload. 1500VA power handling ability supports entry-level PCs, network workstations, point-of-sale equipment, small business phone systems, audio/video equipment and home theater systems. Offers 4.5 minutes battery runtime with a full load of 1500VA and 11.5 minutes with a half load of 750VA. Supports hot-swappable battery replacement via built-in access panel.

Features

  • OMNIVS1500 Uninterruptible Power Supply offers voltage regulation, surge suppression and long lasting battery support
  • Supports entry-level PCs up to 75 minutes during blackouts to enable shutdown without data loss
  • Regulates brownouts as low as 75V and overvoltages to 147V back to usable 120V nominal levels without using battery power
  • 5 UPS battery supported outlets, plus 3 additional surge suppression only outlets
  • USB port enables data-saving unattended shutdown when used with PowerAlert software, available via FREE download from tripplite.eaton.com/products/power-alert
  • HID-compliant USB port also enables integration with built-in power management and auto shutdown features of Windows and macOS
  • Data line surge suppression protects standard dialup/DSL or ethernet line connection
  • Built-in audible alarm and 5 front panel LEDs indicate status of line power, battery power, battery low/replace, voltage regulation and overload
  • 1500VA power handling ability supports a variety of sensitive electronic equipment
  • 4.5 minutes full load runtime (1500VA), 11.5 minutes half load runtime (750VA)
  • Supports hot swappable battery replacement via built-in access panel
  • Optional PDUB15 bypass PDU enables hot-swappable UPS replacement with no disruption to connected equipment

Package Includes

  • OMNIVS1500 Line-Interactive UPS
  • USB and telephone cable
  • Owner's manual with warranty information
RoHS compliant NUT compatible

Specifications

OVERVIEW
UPC Code037332126382
UPS TypeLine-Interactive
INPUT
Input PhaseSingle-Phase
Rated input current (Maximum Load)12A
Nominal Input Voltage(s) Supported120V AC
UPS Input Connection Type5-15P
UPS Input Cord Length (ft.)6
Recommended Electrical Service15A 120V
Input Frequency60Hz +/-5%
OUTPUT
Output Capacity (VA)1500
Output Capacity (kVA)1.5
Output Capacity (Watts)940
Output Capacity (kW)0.94
Nominal Voltage Details120v nominal output in battery mode
Frequency Compatibility60 Hz
Output Voltage Regulation (Line Mode)-18%, +8%
Output Voltage Regulation (Battery Mode)+/- 5%
UPS Output Receptacles (Surge Suppression Only)5 UPS outlets, 3 surge-only outlets
Hot-Swap PDU optionsPDUB15 (2U / 8 5-15R outlets)
Output AC Waveform (AC Mode)Sine wave
Output AC Waveform (Battery Mode)PWM sine wave
Nominal Output Voltage(s) Supported110V; 115V; 120V
Output Receptacles(8) 5-15R
BATTERY
Battery TypeValve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)  4.5 min. (940W)
Runtime Half Load (min.)  11.5 min. (470W)
DC System Voltage (VDC)24
Battery Recharge Rate (Included Batteries)Less than 4 hours from 10% to 90%
Battery AccessBattery access door
Internal UPS Replacement Battery Cartridge RBC24-SLT 
Battery Replacement DescriptionHot-swappable, user replaceable batteries
VOLTAGE REGULATION
Voltage Regulation DescriptionAutomatic voltage regulation (AVR) maintains line power operation with an input voltage range of 75 to 147
Overvoltage Correction  Input voltages between 128 and 147 are reduced by 12%
Undervoltage Correction  Input voltages between 93 and 107 are boosted by 14%
Severe Undervoltage CorrectionInput voltages between 75 and 92 are boosted by 30%
USER INTERFACE, ALERTS & CONTROLS
Switches2 Switches control off/on power status and alarm-cancel/self-test operation
Alarm Cancel OperationPower-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status
Audible AlarmAudible alarm indicates power-failure and low-battery conditions
LED Indicators5 LEDs indicate line power, battery power, overload, voltage regulation and battery low/replace status
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating510
UPS AC Suppression Response TimeInstantaneous
UPS Dataline Suppression1 line TEL/DSL (1 in / 1 out); 10/100Base T Ethernet
EMI / RFI AC Noise Suppression  Yes
PHYSICAL
Primary Form FactorTower
Installation Form Factors Supported with Included AccessoriesTower
Installation Form Factors Supported with Optional AccessoriesWallmount ( UPSWM  - tower mounting kit)
Primary UPS Depth (mm)191
Primary UPS Height (mm)300
Primary UPS Width (mm)183
Shipping Dimensions (hwd / in.)15.75 x 11.22 x 10.83
Shipping Weight (lbs.)30.16
UPS Housing MaterialPolycarbonate
UPS Power Module Dimensions (hwd, in.)11.8 x 7.2 x 7.5
UPS Power Module Weight (kg)10.07
UPS Power Module Weight (lbs.)22.2
Unit Weight (lbs.)22.2000
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range5° to 122°F (-15° to 50°C)
Relative Humidity0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)  109
AC Mode Efficiency Rating (100% Load)97%
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load  523
COMMUNICATIONS
PowerAlert SoftwareFor local monitoring via the UPS’s built-in USB port, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications CableUSB interface cable included
WatchDog CompatibilitySupports Watchdog application, OS and hard-reboot restart options for remote applications
Network UPS Tools (NUT) CompatibilityNUT compatible. See a full list of NUT compatible Tripp Lite UPS systems at https://networkupstools.org/stable-hcl.html?manufacturer=Tripp%20Lite
Network Management Card DescriptionNetwork management not supported
Communications InterfaceUSB (HID enabled)
LINE / BATTERY TRANSFER
Transfer Time  2-4 milliseconds
Low Voltage Transfer to Battery Power (Setpoint)75
High Voltage Transfer to Battery Power (Setpoint)147
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
High Availability UPS Features  Automatic Voltage Regulation (AVR); Hot swappable batteries; Surge/noise protection
Green Energy-Saving FeaturesGreater than 95% efficiency - GREEN UPS
APPLICATIONS
UPS ApplicationsHome/Office Desktop; High-End Desktop/Small Network; Retail/Point of Sale; Hospitality
STANDARDS & COMPLIANCE
Product CertificationsCSA (Canada); NOM (Mexico); UL 1778
Product ComplianceRoHS; FCC Part 15 Class B (USA)
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)3-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$200,000 Ultimate Lifetime Insurance 

Questions & Answers

Yes. The OMNIVS1500 provides line conditioning.
Was this information helpful? Yes No
Need more help? Contact Technical Support
No. The OMNIVS1500 does not support additional batteries for extended runtime.
Was this information helpful? Yes No
Need more help? Contact Technical Support
In Economy Mode, the UPS increases efficiency by implementing dynamic double conversion, which means it suspends or resumes double conversion automatically as the quality of input power changes. For a full explanation of Economy Mode, click here
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Accessories

UPS Replacement Batteries

  Model Number Description
UPS Replacement 24VDC Battery Cartridge for Select SLT UPS RBC24-SLT RBC24-SLT UPS Replacement 24VDC Battery Cartridge for Select SLT UPS

Power Distribution Units (PDUs)

  Model Number Description
1.5kW Single-Phase Hot-Swap PDU, 100-127V 15A Outlets (8 5-15R), 2 5-15P, 10 ft. (3.05 m) & 6 ft. (1.83 m) Cords 2U Rack-Mount PDUB15 PDUB15 1.5kW Single-Phase Hot-Swap PDU, 100-127V 15A Outlets (8 5-15R), 2 5-15P, 10 ft. (3.05 m) & 6 ft. (1.83 m) Cords 2U Rack-Mount
100-125V 12A Single-Phase Hot-Swap PDU with Manual Bypass - 6 NEMA 5-15R Outlets, 2 5-15P Inputs, 1U Rack/Wall PDUB151U PDUB151U 100-125V 12A Single-Phase Hot-Swap PDU with Manual Bypass - 6 NEMA 5-15R Outlets, 2 5-15P Inputs, 1U Rack/Wall

Accessories

  Model Number Description
Wall-Mount Bracket and Installation Accessories for select UPS Systems UPSWM UPSWM Wall-Mount Bracket and Installation Accessories for select UPS Systems

Services & Extended Warranties

Preventive Maintenance

Part Number Description
TL0005NXXX6009UC UPS Preventative Maintenance on units 0-6000 VA for select products, Smart, SMX, SU UPS
TLWFLN72XX2509UC 2-Year Onsite Service Contract -0-2500 VA UPS, Smart, SMX, SU systems
TLWFLN73XX2509UC 3-Year Onsite Service Contract -0-2500 VA UPS, Smart, SMX, SU systems
TLWFLN75XX2509UC 5-Year Onsite Service Contract -0-2500 VA UPS, Smart, SMX, SU systems

Extended Warranty

Part Number Description
TL5SW5Y1750UC 5-Year Extended Warranty Smart & SMX 1401-1750 VA UPS systems

Unpacking & Assembly

Part Number Description
TLAS00NXXX6009UC UPS Assembly on UPS Systems 0-6000 VA for select products, Smart, SMX, SU UPS

Installation

Part Number Description
TLSU05NXXX6009UC UPS Startup on UPS Systems 0-6000 VA for select products, Smart, SMX, SU UPS

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.