Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


TAA B003-HC2-DOCK1

2-Port USB-C KVM Dock - 4K HDMI, USB 3.2 Gen 1, USB-A Hub, Remote Selector, 85W PD Charging, Black

More Info
Check Prices
OVERVIEW
Product Type
Docking Station; KVM Switch
Device Compatibility
Amazon Kindle; Chromebook; Computer; Laptop; Phone; Tablet
Technology
HDMI; USB 3.x
Host Connector
USB C (MALE)
 
VIDEO
Number of Monitors Supported
1
Video Ports
(1) HDMI (FEMALE); (1) USB C (FEMALE)
Video Ports Details
HDMI 1.4; HDCP 1.4
Resolutions Supported
HDMI: 4K 30Hz (3840 x 2160)
USB-C: 4K 30Hz (3840 x 2160)
Max Supported Video Resolution
3840 x 2160 @ 30Hz
Extended Mode
No
Mirror Mode
No
Max Supported Color Depth
36-bit Deep Color
HDR Support
No
Chroma Sub Sampling
4:4:4
 
 
DATA
Data Ports
(2) USB C (FEMALE); (2) USB A (FEMALE)
Data Ports Details
(2) USB-A - USB 3.2 Gen 1 (5 Gbps); (2) USB-C - USB 3.2 Gen 1 (5 Gbps)
INPUT
Bus Powered
Yes
 
 
 
 
 
 
 
 
 
 
BATTERY
Battery Charging (5V/1.5A Port)
No
POWER
Power Consumption (Watts)
15.00
USB Power Delivery (PD) Charging Support
Yes
USB Power Delivery (PD) Charging Specification
3.0
 
 
 
CONNECTIONS
Number of Ports
6
PC/Server Connections
USB
Dock Connectors
(3) USB-C, (2) USB-A, HDMI
Side A - Connector 1
(3) USB C (FEMALE)
Side B - Connector 1
HDMI (FEMALE); (2) USB A (FEMALE)
Computer Keyboard and Mouse Interface
USB
Computer Monitor Interface
HDMI
 
 
 
 
 
 
 
 
 
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Port 1/2 (White)
CHARGING
Total Charging Watts
85
Charging Ports
(1) USB-C: 85W Power Delivery (PD 3.0)
Charging Ports Details
USB-C: 85W PD 3.0 (5V/9V/15V/20V)
USB-C: 10W
Charging Ports / Amps
(1) 5A
PHYSICAL
Color
Black
Material of Construction
Aluminum
Rackmountable
No
Unit Dimensions (hwd / in.)
5.630 x 4.690 x 0.960
Unit Packaging Type
Box
Unit Weight (lbs.)
0.83
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Relative Humidity
0% to 80% RH, Non-Condensing
Operating Humidity Range
0 to 80% RH, Non-Condensing
Storage Humidity Range
0 to 80% RH, Non-Condensing
Power Provided to Connected Device(s)
USB-C PD: 20V/5A (100W), USB-C Port 1: 85W, USB-C Port 2: 10W
 
 
 
COMMUNICATIONS
IP Remote Access
No
 
 
 
 
FEATURES & SPECIFICATIONS
USB Hub Ports
Yes
Number of USB Hub Ports
2
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
Ethernet Support
No
UASP Support
No
Auto MDIX Support
No
Full Duplex Support
No
Suspend Mode Support
No
Remote Wakeup Support
No
NIAP-Certified Secure
No
Number of Users
1
Port Selection
Remote Selector
HDCP Specification
1.4
Driver Required
No
 
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
AUDIO
 
B004-DP2UA2-K

2-Port DisplayPort KVM Switch 4K 60 Hz with Audio, Cables and USB Peripheral Sharing

More Info
Check Prices
OVERVIEW
 
 
Technology
USB 2.0 (High Speed); DisplayPort; Stereo Audio
 
Max CPU
2
VIDEO
Number of Monitors Supported
1
 
 
 
Max Supported Video Resolution
3840 x 2160 (4K x 2K) @60 Hz
Extended Mode
No
Mirror Mode
No
 
 
 
Max Number of Ports (Entire Chain)
2
 
DATA
 
 
INPUT
Bus Powered
Yes
 
 
 
 
 
 
 
 
 
 
BATTERY
 
POWER
 
 
 
 
 
 
CONNECTIONS
Number of Ports
2
PC/Server Connections
USB; DisplayPort
 
Side A - Connector 1
(2) DISPLAYPORT (FEMALE)
Side B - Connector 1
(1) DISPLAYPORT (FEMALE)
 
 
Computer/Server Ports
DP, USB, 3.5mm Audio Jack (Audio)
Daisy-Chain Port
No
Firmware Upgrade Port
No
Side A - Connector 2
(2) 3.5MM (FEMALE)
Side A - Connector 3
(2) USB B (FEMALE)
Side B - Connector 2
(1) 3.5MM (FEMALE)
Side B - Connector 3
(2) USB A (FEMALE)
 
 
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
KVM FOCUS (ILLUMINATES SOLID); AUTO-SCAN (FLASHES)
CHARGING
 
 
 
 
PHYSICAL
Color
Black
Material of Construction
Metal
Rackmountable
No
Unit Dimensions (hwd / in.)
1.800 x 6.500 x 3.500
 
Unit Weight (lbs.)
0.26
Cable Jacket Color
Black
 
ENVIRONMENTAL
Operating Temperature Range
32° to 122°F (0° to 50°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Relative Humidity
0% to 80% RH, Non-Condensing
 
 
 
Operating Temperature
32° to 122°F (0° to 50°C)
 
 
COMMUNICATIONS
IP Remote Access
No
Hotkey
Yes
Port Control
Hotkeys, OSD, Remote Toolbar
EDID Compatible
Yes
 
FEATURES & SPECIFICATIONS
 
 
USB Specification
USB 2.0 (up to 480 Mbps)
 
 
 
 
 
 
NIAP-Certified Secure
No
Number of Users
1
 
 
 
MST Support
Yes
Autoscan (Y,N)
Y
Displayport Specification
1.2; 1.3
Autoscan Duration
CAN BE SET TO 3, 5, 10 OR 20 SECONDS, WITH 5 SECONDS BEING THE DEFAULT
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
AUDIO
 
B004-DPUA2-K

2-Port DisplayPort KVM Switch with Audio, Cables and USB 3.0 SuperSpeed Hub

More Info
Check Prices
OVERVIEW
 
 
Technology
DisplayPort; Stereo Audio
 
 
VIDEO
 
 
 
 
Max Supported Video Resolution
2560 x 1600 @60Hz
 
 
 
 
 
 
 
DATA
 
 
INPUT
 
AC Power Adapter Plug(s)
NEMA 1-15P North America; CEE 7/16 Schuko; BS 1363 UK; AS/NZS 3112 Australia
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.8A
AC Power Adapter Output Specs (V / A)
9V / 2A
AC Power Adapter Cord Length (ft.)
6
AC Power Adapter Cord Length (m)
1.83
Voltage Compatibility (VAC)
100; 110; 120; 127; 200; 208; 220; 230; 240
 
 
 
 
BATTERY
 
POWER
Power Consumption (Watts)
5.8
 
 
Power Source Type
AC Adapter
DC Barrel Plug
OD: 5.5 x 2.1 x 10mm, Positive Pin, Negative Sleeve
 
CONNECTIONS
Number of Ports
2
PC/Server Connections
USB; DisplayPort
 
Side A - Connector 1
(2) DISPLAYPORT (FEMALE)
Side B - Connector 1
DISPLAYPORT (FEMALE)
Computer Keyboard and Mouse Interface
USB
Computer Monitor Interface
Displayport
 
 
 
Side A - Connector 2
(2) USB 3.0 B (FEMALE)
Side A - Connector 3
(4) 3.5MM (FEMALE)
Side B - Connector 2
(2) USB 3.0 A (FEMALE)
Side B - Connector 3
(2) USB A (FEMALE)
Side B - Connector 4
(2) 3.5MM (FEMALE)
Console Keyboard and Mouse Interface
USB
Console Monitor Interface
Displayport
Connector Plating
Nickel
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Red (USB); White (Selected PC)
CHARGING
 
 
 
 
PHYSICAL
Color
Black
Material of Construction
Steel
 
Unit Dimensions (hwd / in.)
1.800 x 6.500 x 3.500
Unit Packaging Type
Box
Unit Weight (lbs.)
1.3
Cable Jacket Color
Black
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Relative Humidity
0%-90% RH, Non-Condensing
 
 
 
 
BTUs
19.8 BTU/Hr
 
COMMUNICATIONS
IP Remote Access
No
 
 
 
 
FEATURES & SPECIFICATIONS
USB Hub Ports
Yes
Number of USB Hub Ports
2
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
 
 
 
 
 
 
NIAP-Certified Secure
No
Number of Users
1
Port Selection
Pushbutton; Hotkey
 
Driver Required
No
 
Autoscan (Y,N)
Y
Displayport Specification
1.1
Autoscan Duration
10 to 60 seconds (DEFAULTS AT 10, USER DEFINABLE IN 10 SECOND INTERVALS).
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
External Power Supply Certifications
CE; FCC; UL; cUL; TUV; GS; BS; RCM; CB
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
AUDIO
 
B004-DPUA4-K

4-Port DisplayPort KVM Switch with Audio, Cables and USB 3.0 SuperSpeed Hub

More Info
Check Prices
OVERVIEW
 
 
Technology
DisplayPort; Stereo Audio
 
 
VIDEO
 
 
 
 
Max Supported Video Resolution
2560 x 1600 @60Hz
 
 
 
 
 
 
 
DATA
 
 
INPUT
 
AC Power Adapter Plug(s)
NEMA 1-15P North America; CEE 7/16 Schuko; BS 1363 UK; AS/NZS 3112 Australia
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.8A
AC Power Adapter Output Specs (V / A)
9V / 2A
AC Power Adapter Cord Length (ft.)
6
AC Power Adapter Cord Length (m)
1.83
Voltage Compatibility (VAC)
100; 110; 120; 127; 200; 208; 220; 230; 240
 
 
 
 
BATTERY
 
POWER
Power Consumption (Watts)
6.5
 
 
Power Source Type
AC Adapter
DC Barrel Plug
OD: 5.5 x 2.1 x 10mm, Positive Pin, Negative Sleeve
AC Adapter
Input: 100-240V, 50/60Hz, 0.8A Output: 9V, 2A
CONNECTIONS
Number of Ports
4
PC/Server Connections
USB; DisplayPort
 
Side A - Connector 1
(4) DISPLAYPORT (FEMALE)
Side B - Connector 1
DISPLAYPORT (FEMALE)
Computer Keyboard and Mouse Interface
USB
Computer Monitor Interface
Displayport
 
 
 
Side A - Connector 2
(4) USB 3.0 B (FEMALE)
Side A - Connector 3
(8) 3.5MM (FEMALE)
Side B - Connector 2
(2) USB 3.0 A (FEMALE)
Side B - Connector 3
(2) USB A (FEMALE)
Side B - Connector 4
(2) 3.5MM (FEMALE)
Console Keyboard and Mouse Interface
USB
Console Monitor Interface
Displayport
Connector Plating
Nickel
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Red (USB); White (Selected PC)
CHARGING
 
 
 
 
PHYSICAL
Color
Black
Material of Construction
Steel
 
Unit Dimensions (hwd / in.)
1.800 x 8.100 x 3.900
Unit Packaging Type
Box
Unit Weight (lbs.)
2.1
Cable Jacket Color
Black
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Relative Humidity
0%-90% RH, Non-Condensing
 
 
 
 
BTUs
22.2 BTU/Hr
 
COMMUNICATIONS
IP Remote Access
No
 
 
 
 
FEATURES & SPECIFICATIONS
USB Hub Ports
Yes
Number of USB Hub Ports
2
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
 
 
 
 
 
 
NIAP-Certified Secure
No
Number of Users
1
Port Selection
Pushbutton; Hotkey
 
Driver Required
No
 
Autoscan (Y,N)
Y
Displayport Specification
1.1
Autoscan Duration
10 TO 60 (DEFAULTS AT 10, USER DEFINABLE IN 10 SECOND INTERVALS)
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
External Power Supply Certifications
CE; FCC; UL; cUL; TUV; GS; BS; RCM; CB
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
AUDIO
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.