Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


MODBUSCARD

MODBUS Management Accessory Card for UPS Remote Monitoring and Control

More Info
Check Prices
OVERVIEW
 
PHYSICAL
Unit Dimensions (hwd / in.)
0.600 x 2.350 x 5.280
Unit Weight (lbs.)
0.11
STANDARDS & COMPLIANCE
Product Compliance
RoHS
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
OUTPUT
 
COMMUNICATIONS
 
 
CONNECTIONS
 
 
 
RELAYIOCARD

Programmable Relay I/O Card

More Info
OVERVIEW
Accessory Type
Relay I/O Card
PHYSICAL
Unit Dimensions (hwd / in.)
0.700 x 2.400 x 5.200
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
OUTPUT
Output Connector Type
Six configurable output relays; Screw-down terminal interface support 16-22 AWG wire sizes
COMMUNICATIONS
Communications Interface
Contact closure
 
CONNECTIONS
 
 
 
RELAYIOMINI

3 Relay I/O Mini-module

More Info
Check Prices
OVERVIEW
Accessory Type
Relay I/O Card
PHYSICAL
Unit Dimensions (hwd / in.)
0.910 x 2.360 x 2.790
Unit Weight (lbs.)
.08
STANDARDS & COMPLIANCE
Product Compliance
RoHS
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
OUTPUT
 
COMMUNICATIONS
 
 
CONNECTIONS
 
 
 
TLNETCARD

SNMP/Web/Modbus Management Accessory Card for Compatible UPS Systems

More Info
Check Prices
OVERVIEW
 
PHYSICAL
Unit Dimensions (hwd / in.)
0.750 x 2.380 x 5.190
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
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.