Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


MODBUSCARD

MODBUS Management Accessory Card for UPS Remote Monitoring and Control

More Info
Check Prices
OVERVIEW
 
PHYSICAL
Unit Dimensions (hwd / in.)
0.600 x 2.350 x 5.280
Unit Weight (lbs.)
0.11
STANDARDS & COMPLIANCE
Product Compliance
RoHS
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
OUTPUT
 
COMMUNICATIONS
 
 
CONNECTIONS
 
 
 
RELAYIOCARD

Programmable Relay I/O Card

More Info
Check Prices
OVERVIEW
Accessory Type
Relay I/O Card
PHYSICAL
Unit Dimensions (hwd / in.)
0.700 x 2.400 x 5.200
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
OUTPUT
Output Connector Type
Six configurable output relays; Screw-down terminal interface support 16-22 AWG wire sizes
COMMUNICATIONS
Communications Interface
Contact closure
 
CONNECTIONS
 
 
 
TLNETCARD

SNMP/Web/Modbus Management Accessory Card for Compatible UPS Systems

More Info
Check Prices
OVERVIEW
 
PHYSICAL
Unit Dimensions (hwd / in.)
0.750 x 2.380 x 5.190
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
OUTPUT
 
COMMUNICATIONS
 
 
CONNECTIONS
 
 
 
TAA WEBCARDLXE

WEBCARDLXE Network Management Card for Select UPS Systems

More Info
Check Prices
OVERVIEW
 
PHYSICAL
Unit Dimensions (hwd / in.)
0.710 x 5.170 x 2.360
 
STANDARDS & COMPLIANCE
Product Compliance
CE (Europe); FCC Part 15 Class B (USA); REACH; RoHS3; Trade Agreements Act (TAA); UKCA
Product Certifications
EN 55032; EN 55035; ICES (Canada); IEC/EN 63000
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
OUTPUT
 
COMMUNICATIONS
 
Network Compatibility
10 Mbps; 100 Mbps (Fast Ethernet)
CONNECTIONS
Side A - Connector 1
RJ45 (FEMALE)
Side A - Connector 2
MICRO-USB B (FEMALE)
Side A - Connector 3
USB A (FEMALE)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.