Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


TAA N252-048

48-Port Cat6 Patch Panel - UTP, 110 Punch Down, RJ45, 2U, TAA

More Info
Check Prices
OVERVIEW
Product Type
Rackmount
Technology
Cat5/5e; Cat6
CONNECTIONS
Number of Ports
48
Side A - Connector 1
110 IDC
Side B - Connector 1
RJ45 (FEMALE)
PoE Type
Type 2 PoE+ (30W, IEEE 802.3at)
 
 
PHYSICAL
Color
Black
Unit Dimensions (hwd / in.)
2.100 x 18.900 x 1.000
Panel Style
Punchdown
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
Trade Agreements Act (TAA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
COMMUNICATIONS
 
ENVIRONMENTAL
 
 
 
 
 
FEATURES & SPECIFICATIONS
 
 
TAA N252-048-1U

48-Port 1U Rack-Mount Cat6/Cat5 High Density 110 Patch Panel, 568B, RJ45 Ethernet, TAA

More Info
Check Prices
OVERVIEW
Product Type
Rackmount
Technology
Cat5/5e; Cat6
CONNECTIONS
Number of Ports
48
Side A - Connector 1
110 IDC
Side B - Connector 1
RJ45 (FEMALE)
 
 
 
PHYSICAL
Color
Black
Unit Dimensions (hwd / in.)
1.720 x 19.000 x 3.310
Panel Style
Punchdown
Unit Weight (lbs.)
3.60
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
Trade Agreements Act (TAA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
COMMUNICATIONS
 
ENVIRONMENTAL
 
 
 
 
 
FEATURES & SPECIFICATIONS
 
 
TAA N252-048-SH-K

Cat5e/Cat6 48-Port Patch Panel - Shielded, Krone IDC, 568A/B, RJ45 Ethernet, 1U Rack-Mount, TAA

More Info
Check Prices
OVERVIEW
Product Type
Rackmount
Technology
Cat5/5e; Cat6
CONNECTIONS
Number of Ports
48
Side A - Connector 1
RJ45 (FEMALE)
Side B - Connector 1
KRONE IDC
 
 
 
PHYSICAL
Color
Silver
 
Panel Style
Punchdown
 
Rack Height
1U
 
 
STANDARDS & COMPLIANCE
Product Compliance
Trade Agreements Act (TAA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
COMMUNICATIONS
Network Speed Details
Rated for 5GbE
ENVIRONMENTAL
 
 
 
 
 
FEATURES & SPECIFICATIONS
 
 
New TAA N252-P48-WH

48-Port Cat6 Patch Panel - 4PPoE Compliant, 110/Krone, 568A/B, RJ45 Ethernet, 2U Rack-Mount, White, TAA

More Info
Check Prices
OVERVIEW
Product Type
Punchdown
Technology
Cat5/5e; Cat6
CONNECTIONS
Number of Ports
48
Side A - Connector 1
110 IDC; KRONE IDC
Side B - Connector 1
(48) RJ45 (FEMALE)
PoE Type
Type 4 High-Power (100W, IEEE 802.3bt)
PoE Capability
100W (802.3bt)
PoE Power Budget (Watts)
100
PHYSICAL
Color
White
Unit Dimensions (hwd / in.)
1.730 x 18.890 x 4.380
Panel Style
Punchdown
 
Rack Height
2U
Material of Construction
PANEL: SPCC, PLASTIC FRAME: ABS+PC, UL94V-0
Rack Units
2
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); Trade Agreements Act (TAA)
Product Certifications
UL 94; UL Listed; cUL Listed
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
COMMUNICATIONS
 
ENVIRONMENTAL
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Storage Temperature Range
-40° to 154°F (-40° to 68°C)
Relative Humidity
10% to 90% RH, Non-Condensing
Operating Humidity Range
10% TO 90% RH, NON-CONDENSING
Storage Humidity Range
10% TO 90% RH, NON-CONDENSING
FEATURES & SPECIFICATIONS
Recommended Category Cable
Cat6
Labeled Ports
Yes

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.