Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


New U521-1P0M-WH

USB4 40Gbps Cable (M/M) - USB-C, 8K 60 Hz, 240W PD Charging, White, 1 m (3.3 ft.)

More Info
Check Prices
OVERVIEW
Device Compatibility
Amazon Kindle; Chromebook; Computer; Laptop; Monitor/HDTV; Phone; Tablet; Video Game System
Technology
USB4
Country/Region
Global
Cable Type
Active
VIDEO
Resolutions Supported

The U521-1P0M-WH is compatible with USB3.x/USB4/Thunderbolt hosts that support at least DisplayPort Alt Mode 1.4 and supports the following video output capabilities:

DP 2.1 Alt Mode Host

Up to 7680 x 4320 (8K) @ 60 Hz

DP 1.4 Alt Mode Host

Up to 7680 x 4320 (8K) @ 30 Hz

Supported Resolutions
3840x2160 (4K); 7680x4320 (8K)
Max Supported Video Resolution
7680 X 4320 @ 60HZ
Max Supported Color Depth
30-bit Deep Color
HDR Support
Yes
3D Video Supported
Yes
Chroma Sub Sampling
4:2:0; 4:2:2; 4:4:4
EDID Support
Yes
Bandwidth
40 Gbps; 80 Gbps (DP 2.0 cable)
DisplayPort Alt Mode
Yes
DSC Support
Yes
INPUT
Maximum Input Amps
5.0
Maximum Input Watts
240
POWER
USB Power Delivery (PD) Charging Support
Yes
USB Power Delivery (PD) Charging Specification
3.1
CONNECTIONS
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
USB C (MALE)
Connector Plating
Nickel
Contact Plating
Gold
Connector Style
Straight
Latching or Gripping Connector
No
Angled Connector
No
CHARGING
Total Charging Amps
5
Total Charging Watts
240
Standards
PD 3.1
Compatible Devices
Chromebook; Laptop; Smartphone; Tablet; Video Game Console
PHYSICAL
Color
White
Material of Construction
TPE
Cable Jacket Color
White
Connector Color
White
Cable Jacket Material
TPE
Cable Jacket Rating
VW-1
Cable Outer Diameter (OD)
4.95MM
Wire Gauge (AWG)
34/30/23
Cable Length (ft.)
3.3
Cable Length (in.)
39.4
Unit Dimensions (hwd / in.)
9.000 x 7.000 x 0.500
Unit Packaging Type
Polybag
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Operating Humidity Range
10% to 85%, Non-Condensing
Storage Humidity Range
5% to 90%, Non-Condensing
Power Provided to Connected Device(s)
240W (48V/5A)
FEATURES & SPECIFICATIONS
USB Specification
USB4 (up to 40 Gbps)
Data Transfer Rate
40 Gbps
Antibacterial
No
IP68 Rated
No
Displayport Specification
1.4; 2.1
STANDARDS & COMPLIANCE
Product Certifications
UL 94
Product Compliance
CE (Europe); FCC Part 15 Class B (USA); RoHS; UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
New U521-1P0M-WH20G

USB4 20Gbps Cable (M/M) - USB-C, 4K 60 Hz, 240W PD Charging, White, 2 m (6.6 ft.)

More Info
Check Prices
OVERVIEW
Device Compatibility
Amazon Kindle; Chromebook; Computer; Laptop; Monitor/HDTV; Phone; Tablet; Video Game System
Technology
USB4
Country/Region
Global
Cable Type
Active
VIDEO
Resolutions Supported

The U521-1P0M-WH20G is compatible with USB3.x/USB4/Thunderbolt hosts that support at least DisplayPort Alt Mode 1.4, up to DP 2.1, and can output video in resolutions up to 3840 x 2160 (4K x 2K) @ 60 Hz

Supported Resolutions
3840x2160 (4K)
Max Supported Video Resolution
3840 X 2160 @ 60HZ
Max Supported Color Depth
24-bit True Color
HDR Support
Yes
3D Video Supported
Yes
Chroma Sub Sampling
4:4:4
EDID Support
Yes
Bandwidth
40 Gbps; 80 Gbps (DP 2.0 cable)
DisplayPort Alt Mode
Yes
DSC Support
Yes
INPUT
Maximum Input Amps
5.0
Maximum Input Watts
240
POWER
USB Power Delivery (PD) Charging Support
Yes
USB Power Delivery (PD) Charging Specification
3.1
CONNECTIONS
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
USB C (MALE)
Connector Plating
Nickel
Contact Plating
Gold
Connector Style
Straight
Latching or Gripping Connector
No
Angled Connector
No
CHARGING
Total Charging Amps
5
Total Charging Watts
240
Standards
PD 3.1
Compatible Devices
Chromebook; Laptop; Smartphone; Tablet; Video Game Console
PHYSICAL
Color
White
Material of Construction
TPE
Cable Jacket Color
White
Connector Color
White
Cable Jacket Material
TPE
Cable Jacket Rating
VW-1
Cable Outer Diameter (OD)
5.0MM
Wire Gauge (AWG)
34/31/23
Cable Length (ft.)
6.56
Cable Length (in.)
78.7
Unit Dimensions (hwd / in.)
9.000 x 7.000 x 0.500
Unit Packaging Type
Polybag
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Operating Humidity Range
10% to 85%, Non-Condensing
Storage Humidity Range
5% to 90%, Non-Condensing
Power Provided to Connected Device(s)
240W (48V/5A)
FEATURES & SPECIFICATIONS
USB Specification
USB4 (up to 20 Gbps)
Data Transfer Rate
20 Gbps
Antibacterial
No
IP68 Rated
No
Displayport Specification
1.4; 2.1
STANDARDS & COMPLIANCE
Product Certifications
UL 94
Product Compliance
CE (Europe); FCC Part 15 Class B (USA); RoHS; UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
New U521-1P2M-BK

USB4 40Gbps Cable (M/M) - USB-C, 8K 60 Hz, 240W PD Charging, Black, 1.2 m (4 ft.)

More Info
Check Prices
OVERVIEW
Device Compatibility
Amazon Kindle; Chromebook; Computer; Laptop; Monitor/HDTV; Phone; Tablet; Video Game System
Technology
USB4
Country/Region
Global
Cable Type
Active
VIDEO
Resolutions Supported

The U521-1P2M-BK is compatible with USB3.x/USB4/Thunderbolt hosts that support at least DisplayPort Alt Mode 1.4 and supports the following video output capabilities:

DP 2.1 Alt Mode Host

Up to 7680 x 4320 (8K) @ 60 Hz

DP 1.4 Alt Mode Host

Up to 7680 x 4320 (8K) @ 30 Hz

Supported Resolutions
3840x2160 (4K); 7680x4320 (8K)
Max Supported Video Resolution
7680 X 4320 @ 60HZ
Max Supported Color Depth
30-bit Deep Color
HDR Support
Yes
3D Video Supported
Yes
Chroma Sub Sampling
4:2:0; 4:2:2; 4:4:4
EDID Support
Yes
Bandwidth
40 Gbps; 80 Gbps (DP 2.0 cable)
DisplayPort Alt Mode
Yes
DSC Support
Yes
INPUT
Maximum Input Amps
5.0
Maximum Input Watts
240
POWER
USB Power Delivery (PD) Charging Support
Yes
USB Power Delivery (PD) Charging Specification
3.1
CONNECTIONS
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
USB C (MALE)
Connector Plating
Nickel
Contact Plating
Gold
Connector Style
Straight
Latching or Gripping Connector
No
Angled Connector
No
CHARGING
Total Charging Amps
5
Total Charging Watts
240
Standards
PD 3.1
Compatible Devices
Chromebook; Laptop; Smartphone; Tablet; Video Game Console
PHYSICAL
Color
Black
Material of Construction
TPE
Cable Jacket Color
Black
Connector Color
Black
Cable Jacket Material
TPE
Cable Jacket Rating
VW-1
Cable Outer Diameter (OD)
4.95MM
Wire Gauge (AWG)
34/30/23
Cable Length (ft.)
3.94
Cable Length (in.)
47.2
Unit Dimensions (hwd / in.)
9.000 x 7.000 x 0.500
Unit Packaging Type
Polybag
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Operating Humidity Range
10% to 85%, Non-Condensing
Storage Humidity Range
5% to 90%, Non-Condensing
Power Provided to Connected Device(s)
240W (48V/5A)
FEATURES & SPECIFICATIONS
USB Specification
USB4 (up to 40 Gbps)
Data Transfer Rate
40 Gbps
Antibacterial
No
IP68 Rated
No
Displayport Specification
1.4; 2.1
STANDARDS & COMPLIANCE
Product Certifications
UL 94
Product Compliance
CE (Europe); FCC Part 15 Class A (USA); RoHS; UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.