Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


New UPB-04K0-1CM

Portable Wireless Magnetic Charging Power Bank, USB-C Output, 18W, 4000mAh, Lithium-Ion, Black

More Info
Check Prices
OVERVIEW
Product Type
Portable Battery Bank with Wireless Magnetic Charging
Charging Form Factor
Pad/Stand; Portable
Device Compatibility
Phone; Tablet
Technology
USB
Country/Region
North America
INPUT
Nominal Input Voltage(s) Supported
5V DC; 9V DC
Input Plug Type
USB-C (FEMALE)
Input Plug Type Details
USB-A to USB-C charging cable, or user supplied USB-C to USB-C cable
Power Source
USB
OUTPUT
Output Capacity (Watts)
18
Continuous Output Capacity (Watts)
18
Overload Protection
Yes
BATTERY
Battery Charging (5V/1.5A Port)
No
Capacity (Ah)
4000
POWER
Battery Capacity
4000mAh
USB Power Delivery (PD) Charging Support
No
 
 
CONNECTIONS
Number of Ports
1
Side A - Connector 1
USB C (FEMALE)
Side B - Connector 1
Magnetic Charger
 
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
LED's will illuminate one by one (4 total) to indicate status of battery and to indicate device is charging. The LED's will illuminate in left to right order when charging from 0% to 100%, and will then decrease from right to left as battery is decreased during use.
CHARGING
Number of Charging Ports
1
Total Charging Amps
3A
Total Charging Watts
18
Charging Method
Magnetic Charger; USB; Wireless
Charging Method Detail

4,000 mAh

Charging Port Type
USB C (FEMALE); WIRELESS CHARGING COIL
Charging Ports Details
  • Magnetic wireless pad charges compatible devices with up to 10 Watts of power
  • USB-C port provides 5V/3A or 9V/2A charging output
  • Note: Only one charging option can be used at a time. If switching from one charging method to the other you must remove your device and wait 60 seconds before switching.
Charging Ports / Amps
2A; 3A
Magnetic Charging
Yes
Wireless Charging
Yes
Overcharge Protection
Yes
Compatible Devices
Smartphone; Tablet
 
PHYSICAL
Color
Black
Material of Construction
PC+ABS
Cable Jacket Color
Black
Cable Jacket Material
PVC
Cable Jacket Rating
VW-1
Cable Outer Diameter (OD)
3.5
Cable Length (ft.)
3
Cable Length (in.)
36
Total Number of Ports
1
Unit Dimensions (hwd / in.)
0.530 x 2.740 x 4.210
Unit Packaging Type
Box
Unit Weight (lbs.)
0.55
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-13° to 113°F (-25° to 45°C)
Operating Humidity Range
20% to 90% RH
Storage Humidity Range
45% to 85% RH
FEATURES & SPECIFICATIONS
GaN Technology
No
Overcurrent Protection
Yes
Overvoltage Protection
Yes
Over Current Protection
Yes
Quick Charge Compliant
No
USB Hub Ports
No
Qi Compliant
No
 
 
STANDARDS & COMPLIANCE
Product Certifications
ICES (Canada); NOM (Mexico)
Product Compliance
FCC (USA); RoHS; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
UPB-10K0-2U1C

Portable Charger - 2x USB-A, USB-C with PD Charging, 10,050mAh Power Bank, Lithium-Ion, USB-IF, Black

More Info
Check Prices
OVERVIEW
Product Type
Portable Charger
Charging Form Factor
Portable
Device Compatibility
Phone; Tablet; Amazon Kindle
 
Country/Region
Global
INPUT
Nominal Input Voltage(s) Supported
5V DC
Input Plug Type
USB-C (FEMALE)
Input Plug Type Details
USB-A to USB-C cable provided
 
OUTPUT
Output Capacity (Watts)
30
Continuous Output Capacity (Watts)
30
Overload Protection
Yes
BATTERY
Battery Charging (5V/1.5A Port)
Yes
Capacity (Ah)
10.05
POWER
 
USB Power Delivery (PD) Charging Support
Yes
USB Power Delivery (PD) Charging Specification
3.0
 
CONNECTIONS
Number of Ports
3
Side A - Connector 1
USB C (FEMALE)
Side B - Connector 1
(2) USB A (FEMALE)
Connector Plating
Nickel
Contact Plating
Nickel
Connector Style
Straight
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Blue LED's illuminate to indicate the charging status of the device's battery.
CHARGING
Number of Charging Ports
2
Total Charging Amps
3A
Total Charging Watts
30
Charging Method
USB
Charging Method Detail
10,050 mAh
Charging Port Type
(2) USB A (FEMALE); USB C (FEMALE)
Charging Ports Details
USB-C: 5V/3A. 9V/2A, 12V/1.5A
USB-A: 5V/2.4A
Charging Ports / Amps
(2) 2.4A; 3A
Magnetic Charging
No
Wireless Charging
No
Overcharge Protection
Yes
Compatible Devices
Smartphone; Tablet
Charging Ports
(2) 2.4A Quick Charge
PHYSICAL
Color
Black
Material of Construction
ABS
 
 
 
 
 
 
Total Number of Ports
3
Unit Dimensions (hwd / in.)
4.900 x 2.800 x 1.000
Unit Packaging Type
Box
Unit Weight (lbs.)
0.4
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Operating Humidity Range
20% to 90% RH, Non-Condensing
Storage Humidity Range
5% to 95% RH, Non-Condensing
FEATURES & SPECIFICATIONS
GaN Technology
No
Overcurrent Protection
Yes
Overvoltage Protection
Yes
Over Current Protection
Yes
Quick Charge Compliant
No
 
 
Number of USB Hub Ports
0
Driver Required
No
STANDARDS & COMPLIANCE
Product Certifications
USB-IF
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
UPB-20K0-2U1C

Portable Charger - 2x USB-A, USB-C with PD Charging, 20,100mAh Power Bank, Lithium-Ion, USB-IF, Black

More Info
Check Prices
OVERVIEW
Product Type
Portable Charger
Charging Form Factor
Portable
Device Compatibility
Phone; Tablet; Amazon Kindle
 
Country/Region
Global
INPUT
 
Input Plug Type
USB-C (FEMALE)
Input Plug Type Details
USB-A to USB-C cable provided
 
OUTPUT
Output Capacity (Watts)
57
Continuous Output Capacity (Watts)
57
Overload Protection
Yes
BATTERY
Battery Charging (5V/1.5A Port)
Yes
Capacity (Ah)
20.1
POWER
 
USB Power Delivery (PD) Charging Support
Yes
USB Power Delivery (PD) Charging Specification
3.0
Power Consumption (Watts)
57
CONNECTIONS
Number of Ports
3
Side A - Connector 1
USB C (FEMALE)
Side B - Connector 1
(2) USB A (FEMALE)
Connector Plating
Nickel
Contact Plating
Nickel
Connector Style
Straight
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
LED's will illuminate to indicate USB Device Charging Status as well as Power Bank Charging Status. See manual for LED information.
CHARGING
Number of Charging Ports
2
Total Charging Amps
4.65A
Total Charging Watts
57
Charging Method
USB
Charging Method Detail
20,100 mAh
Charging Port Type
(2) USB A (FEMALE); USB C (FEMALE)
Charging Ports Details
USB-C: 5V/3A. 9V/3A, 12V/3A, 15V/3A, 20V/2.25A
USB-A: 5V/2.4A
Charging Ports / Amps
(1) 2.25A; (2) 2.4A
Magnetic Charging
No
Wireless Charging
No
Overcharge Protection
Yes
Compatible Devices
Smartphone; Tablet; Video Game Console
Charging Ports
(2) 2.4A Quick Charge
PHYSICAL
Color
Black
Material of Construction
ABS
 
 
 
 
 
 
Total Number of Ports
3
Unit Dimensions (hwd / in.)
1.000 x 3.200 x 6.400
Unit Packaging Type
Box
Unit Weight (lbs.)
0.8
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Operating Humidity Range
20% to 90% RH, Non-Condensing
Storage Humidity Range
5% to 45% RH, Non-Condensing
FEATURES & SPECIFICATIONS
GaN Technology
No
Overcurrent Protection
Yes
Overvoltage Protection
Yes
Over Current Protection
Yes
Quick Charge Compliant
No
 
 
Number of USB Hub Ports
0
Driver Required
No
STANDARDS & COMPLIANCE
Product Certifications
USB-IF
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.