Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

UPS Battery Backup

Cloud-Connected

Input Voltage
  • 100V AC
  • 110V AC
  • 115V AC
  • 120/208V (Split phase L1,L2,N,G)
  • 120/208V 3-PH Wye
  • 120/240V (Split phase L1,L2,N,G)
  • 120V AC
  • 127/220V 3-PH Wye
  • 127V AC
  • 12V DC
  • 140V AC
  • 200V AC
  • 208V AC
  • 220/380V 3-PH Wye
  • 220V AC
  • 230/400V 3-PH Wye
  • 230V AC
  • 240/415V 3-PH Wye
  • 240V AC
  • 24V DC
  • 277/480V 3-PH Wye
  • 36V DC
  • 380V AC
  • 400V AC
  • 415V AC
  • 480V 3-PH Delta
  • 480V AC
  • 48V DC
  • 5V DC
  • 600V 3-PH Delta
  • 90-260V AC
  • 9V DC
Plug Type
  • 5-15P
  • 5-15P-HG
  • 5-20P
  • AUS/NZ 10A
  • British BS 1363A
  • C14 inlet
  • C20 inlet
  • CEE 7/7 Schuko
  • French/Belgian
  • Hardwire
  • Hubbell CS8265
  • India BS 546 3-Pin 6A
  • L14-30P
  • L5-20P
  • L5-30P
  • L6-20P
  • L6-30P
  • Right-Angled
  • C6 inlet
Output (VA)
  • 15
  • 36
  • 120
  • 150
  • 240
  • 300
  • 330
  • 350
  • 450
  • 480
  • 500
  • 525
  • 550
  • 600
  • 650
  • 700
  • 750
  • 800
  • 850
  • 900
  • 1000
  • 1050
  • 1200
  • 1300
  • 1400
  • 1440
  • 1500
  • 1550
  • 1950
  • 1960
  • 2000
  • 2200
  • 3000
  • 4000
  • 5000
  • 5500
  • 6000
  • 7500
  • 8000
  • 10000
  • 11000
  • 12000
  • 15000
  • 16000
  • 20000
  • 25000
  • 30000
  • 40000
  • 50000
  • 60000
  • 80000
  • 90000
  • 100000
  • 120000
  • 140000
  • 150000
  • 160000
  • 180000
  • 200000
  • 210000
Rack Height
  • 0.5U
  • 0U
  • 1U
  • 2U
  • 3U
  • 4U
  • 5U
  • 6U
  • 7U
  • 8U
  • 9U
  • 10U
  • 12U
  • 13U
  • 14U
  • 15U
  • 16U
  • 18U
  • 21U
  • 22U
  • 24U
  • 25U
  • 26U
  • 30U
  • 33U
  • 34U
  • 36U
  • 38U
  • 40U
  • 42U
  • 44U
  • 45U
  • 47U
  • 48U
  • 50U
  • 51U
  • 52U
  • 55U
  • 58U
Battery Type
  • Valve Regulated Lead Acid (VRLA)
  • Lithium-ion (LiFePO4)
  • Lithium-ion (LiCoO2)
  • Lithium Ion
Expandable Runtime
  • Yes
  • No
Network Interface
  • No
  • Yes

Total Load (Watts)

Runtime (mins)

loading gif

UPS Battery Backup

Tripp Lite UPS systems cover a wide range of applications, including SmartOnline and SmartPro UPS systems for rack mount battery backup in server rooms and data centers, desktop UPS systems for computers and peripherals, and many UPS systems for special applications such as retail, gaming and industrial. If you're looking for an UPS power supply that meets your needs, let us help.

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.