Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$926.16 Avg. Price

Provides UL 60601-1 compliant, medical-grade 1kVA/750W power backup, ideal for use in patient-care vicinities. The built-in isolation transformer offers full isolation while maintaining AC surge protection in all modes.

  • 940-joule surge protection rating protects connected equipment
  • 4 NEMA 5-15R-HG outlets and 120V NEMA 5-15P-HG plug
  • Approved to EN60601-1-2:2015 & IEC60601-1-2:2014
  • Alarm mute/quiet control ideal for use near patients
  • 28 min. runtime at half load; 10 min. at full load
  • 2-year limited warranty

Overview

The SMART1200XLHG medical-grade UPS system provides dependable battery backup and is fully compliant with UL 60601-1 regulations when plugged into a hospital-grade outlet, making it ideal for use in patient-care vicinities. The 1kVA/750W capacity provides up to 28 minutes of runtime for a half load or 10 minutes for a full load, so you can work through short power failures and perform an orderly system shutdown in a prolonged blackout.
Built-in line-interactive voltage regulation corrects brownouts as low as 81V and overvoltages as high as 143V to normal 120V nominal output without drawing battery power. The SMART1200XLHG’s built-in isolation transformer with Faraday shield offers full isolation and removes common mode noise, while maintaining full AC surge suppression in all modes.
This UPS system features four NEMA 5-15R-HG hospital-grade outlets and has a hospital-grade NEMA 5-15P-HG plug with a six-foot cord for flexibility in placement. All four outlets provide both backup protection and surge protection rated to 940 joules.
The SMART1200XLHG also features diagnostic LEDs, as well as a USB port and a DB9 serial port that work with included PowerAlert® software for safe, unattended system shutdown in the event of a prolonged power failure.
Application Usage
This UPS contains a lead acid battery designed to be connected continuously to an AC power source, except during brief power outages. It is not intended for frequent charge/discharge cycles, such as mobile cart applications where the UPS is often disconnected from the power source. Using the SMART1200XLHG in this type of application will void the battery warranty. For mobile applications, the SMART1200XLHGL with lithium iron phosphate (LiFePo4) battery is recommended.

Features

Ideal UPS Backup in Healthcare Facilities
  • Complies with UL 60601-1 standards for use in patient-care facilities
  • Isolation transformer with Faraday shield offers full isolation and removes common mode noise
  • 6 ft. power cord with 120V NEMA 5-15P-HG plug
  • Floating AC output prevents noise coupling and meets agency requirements for isolation

Reliable Battery Backup and Surge Protection
  • Supports half load up to 28 min. and full load up to 10 min.
  • 4 NEMA 5-15R-HG outlets with 940-joule surge protection
  • Filters out disruptive EMI/RFI line noise that can cause equipment damage or data loss
  • Resists electrostatic discharge

LEDs and Audible Alarms
  • Front LEDs indicate power, mode, load and battery status
  • Alarms alert you to power failure, overload and low battery
  • Mute/quiet mode ideal for use in quiet patient-care vicinities

Saves Files When You’re Away
  • Included PowerAlert® software enables safe, unattended system shutdown and file saving during power failures
  • Connects to computer via DB9 or USB port with included cables

Package Includes

  • SMART1200XLHG 1kVA/750W Medical-Grade Tower UPS System
  • USB monitoring cable, 6 ft.
  • DB9 serial monitoring cable, 6 ft.
  • PowerAlert Software
  • Owner’s Manual
Cisco compatible RoHS compliant VMware ready application

Specifications

OVERVIEW
UPC Code037332116406
UPS TypeLine-Interactive
INPUT
Input PhaseSingle-Phase
Rated input current (Maximum Load)9.2A
Nominal Input Voltage(s) Supported120V AC
UPS Input Connection Type5-15P-HG
Input Circuit Breakers15A
UPS Input Cord Length (ft.)6
Recommended Electrical Service15A 120V
Input Cord Length (ft.)6
OUTPUT
Output Capacity (VA)1000
Output Capacity (kVA)1
Output Capacity (Watts)750
Output Capacity (kW)0.75
Power Factor  0.8
Frequency Compatibility60 Hz
Output Voltage Regulation (Line Mode)-18%, +8%
Output Voltage Regulation (Battery Mode)115V (+/- 5%)
Output Receptacle DetailsHospital grade output receptacles
Output AC Waveform (AC Mode)Sine wave
Output AC Waveform (Battery Mode)PWM sine wave
Nominal Output Voltage(s) Supported115V; 120V
Output Receptacles(4) 5-15R
BATTERY
Battery TypeValve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)  10 min. (750W)
Runtime Half Load (min.)  28 min. (375W)
Expandable RuntimeYes
External Battery Pack Compatibility   BP36V15-2U  (limit 1);  BP36V27-2US  (multi-pack compatible);  BP36V42-3U  (multi-pack compatible)
DC System Voltage (VDC)36
Battery Recharge Rate (Included Batteries)Less than 4.5 hours from 10% to 90%
Battery AccessBattery access door
Internal UPS Replacement Battery CartridgeRBC36SLT
Battery Replacement DescriptionHot-swappable, user replaceable batteries
VOLTAGE REGULATION
Voltage Regulation DescriptionAutomatic voltage regulation (AVR) maintains line power operation with an input voltage range of 81 to 143
Overvoltage Correction  Input voltages between 126 and 143 are reduced by 9%
Undervoltage Correction  Input voltages between 96 and 106 are boosted by 10%
Severe Undervoltage CorrectionInput voltages between 81 and 95 are boosted by 21%
USER INTERFACE, ALERTS & CONTROLS
Switches2 Switches control off/on power status and alarm-cancel/self-test operation
Alarm Cancel OperationPower-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status
Audible AlarmFactory-muted audible alarm indicates power-failure, overload and low-battery conditions
LED Indicators5 LEDs indicate line power, battery power, overload, voltage regulation and battery low/replace status
ISOLATION
Output Isolation Transformer  Hospital grade load isolation transformer
Leakage Current  Less than 100 microamps
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating940
UPS AC Suppression Response TimeInstantaneous
EMI / RFI AC Noise Suppression  Yes
AC Suppression Joule Rating  940
PHYSICAL
Primary Form FactorTower
Cooling MethodFan
Installation Form Factors Supported with Included AccessoriesTower
Installation Form Factors Supported with Optional AccessoriesWallmount ( UPSWM  - tower mounting kit)
Primary UPS Depth (mm)241
Primary UPS Height (mm)318
Primary UPS Width (mm)191
Shipping Dimensions (hwd / in.)17.00 x 11.40 x 13.10
Shipping Weight (lbs.)48.06
UPS Housing MaterialPVC
UPS Power Module Dimensions (hwd, in.)12.5 x 7.5 x 9.5
UPS Power Module Weight (kg)20.50
UPS Power Module Weight (lbs.)45.2
Unit Weight (lbs.)45.260
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range5° to 122°F (-15° to 50°C)
Relative Humidity0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)  162.8
AC Mode Efficiency Rating (100% Load)94%
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load  315.2
Battery Mode Heat Dissipation (BTU/Hr) @ Half Load190.5
COMMUNICATIONS
Network Monitoring Port DescriptionSupports detailed monitoring of UPS and site power conditions
PowerAlert SoftwareFor local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications CableUSB and DB9 serial cabling included
Network Management Card DescriptionNetwork management not supported
Communications InterfaceUSB; DB9 Serial
LINE / BATTERY TRANSFER
Transfer Time  2-4 milliseconds
Low Voltage Transfer to Battery Power (Setpoint)81
High Voltage Transfer to Battery Power (Setpoint)143
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
High Availability UPS Features  Hot swappable batteries; Surge/noise protection
Grounding DetailsGrounding lug (equipotential)
APPLICATIONS
UPS ApplicationsHospital/Medical
STANDARDS & COMPLIANCE
Product CertificationsCSA (Canada); UL 1778; UL 60601-1
Product ComplianceRoHS; FCC Part 15 Class A (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

Accessories

Copper Network Cables

  Model Number Description
Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Black, 14 ft. (4.27 m) N001-014-BK N001-014-BK Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Black, 14 ft. (4.27 m)
Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Blue, 14 ft. (4.27 m) N001-014-BL N001-014-BL Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Blue, 14 ft. (4.27 m)
Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 14 ft. (4.27 m) N001-014-GY N001-014-GY Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 14 ft. (4.27 m)
Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Blue, 25 ft. (7.62 m) N001-025-BL N001-025-BL Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Blue, 25 ft. (7.62 m)
Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Blue, 14 ft. (4.27 m) N002-014-BL N002-014-BL Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Blue, 14 ft. (4.27 m)
Cat5e 350 MHz Crossover Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 7 ft. (2.13 m) N010-007-GY N010-007-GY Cat5e 350 MHz Crossover Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 7 ft. (2.13 m)
Cat5e 350 MHz Solid Core (UTP) PVC Bulk Ethernet Cable - Gray, 1000 ft. (304.8 m), TAA N022-01K-GY N022-01K-GY Cat5e 350 MHz Solid Core (UTP) PVC Bulk Ethernet Cable - Gray, 1000 ft. (304.8 m), TAA

UPS Battery Packs

  Model Number Description
External 36V 2U Rack/Tower Battery Pack for Select UPS Systems (BP36V15-2U) BP36V15-2U BP36V15-2U External 36V 2U Rack/Tower Battery Pack for Select UPS Systems (BP36V15-2U)
External 36V Battery Pack for Select UPS Systems, 2U Rack/Tower BP36V27-2US BP36V27-2US External 36V Battery Pack for Select UPS Systems, 2U Rack/Tower
External 36V 3U Rack/Tower Battery Pack for Select UPS Systems (BP36V42-3U) BP36V42-3U BP36V42-3U External 36V 3U Rack/Tower Battery Pack for Select UPS Systems (BP36V42-3U)

UPS Replacement Batteries

  Model Number Description
UPS Replacement 36VDC Battery Cartridge for Select SLT UPS RBC36-SLT RBC36-SLT UPS Replacement 36VDC Battery Cartridge for Select SLT UPS

Copper Network Infrastructure

  Model Number Description
12-Port Wall-Mount Cat5e Patch Panel, 568B, RJ45 Ethernet, TAA N050-012 N050-012 12-Port Wall-Mount Cat5e Patch Panel, 568B, RJ45 Ethernet, TAA
12-Port 1U Rack-Mount Cat5e 110 Patch Panel, 568B, RJ45 Ethernet, TAA N052-012 N052-012 12-Port 1U Rack-Mount Cat5e 110 Patch Panel, 568B, RJ45 Ethernet, TAA
24-Port 1U Rack-Mount Cat5e 110 Patch Panel, 568B, RJ45 Ethernet, TAA N052-024 N052-024 24-Port 1U Rack-Mount Cat5e 110 Patch Panel, 568B, RJ45 Ethernet, TAA
48-Port 2U Rack-Mount Cat5e 110 Patch Panel, 568B, RJ45 Ethernet, TAA N052-048 N052-048 48-Port 2U Rack-Mount Cat5e 110 Patch Panel, 568B, RJ45 Ethernet, TAA

Surge Protectors

  Model Number Description
DataShield Serial In-Line Surge Protector, DB9 DB9 DB9 DataShield Serial In-Line Surge Protector, DB9
DataShield In-Line Surge Protector for Network and Phone Lines, 1-Line RJ45 DNET1 DNET1 DataShield In-Line Surge Protector for Network and Phone Lines, 1-Line RJ45
DataShield In-Line Surge Protector for Network and Phone Lines, 2-Line RJ11/RJ45 DTEL2 DTEL2 DataShield In-Line Surge Protector for Network and Phone Lines, 2-Line RJ11/RJ45

Couplers

  Model Number Description
Cat5e Straight Through Modular Shielded In-Line Coupler (RJ45 F/F) N032-001 N032-001 Cat5e Straight Through Modular Shielded In-Line Coupler (RJ45 F/F)
Straight Through RJ45 Modular In-Line Coupler (RJ45 F/F) N033-001 N033-001 Straight Through RJ45 Modular In-Line Coupler (RJ45 F/F)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.