Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Possible Product/Country Incompatibility

This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]

$1,924.58 Avg. Price
Line-interactive UPS provides basic battery backup with UL 60601-1 compliance for use in medical facilities, including patient care areas.
  • Lithium battery backup allows time to save files and safely shut down during blackouts
  • 6 C13 hospital-grade (HG) outlets provide power to medical equipment
  • Approved for use within the Patient Care Vicinity
  • Approved to EN60601-1-2:2015, 4th Edition
  • Alarm and front-panel LEDs report online, battery, fault and overload conditions
  • 10,000-cycle LiFePO4 battery lasts up to 30x longer than comparable SLA batteries
  • 2-year limited warranty

Features

1kVA/750W Medical-Grade UPS Allows Time to Back Up Critical Files During a Blackout
This 230V SmartPro® hospital-grade UPS is fully compliant with UL 60601-1 regulations when plugged into a hospital-grade outlet, which makes it ideal for use in medical facilities, including patient care vicinities. It allows you to work through short power failures, and gives you enough time to safely save files and shut down your system in case of a prolonged blackout.
Long-Lasting LiFePhos Battery Handles up to 10,000 Cycles with Ease
This UPS system for hospitals contains a replaceable lithium iron phosphate (LiFePhos) internal battery that provides up to 30 times the cycle life of traditional sealed lead acid (SLA) batteries. The 6-outlet UPS system provides up to 28 minutes of battery backup at half load and 10 minutes at full load. During normal operation, incoming utility power keeps the replaceable internal battery fully charged, so backup power will always be available.
Automatic Voltage Regulation (AVR) Corrects Potentially Hazardous Voltage Fluctuations
AVR protects your equipment from incremental hardware damage, data loss and performance problems caused by brownouts. This UPS for medical equipment can correct brownouts as low as 155V and overvoltages as high as 274V back to nominal 230V power without drawing on the battery backup needed to support your equipment during a blackout.
Built-In Isolation Transformer Offers Full Isolation
The isolation transformer with Faraday shield offers full isolation and removes common mode noise while maintaining full AC surge suppression in all modes. Cumulative leakage current of all connected equipment is less than 100 microamps.
Connect Your Equipment to 6 IEC 320 C13 Outlets
Six C13 hospital-grade outlets provide both battery backup and surge protector for your mobile medical equipment, such as computers, monitors and lab equipment. A 340-joule surge suppression rating protects connected components from the harmful effects of power surges.
Combats Electromagnetic Interference That Can Harm Equipment
Various electromagnetic and radio sources found in virtually every home and business can cause disruptive interference on the AC line. Known as EMI (electromagnetic interference) and RFI (radio frequency interference), this line noise is a common cause of performance problems and can lead to incremental hardware damage, data corruption and audio/video transmission problems. This medical-grade UPS system incorporates technology that filters out disruptive line noise so that it won’t affect your equipment.
Easy-to-Read LEDs and Alarm Report Real-Time UPS and Power Status
Front-panel LED indicators monitor essential information, such as line power, battery power, overload, voltage regulation and battery low/replace status. An audible alarm will sound in case of low battery, excessive load and power failure.
Saves Your Files, Even When You’re Away
USB and DB9 serial ports connect to your computer with the included cables. These ports communicate with free downloadable PowerAlert® software for safe, unattended system shutdown and file saves in the event of a prolonged power failure.
Tower Form Factor for Easy Placement on a Nurse’s Station or Mobile Medical Cart
The long-lasting PVC housing fits easily on a desktop, shelf or anywhere else power is needed. The 15-centimeter (six-inch) dongle with hospital-grade C14 plug connects to a properly grounded AC wall outlet.

Package Includes

  • SMX1200XLHGL 1kVA/750W SmartPro Medical-Grade UPS, Tower
  • USB monitoring cable, 1.8 m (6 ft.)
  • DB9 serial monitoring cable, 1.8 m (6 ft.)
  • Owner’s manual
Cisco compatible RoHS compliant VMware ready application

Specifications

OVERVIEW
UPC Code037332224798
UPS TypeLine-Interactive
INPUT
Input PhaseSingle-Phase
Rated input current (Maximum Load)5A
Nominal Input Voltage(s) Supported230V AC
UPS Input Connection TypeC14 inlet
UPS Input Cord Length (ft.)0.50
Recommended Electrical Service10A 230V
Voltage Compatibility (VAC)230
OUTPUT
Output Capacity (VA)1000
Output Capacity (kVA)1
Output Capacity (Watts)750
Output Capacity (kW)0.75
Nominal Voltage Details230v nominal inverter output voltage
Frequency Compatibility50 / 60 Hz
Frequency Compatibility DetailsAutomatic frequency selection
Output Voltage Regulation (Line Mode)-18%, +8%
Output AC Waveform (Battery Mode)PWM sine wave
Nominal Output Voltage(s) Supported220V; 230V; 240V
Output Receptacles(6) C13
BATTERY
Battery TypeLithium-ion (LiFePO4)
Runtime Full Load (min.)  11 min. (750W)
Runtime Half Load (min.)  27.5 min. (375W)
DC System Voltage (VDC)36
Battery Recharge Rate (Included Batteries)Less than 4.5 hours from 10% to 90%
Battery AccessBattery access door allows hot swap battery replacement without powering connected equipment off
Internal UPS Replacement Battery CartridgeRBC53L
Typical Battery Lifespan3-6 years, depending on usage
VOLTAGE REGULATION
Voltage Regulation DescriptionLine interactive UPS offers 2 boost levels of brownout correction and a single level of overvoltage adjustment to maintain usable, computer grade output without consuming battery power over an input voltage range of 155 to 274V AC.
Overvoltage Correction  Input voltages between 245 and 274V AC are reduced by 9%
Undervoltage Correction  Input voltages between 183 and 199 are boosted by 10%
Severe Undervoltage CorrectionInput voltages between 156 and 182 are boosted by 21%
USER INTERFACE, ALERTS & CONTROLS
SwitchesYes, includes 2 front panel mounted push-button switches for system enable, self-test and alarm cancel functions
Audible AlarmAudible Alarm is factory muted for silent operation; Audible alarm can be restored to indicate power failure, overload conditions and Low Battery events using our Free Power Alert UPS management software.
LED Indicators5 LEDs indicate line power, battery power, overload, voltage regulation and battery low/replace status
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating340
EMI / RFI AC Noise Suppression  Yes
AC Suppression Response Time  Instantaneous
PHYSICAL
Primary Form FactorTower
Cooling MethodUPS cooling via rear-exit fan
Installation Form Factors Supported with Included AccessoriesTower
Installation Form Factors Supported with Optional AccessoriesWallmount ( UPSWM  - tower mounting kit)
Primary UPS Depth (mm)231
Primary UPS Height (mm)323
Primary UPS Width (mm)191
Shipping Dimensions (hwd / in.)18.50 x 12.20 x 13.38
UPS Housing MaterialPVC
UPS Power Module Dimensions (hwd, in.)12.7 x 7.5 x 9.1
UPS Power Module Weight (kg)20.64
UPS Power Module Weight (lbs.)45.5
Unit Weight (lbs.)45.500
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range5° to 122°F (-15° to 50°C)
Relative Humidity0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)  252.2
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load  252.2
COMMUNICATIONS
Network Management Card DescriptionNetwork management not supported
Communications InterfaceUSB; DB9 Serial
LINE / BATTERY TRANSFER
Transfer Time  2-4 milliseconds
Low Voltage Transfer to Battery Power (Setpoint)155
High Voltage Transfer to Battery Power (Setpoint)274
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
High Availability UPS Features  Surge/noise protection
Grounding DetailsGround Potential Equalization Connector: POAG-S6/20
APPLICATIONS
UPS ApplicationsHospital/Medical
STANDARDS & COMPLIANCE
Product CertificationsUL 60601-1
Product ComplianceRoHS; CE (Europe)
WARRANTY & SUPPORT
Product Warranty Period (International)2-year limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.