Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$7.18 Avg. Price
Computer AC power cable allows you to connect your PC or other device with a NEMA 5-15P plug to a PDU or UPS with a C13 power inlet.
  • Recommended for powering computers, printers and other peripherals
  • Adds 2-ft. (0.61 m) to your existing power connection to provide flexibility in placing devices
  • NEMA 5-15R to C14 extension cord is ideal replacement for worn-out or missing cable
  • Can connect a C13 peripheral to a PC's switched source to save energy and free up an outlet on your surge protector or PDU

Features

Computer AC Power Cable Connects Computers, Monitors and Other Equipment
This computer AC power cable is designed for low-voltage data center, server room or home/office applications. It converts a NEMA 5-15P plug into a C14 connector. You can use it to connect a computer, monitor, printer or other device with a NEMA 5-15P plug to a surge protector, UPS system or PDU with C13 power outlets. You can also connect your C13 printer or monitor to a switched source on your PC, allowing you to turn both devices on and off at the same time. The 2-ft. (0.61 m) length helps reduce cable clutter.

Package Includes

  • P002-002 NEMA 5-15R to C14 Computer AC Power Cable, 2-ft. (0.61 m), Black
RoHS compliant

Specifications

OVERVIEW
UPC Code037332013361
Device CompatibilityComputer; Monitor/HDTV; Printer; UPS; PDU; Server
Country/RegionNorth America
INPUT
Maximum Input Amps13
Voltage Compatibility (VAC)125
CONNECTIONS
Side A - Connector 1IEC-320-C14
Side B - Connector 1NEMA 5-15R
PHYSICAL
Plug ColorBlack
Cable Jacket ColorBlack
Cable Jacket MaterialPVC
Cable Jacket RatingVW-1
Power Cord Jacket TypeSJT
Cable Outer Diameter (OD)8.5mm
Number of Conductors3
Wire Gauge (AWG)16
Cable Length (ft.)2
Shipping Dimensions (hwd / in.)10.00 x 7.10 x 0.50
Shipping Weight (lbs.)0.30
ENVIRONMENTAL
Operating Temperature Range-4° to 140°F (-20° to 60°C)
Storage Temperature Range-4° to 140°F (-20° to 60°C)
Operating Humidity Range10% to 65% RH
Storage Humidity Range10% to 65% RH
STANDARDS & COMPLIANCE
Product CertificationscUL Listed; UL Listed
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Accessories

Accessories

  Model Number Description
Plug-Lock Inserts (C14 power cord to C13 outlet), Black, 100 pack PLC13BK PLC13BK Plug-Lock Inserts (C14 power cord to C13 outlet), Black, 100 pack
Plug-Lock Inserts (C14 power cord to C13 outlet), Blue, 100 pack PLC13BL PLC13BL Plug-Lock Inserts (C14 power cord to C13 outlet), Blue, 100 pack
Plug-Lock Inserts (C14 power cord to C13 outlet), Red, 100 pack PLC13RD PLC13RD Plug-Lock Inserts (C14 power cord to C13 outlet), Red, 100 pack

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.