Part Number: EVMIGU23X-E New
Metered-input UPDU accommodates both single- and 3-phase power in 208V and 415/240V environments when paired with a removable input cable.
- Universal power input accommodates 5kVA single-phase to 23kVA 3-phase power
- 42 outlets include 24 C13 and 18 flexible C39, which accepts C14 and C20 plugs
- Embedded Gigabit Network Module offers market-leading cybersecurity
- Toolless mounting buttons allow 0U vertical installation in your 42U or higher rack
- Meets industry standards recognized all over the world to fit your application
- 3-year limited warranty
Features
17 Removable Power Cables with 15 Different Plugs Support Universal Input
This universal input PDU (UPDU) G4 is designed to meet your most diverse rack-power needs. With 42 outlets, the EVMIGU23X-E accommodates power needs ranging from 5kVA single-phase to 23kVA three-phase. Pair the UPDU with any one of 17 removable power cables with 15 different plug options (all sold separately). This UPDU alleviates the cost and complexity of mixing and matching different PDUs for different installations. It also ensures you won’t outgrow your PDU as your power needs evolve.
Market-Leading Cybersecurity Ensures Your Data Is Kept Safe
Chain-of-trust encryption, a user-configurable firewall and secure firmware boot capability prevent the EVMIGU23X-E UPDU from being a cyberattack vulnerability point on a network. The embedded, hot-swappable Gigabit Network Module (GNM) offers enhanced management and cybersecurity, including zero-trust architecture and zero-touch provisioning. The EVMIGU23X-E is compatible with select Eaton Brightlayer Data Centers suite software solutions that enable extensive automation and remote management to shorten response times to power issues and ensure timely updates for stronger cybersecurity.
Power Monitoring to Optimize Utilization and Prevent Down Time
High accuracy metering for voltage, current, power and energy. Use this data for capacity planning or reporting energy consumption. Set alarm thresholds to prevent overload and prevent costly down time. Power data is available on local LCD display or over the network using Web, SNMP, CLI or RestAPI.
42 Outlets Give You Plenty of Power Options
The EVMIGU23X-E rack PDU (rPDU) features 24 C13 outlets, which accept C14 connectors, and 18 high-retention C39 combo outlets, which accept both C14 and C20 connectors, adding flexibility to deployments and reducing the quantity of PDUs you will need to purchase and install. The outlets are evenly distributed into six color-coded load banks, each with its own circuit breaker, to improve load balancing and organize connections in a crowded rack.
Convenient Box-to-Rack Installation
This UPDU G4 features toolless mounting buttons that allow front- or side-facing rack installation, depending on your rack’s layout and your power needs. Choose from a collection of 17 power cables and 15 plug options (all power cables sold separately). Low-profile circuit breakers are flush with the lightweight aluminum chassis, and its narrow two-inch width saves space within the rack for revenue-generating equipment. You can cascade up to 40 EVMIGU23X-E models with each model maintaining its own individual IP address from a single network connection point.
Meets Global Approval
This UPDU G4 meets industry standards all over the world, making it compatible in a broad range of IT facilities, not just physically, but also from a regulatory perspective.
Specifications
OVERVIEW
UPC Code | 786689812454 |
PDU Type | Metered; Monitored |
INPUT
Input Phase | 3-Phase |
PDU Input Voltage | 200-415V |
Maximum Input Amps | 55.0 |
PDU Plug Type | Hardwire |
Input Cord Length (ft.) | 0 |
OUTPUT
Output Capacity (kVA) | 23 |
Output Capacity (Watts) | 23000 |
Output Capacity (kW) | 23 |
Frequency Compatibility | 50 / 60 Hz |
Output Circuit Breakers | (6) 2-pole 20A circuit breakers |
Output Receptacles | (24) C13; (18) C39 |
CONNECTIONS
Ethernet Interface | Yes |
Serial Interface | Yes |
Daisy-chainable / Cascadable | Yes |
Daisy-chainable / Cascadable Details | Cascade up to 40 PDUs |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display | LCD pixel display with outlet-level readings and automatic shut-off to save energy. Set IP address, rotate display, control outlets, view alarms and read current, voltage, power and energy. |
LED Indicators | Green = outlet is on Red = PDU has power but outlet is off |
Current Measurement Accuracy (Amps) | +/-1% |
Voltage Measurement Accuracy (Volts) | +/-1% |
Power Measurement Accuracy (Watts) | +/-1% |
PHYSICAL
Material of Construction | Aluminum |
Form Factors Supported | Vertical |
Housing Color | Black |
Included Mounting Accessories | Mounting buttons |
Included Mounting Accessory Description | Factory-installed shoulder-style aluminum mounting buttons. 61.25” center-to-center Alternative flush-style mounting buttons also included with PDU. |
PDU Form Factor | Vertical (0U) |
Shipping Dimensions (hwd / in.) | 80.00 x 5.40 x 4.70 |
Shipping Weight (lbs.) | 14.20 |
Unit Dimensions (hwd / in.) | 72.000 x 2.560 x 2.050 |
Unit Weight (lbs.) | 9.7 |
Rack Units | 42 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 140°F (0° to 60°C) |
Storage Temperature Range | 32° to 140°F (0° to 60°C) |
COMMUNICATIONS
Network Monitoring Port | Dual gigabit network ports with cascading of up to 40 PDU from one network port |
SNMP Compatibility | Yes |
Network Compatibility | 10 Mbps; 100 Mbps (Fast Ethernet); 1 Gbps (Gigabit) |
Network Management Card Description | Eaton Gigabit Network Module G4 |
Communications Interface | (2) RJ45 Network; (2) USB-C |
FEATURES & SPECIFICATIONS
High Availability PDU Features | Advanced cybersecurity |
STANDARDS & COMPLIANCE
Product Certifications | ICES (Canada); UL 62368-1; cTUVus |
Product Compliance | FCC Part 15 Class A (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Power Cords and Adapters
Model Number | Description | |
---|---|---|
CBL350-10 | Power Cord for Select Eaton Universal Input PDUs - 5000VA 208V Single-Phase, L6-30P Input, 30A, 10 ft. (3.05 m) | |
CBL351-10 | Power Cord for Select Eaton Universal PDUs - 8600VA 208/120V WYE 3-Phase, L21-30P Input, 30A, 10 ft. (3.05 m) | |
CBL354-10 | Power Cord for Select Eaton Universal PDUs - 5800/7400VA 240/230V Single-Phase, 332P6W Input, 30/32A, 10 ft. (3.05 m) | |
CBL355-10 | Power Cord for Select Eaton Universal PDUs - 11000/11500VA 240/415V Wye or 230/400V Wye 3-Phase, 516P6W Input, 16/20A, 10 ft. (3.05 m) | |
CBL356-10 | Power Cord for Select Eaton Universal PDUs - 17300VA 208V Delta 3-Phase, 460P9W Input, 60A, 10 ft. (3.05 m) | |
CBL357-10 | Power Cord for Select Eaton Universal PDUs - 17300VA 208V Delta 3-Phase, Hardwire Input, 70A, 10 ft. (3.05 m) | |
CBL358-10 | Power Cord for Select Eaton Universal PDUs - 17300/22100VA 240/415V Wye or 230/400V Wye 3-Phase, 532P6W Input, 30/32A, 10 ft. (3.05 m) | |
CBL360-10 | Power Cord for Select Eaton Universal PDUs - 23000VA 240/415V 3-Phase, 560P6W Input, 60A, 10 ft. (3.05 m) | |
CBL362-10 | Power Cord for Select Eaton Universal PDUs - 11500VA 240V Single-Phase, 360P6W Input, 60A, 10 ft. (3.05 m) | |
CBL364-10 | Power Cord for Select Eaton Universal PDUs - 14400VA 208V Delta 3-Phase, CS8365 Input, 50A, 10 ft. (3.05 m) | |
CBL365-10 | Power Cord for Select Eaton Universal PDUs - 8600VA 208V Delta 3-Phase, L15-30P Input, 30A, 10 ft. (3.05 m) | |
CBL366-10 | Power Cord for Select Eaton Universal PDUs - 17300VA 208/120V WYE 3-Phase, 560P9W Input, 60A, 10 ft. (3.05 m) |
Documents & Downloads
Product Literature
Product Images