Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Delivers 120V single-phase AC power to multiple loads from a utility outlet, generator or UPS system in a high-density IT environment. Recommended for data centers, server rooms and network wiring closets.

  • NEMA L5-20P input with 15-ft. (4.57 m) cord and 5-20P adapter
  • 14 NEMA 5-15/20R outlets
  • Switchless design prevents accidental shutdown
  • 36 in. all-metal housing
  • Supports toolless 0U vertical mounting
  • 5-year limited warranty

Overview

The PDUV20 1.9kW Single-Phase 120V Basic PDU is an excellent no-frills unit for data centers, server rooms and network wiring closets. Perfectly suited for high-density IT environments, the PDUV20 features 14 NEMA 5-15/20R outlets. The NEMA L5-20P input plug with long 15-ft. (4.57 m) cord connects to your facility's compatible AC power source, generator or protected UPS to distribute power to connected equipment. An included adapter converts the input plug to NEMA 5-20P.

The switchless design prevents an accidental shutdown, which could lead to costly downtime. A 20A circuit breaker protects connected equipment from dangerous overloads. The 36-inch all-metal housing supports 0U vertical mounting in EIA-standard 19-inch racks using the included hardware and mounting clips or toolless mounting using the included buttons. You can also mount the PDUV20 on a wall or workbench or under a counter with user-supplied hardware.

Features

Reliable Single-Phase Power Distribution
  • Versatile no-frills PDU for data centers, server rooms and network wiring closets
  • 14 NEMA 5-15/20R outlets
  • NEMA L5-20P input with 15-ft. (4.57 m) cord and 5-20P adapter
  • 20A circuit breaker protects outlets against overloads

Switchless Design
  • Prevents accidental shutdowns and costly downtime

Versatile Installation Options
  • 36 in. all-metal housing
  • Supports toolless 0U vertical mounting in EIA-standard 19 in. racks
  • Also supports 0U mounting using included hardware
  • Rear installation buttons can be relocated to the left or right surface for rear, center or forward-facing outlet orientation
  • Also mounts on wall, workbench or under a counter with user-supplied hardware

Package Includes

  • PDUV20 1.9kW Single-Phase 120V Basic PDU
  • NEMA 5-20P plug adapter
  • Mounting hardware
  • Owner’s manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332143402
PDU TypeBasic
INPUT
Input PhaseSingle-Phase
PDU Input Voltage120
Recommended Electrical ServiceSingle-phase 20A 120V service
Maximum Input Amps16
Maximum Input Amps DetailsAgency de-rated to 16A continuous
PDU Plug TypeNEMA 5-20P; NEMA L5-20P
Input Cord Length (ft.)15
OUTPUT
Output Capacity Details1.92kW (120V) / 16A total capacity; 16A max per 5-15/20R outlet
Frequency Compatibility50 / 60 Hz
Output Receptacles(14) 5-15/20R
Output Nominal Voltage120V
Overload Protection20A circuit breaker
PHYSICAL
Material of ConstructionMetal
Form Factors SupportedVertical (0U) mounting in rack enclosures, horizontal mount in raceways and a variety of other applications
PDU Form FactorVertical (0U)
Shipping Dimensions (hwd / in.)39.76 x 4.61 x 2.40
Shipping Weight (lbs.)5.48
Unit Dimensions (hwd / in.)36.470 x 1.500 x 1.640
Unit Weight (lbs.)4.01
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range-22° to 122°F (-30° to 50°C)
Relative Humidity5% to 95% non-condensing
Operating Elevation0-10000 ft. (0-3000 m)
STANDARDS & COMPLIANCE
Product CertificationsCAN/CSA-C22.2 No. 60950-1 (Canada); NOM (Mexico); UL 60950-1
Product ComplianceRoHS; Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

Services & Extended Warranties

Extended Warranty

Part Number Description
WEXT1A Extended Warranty and Technical Support for Select Products – Cables and Connectivity, DC Power, Keyspan, KVM, Inverters
WEXT2A Extended Warranty and Technical Support for Select Products Cables and Connectivity, DC Power Supplies, Keyspan Products, KVM Switches, Power Inverters
WEXT3A Extended Warranty and Technical Support for Select Products – Cables and Connectivity, DC Power Supplies, Keyspan Products, KVM Switches, Power Inverters

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.