Part Number: PDU3VSR3G60
This Model has been retired and replaced by PDU3EVSR6G60. An Owner's Manual and other information for the PDU3VSR3G60 is available on the model support page
Overview
Features
- 12.6kW 3 phase 208V Switched Power Distribution Unit / PDU with built-in web/network interface
- Attached IEC-309 Blue 60A (3P+E) 208V 3 phase input; 3 ft. / 1m cord
- 0U, 70 inch / 178cm vertical form factor
- 24 switched 208V outlets (21 C13, 3 C19) in 3 single phase load banks
- Supports power-on, power-off or reboot of each outlet on a real-time or programmable basis
- Enables reboot of locked equipment, custom power-on/power-off sequences, load-shedding of optional loads and disabling unused outlets
- Network interface provides PDU control and data regarding input voltage, per-outlet and per-phase load levels
- Digital display with scroll-buttons supports per-outlet or per-phase load levels, IP-address self-identification and 180 degree display rotation
- Supports user-specified alarm notification thresholds
- In-rack environmental reporting with optional ENVIROSENSE temperature / humidity sensor and rack access notification with up to 4 optional SRSWITCH door sensors
- DHCP/Manual configuration support
- 10/100 Mbps auto-sensing
- Real-time clock backup maintains the time of day and date even if the PDU is unpowered
- Tiered access privileges allow an administrator and a guest to login via web browser
- Alert notifications via email or SNMP traps offer immediate event notification
- Firmware upgrade ability supports future product enhancements
- Supports HTTP, HTTPS, PowerAlert Network Management System, SMTP, SNMPv1, SNMPv2, SNMPv3, Telnet, SSH, FTP, DHCP, BOOTP, NTP protocols
- Fully compatible with FREE PowerAlert Network Management System / NMS Software
- Included cord retention brackets
- Toolless mounting supported in button-mount compatible racks, plus nut-and-bolt mounting brackets for other mounting applications (set of 2 9mm buttons pre-installed, 2 9mm and 4 6mm spare buttons included)
- Nut-and-bolt mounting support for other racks
- TAA Compliant Version Available - Order Tripp Lite PDU3VSR3G60TAA
Specifications
OVERVIEW
UPC Code | 037332158031 |
PDU Type | Switched |
INPUT
Input Phase | 3-Phase |
Recommended Electrical Service | 60A 208V with IEC309 60A Blue (3P+E) outlet |
Maximum Input Amps | 35 |
Maximum Input Amps Details | Agency de-rated to 35A continuous |
PDU Plug Type | IEC-309 60A BLUE (3P+E) |
Input Cord Details | Cord length specifications are nominal and subject to manufacturing variance |
Input Cord Length (ft.) | 3 |
OUTPUT
Output Capacity Details | 12.6kVA (208V) total capacity; 20A max per breakered outlet bank; 16A max per C19 outlet; 12A max per C13 outlet |
Frequency Compatibility | 60 Hz |
Output Receptacles | (21) C13; (3) C19 |
Output Nominal Voltage | 208 |
Overload Protection | 3 20A double-pole circuit breakers (1 per output phase) |
Customized Load Management Receptacles | Each outlet is individually controllable via remote interface |
USER INTERFACE, ALERTS & CONTROLS
Reported Load Segments | Supports local monitoring of current for each output phase (20A max per L1-L2, L2-L3, L3-L1) and for each output receptacle; BANK "L1" is powered by L1-L2 (outlets 1-8); BANK "L2" is powered by L2-L3 (outlets 9-16); BANK "L3" is powered by L3-L1 (outlets 17-24) |
Front Panel LCD Display | Digital display reports output load level in amps separately for each output phase and each individual output receptacle; Can also be used to scroll the configured IP address |
Front Panel LEDs | Set of 3 LEDs (L1, L2, L3) indicate the output load segment the digital current display is reporting; LEDs for L1, L2, L3 will also flash to indicate that the display is reporting current level for one of the outlets in that load bank; One additional LED per output receptacle indicates power ON/OFF status for that outlet |
Switches | SELECT switch advances the digital display and LED to report power consumption for load segments L1, L2, L3 and for each individual output receptacle (short press); SELECT switch also rotates the local display 90 degrees for overhead power input (long press); SCROLL IP button scrolls the configured IP address (long press) |
Current Measurement Accuracy (Amps) | +/-1% |
Voltage Measurement Accuracy (Volts) | +/-1% |
Power Measurement Accuracy (Watts) | +/-1% |
PHYSICAL
Material of Construction | Metal |
Form Factors Supported | Vertical rackmount installation supported with included mounting brackets; supports toolless mounting in button-mount compatible racks |
PDU Form Factor | Vertical (0U) |
Shipping Dimensions (hwd / in.) | 7.20 x 9.65 x 75.86 |
Shipping Weight (lbs.) | 21.75 |
Unit Dimensions (hwd / in.) | 70.000 x 2.200 x 3.580 |
Unit Weight (lbs.) | 14.6 |
ENVIRONMENTAL
Storage Temperature Range | 5 to 122F (-15 to 50C) |
Relative Humidity | 5-95% non condensing |
Operating Elevation | 0-10,000 |
COMMUNICATIONS
PowerAlert Software | SNMPWEBCARD Interface: PowerAlert 12 |
Communications Cable | RJ45-to-DB9 configuration/console Access cable |
SNMP Compatibility | Yes, pre-installed SNMPWEBCARD provides remote monitoring via web, telnet, SSH and SNMP management systems |
Network Compatibility | 10 Mbps; 100 Mbps (Fast Ethernet) |
STANDARDS & COMPLIANCE
TAA Compliant Option | TAA Compliant Version Available - Order Tripp Lite PDU3VSR3G60TAA |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Documents & Downloads
Design Resources
Product Literature
Useful Web Pages
Product Videos
- How to Choose a PDU: Switched PDUs
https://tripplite.eaton.com/video/how-to-choose-a-pdu-switched-pdus/63627
Product Images