Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 10/29/2018

Overview

The PDU350AT6H50 12.6kW 3-Phase 208V ATS/Monitored PDU provides remote power monitoring and enables redundant power for network devices with non-redundant power supply configurations. Working in tandem with a required 0U vertical outlet accessory (sold separately; choose from PDU3V20D354, PDU3V20D354A or PDU3V20D354B), the 1U PDU350AT6H50 is ideal for data centers and server rooms. Tripp Lite’s breakthrough 3-phase rack ATS (U.S. Patent 9,467,006) provides rapid coordination of unsynchronized phases without dropping loads and operates with the high efficiency and reliability required for data center applications.

Dual six-foot input cords with Hubbell 50A CS8365C plugs connect to separate primary and secondary 3-phase power sources. The PDU constantly evaluates the power quality of both input sources. Dynamic solid-state (TRIAC) automatic transfer switching allows the PDU to switch to the secondary source within 1–6 milliseconds should the primary source fail or become unstable to ensure your connected equipment operates without interruption.

Built-in Ethernet network interface allows remote access to the PDU for power monitoring, configuration, control and notifications via web browser, SSH, telnet or SNMP. Provides real-time load/current data with billing-grade accuracy (+/- 1 percent). Tiered access privileges allow both an administrator and a guest to log in. Automated alerts help prevent accidental overloads, power loss and downtime. Digital LED display indicates power availability, voltage, source A/B input status, output load and power factor, as well as temperature and humidity conditions with the optional ENVIROSENSE module (sold separately).

Features

Primary and Secondary Inputs for Power Redundancy
  • Provides remote power monitoring and enables redundant power for network devices with non-redundant power supply configurations
  • Dual 6 ft. input cords with Hubbell 50A CS8365C plugs connect to separate primary and secondary 3-phase power sources

Automatic Transfer Switching
  • Dynamic solid-state (TRIAC) automatic transfer switching
  • Patented ATS technology provides rapid coordination of unsynchronized phases without dropping loads
  • Switches to secondary power source if primary source fails or becomes unstable
  • 1–6 ms transfer time ensures uninterrupted operation of connected equipment
  • Built-in processor monitors both sources and prevents switching if secondary source is unavailable or of lower quality than primary source

Multifunction Digital LED Display
  • Reports source A and source B input power status and other information, including power availability, line voltage, frequency, amps, kilowatts and power factor

Advanced Network Monitoring
  • Built-in Ethernet network interface allows full remote access for power monitoring, configuration, control and notifications via web browser, SSH, telnet or SNMP
  • Real-time load/current data with billing-grade accuracy (+/- 1 percent)
  • Tiered access privileges allow both an administrator and a guest to log in
  • Automated alerts help prevent accidental overloads, power loss and downtime
  • Supports centralized management through NMS or DCIM platform
  • Optional ENVIROSENSE module (sold separately) monitors temperature and humidity

Broad Communications Compatibility
  • Supports HTTP, HTTPS, PowerAlert®, SMTP, SNMPv1, SNMPv2, SNMPv3, Telnet, SSH, FTP, DHCP, BOOTP and NTP

20A Circuit Breakers
  • Protect each of three single-phase output banks
  • Front-panel LED indicates when breaker has tripped

0U Vertical Outlet Accessory Required
  • Requires separate installation of Tripp Lite PDU3V20D354, PDU3V20D354A or PDU3V20D354B (sold separately)
  • Supports 0U toolless button-mount rack mounting

Mounts Horizontally in 1U of Rack Space
  • Compatible with EIA-standard 19 in. 4-post racks and rack enclosures

Package Includes

  • PDU350AT6H50 12.6kW 3-Phase 208V ATS/Monitored PDU
  • Rack installation brackets
  • Configuration cable
  • Owner’s manual
Cisco compatible RoHS compliant

Specifications

OVERVIEW
UPC Code037332192608
PDU TypeMonitored; Auto-Transfer Switch
INPUT
Input Phase3-Phase
Maximum Input Amps35
Maximum Input Amps DetailsAgency de-rated to 35A continuous
PDU Plug Type(2) HUBBELL CS8365C 50A
Input Cord DetailsSet of 2 inputs enable connection to separate PRIMARY and SECONDARY power sources
Input Cord Length (ft.)6.5
OUTPUT
Output Capacity Details12.6kW (208V) total capacity; 20A max per output phase (L1-L2, L2-L3, L3-L1); 16A max per C19 outlet; 12A max per C13 outlet
Frequency Compatibility50 / 60 Hz
Output Receptacle Details0U vertical output power distribution component is a required accessory; Order REQUIRED PDU accessory PDU3V20D354 (54 C13 outlets), PDU3V20D354A (42 C13 and 12 C19 outlets) or PDU3V20D354B (48 C13 and 6 C19 outlets)
Output ReceptaclesC13; C19
Output Nominal Voltage208
Overload Protection3 20A double-pole circuit breakers (1 per breakered outlet bank)
USER INTERFACE, ALERTS & CONTROLS
Reported Load SegmentsSupports local display of A & B line INPUT CURRENT, INPUT VOLTAGE & FREQUENCY per phase, OUTPUT CURRENT, KW, VOLTAGE & POWER FACTOR per phase, TOTAL OUTPUT POWER (kW), PHASE IMBALANCE (%), TEMPERATURE (C/F), FAULT CODE and SCROLL IP
Front Panel LCD DisplayLarge 3-character display reports data for reported values; Additional 2 character identifies the measurement value or specific location the displayed measurement applies
Front Panel LEDsSet of 6 LEDs indicate A/B input PREFERRED, AVAILABLE & IN USE status; Set of 5 LEDs label the measurement value displayed (AMPS, KW, VOLTS, HZ & POWER-FACTOR); One additional red LED reports BREAKER TRIP status
SwitchesMODE and ENTER buttons enable navigation and viewing of all reported information
Current Measurement Accuracy (Amps)+/-1%
Voltage Measurement Accuracy (Volts)+/-1%
Power Measurement Accuracy (Watts)+/-1%
PHYSICAL
Material of ConstructionMetal
Form Factors Supported1U rackmount ATS module; Separate purchase 0u vertical mount PDU outlet distribution bar sold separate (3 options available)
PDU Form FactorHorizontal (1U)
Shipping Dimensions (hwd / in.)5.00 x 27.95 x 41.54
Shipping Weight (lbs.)42.97
Unit Dimensions (hwd / in.)1.720 x 17.000 x 25.980
Unit Weight (lbs.)26.85
ENVIRONMENTAL
Storage Temperature Range5 to 122F (-15 to 50C)
Relative Humidity5-95% non condensing
Operating Elevation0-10,000
Operating Humidity Range5-95% non-condensing
COMMUNICATIONS
PowerAlert SoftwareSNMPWEBCARD Interface: PowerAlert 12
Communications CableDIN-to-DB9 configuration/console Access cable
Network Compatibility10 Mbps; 100 Mbps (Fast Ethernet)
FEATURES & SPECIFICATIONS
Grounding DetailsIncluded
High Availability PDU Features  Auto-Transfer Switching
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.