Part Number: PV1800GFCI
This Model has been retired and replaced by PINV2000. More information for the PV1800GFCI is available on the model support page
Overview
Utilize your vehicle's battery to efficiently power office equipment on the road or power tools at a work site. Continuously supplies up to 1800 watts of 120V AC power to 2 GFCI protected AC outlets from any 12V battery or automotive DC source. Includes a set of nut-and-bolt style DC terminals for simple installation. Compact, lightweight metal case design is among the smallest, most rugged inverters available at this power level.
NOTE: To protect against high current draw that may occur during inverter failure, a fuse link rated at 250a should be positioned no more than 18" from the PV1800GFCI's battery in the positive line.
Features
- Allows users to run AC appliances from a properly sized 12V battery or automotive DC system
- Converts 12V DC battery power to 120V AC power
- 1800 watts continuous output power; 3600 watts peak output power (instantaneous)
- 2 GFCI protected outlets (Ground Fault Circuit Interrupter)
- Compact, lightweight design with grooved surface for efficient cooling, all-metal housing
- Diagnostic LEDs indicates low battery voltage level and load level
- Low battery alarm with auto-shutoff prevents deep battery discharge
- High-efficiency operation conserves batteries to prolong run time
- Cooling fan regulates internal temperature and prolongs unit service life
Specifications
OVERVIEW
UPC Code | 037332155795 |
INPUT
Maximum Input Amps / Watts | Full continuous load - 200A at 12VDC, No load - 2.7A at 12VDC, Shutdown |
Recommended Electrical Service | Requires 12VDC input source capable of delivering 200A for the required duration (when used at full capacity). For automotive applications, professional hardwire installation with 250A battery system fusing is recommended. |
Input Connection Type | Set of 2 DC bolt-down wiring terminals. User supplies cabling; minimum gauges for full load operation: 0 (16 ft max), 00 or 2/0 (20 ft max) |
Voltage Compatibility (VDC) | 12 |
OUTPUT
Frequency Compatibility | 60 Hz |
Pure Sine Wave Output | No |
Nominal Output Voltage(s) Supported | 120V |
Output Receptacles | (2) 5-15R |
Continuous Output Capacity (Watts) | 1800 |
Peak Output Capacity (Watts) | 3600 |
Output Voltage Regulation | Maintains PWM sine wave output voltage of 115 VAC (+/- 8 VAC) |
Output Frequency Regulation | 60 Hz (+/- 3 Hz) |
Overload Protection | Automatic overload protection shuts down inverter system in the event of overloads. |
BATTERY
DC System Voltage (VDC) | 12 |
USER INTERFACE, ALERTS & CONTROLS
Audible Alarm | Dual-function alarm indicates overload conditions or low DC input voltage of 10.5V or less. |
PHYSICAL
Material of Construction | Aluminum, Steel |
Cooling Method | Fan |
Form Factors Supported | Mounting slots enable permanent placement of inverter on any horizontal surface (see manual for additional mounting information) |
Shipping Dimensions (hwd / in.) | 11.60 x 15.70 x 17.60 |
Shipping Weight (lbs.) | 9.45 |
Unit Dimensions (hwd / in.) | 4.000 x 6.000 x 15.000 |
Unit Weight (lbs.) | 7.25 |
ENVIRONMENTAL
Relative Humidity | 0%-95% Non-Condensing |
FEATURES & SPECIFICATIONS
Grounding | Grounding lug grounds the inverter to vehicle or earth ground; user supplies cabling |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Useful Web Pages
Product Images