Part Number: N252-024-V
This Model has been retired and replaced by N252-024. More information for the N252-024-V is available on the model support page
Overview
Features
- 19-in. Rackmount V-shaped Cat6 patch panel, 1U height ( 1.75" )
- Angle design routes cables easily to vertical cable troughs...no need for front cable management
- Cat6 Gigabit Keystone Jacks allow for quick disconnect and repositioning
- Compatible with all EIA 19" rackmount racks and cabinets
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Specifications
OVERVIEW
UPC Code | 037332160683 |
Technology | Cat5/5e; Cat6 |
CONNECTIONS
Number of Ports | 24 |
Side A - Connector 1 | (24) 110 IDC |
Side B - Connector 1 | (24) RJ45 (FEMALE) |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 2.80 x 19.70 x 4.60 |
Shipping Weight (lbs.) | 2.05 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |