Part Number: 0SU52088
This Model has been retired and replaced by B021-000-19. More information for the 0SU52088 is available on the model support page
Overview
Features
- Space savings with 1U rack-mount drawer design
- Features 17-inch LCD panel
- Supports resolutions of up to 1280 x 1024
- Connects to PS/2 or USB computers/KVM switches (Use a B015-000 PS/2 to USB adapter to connect via USB)
- Constructed of heavy-duty steel housing
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
System Requirements
- Computer or KVM with a VGA monitor port and USB or PS/2 keyboard/mouse ports
Package Includes
- 0SU52088 1U Rackmount Console
- PS/2 KVM Cable Kit
- Mounting hardware
- Key for front panel lock
- Power Cord
- User Manual
Specifications
OVERVIEW
UPC Code | 654518211191 |
Technology | PS/2; VGA/SVGA |
CONNECTIONS
Number of Ports | 0 |
PC/Server Connections | VGA; USB; PS/2 |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 8.07 x 22.05 x 29.53 |
Shipping Weight (lbs.) | 39.68 |
COMMUNICATIONS
IP Remote Access | No |
FEATURES & SPECIFICATIONS
NIAP-Certified Secure | No |
Number of Users | 1 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Documents & Downloads
Useful Web Pages
Product Images