2 Post Adapter Bracket for KVM Consoles

KVM Switch Accessories - 2-Post Rackmount Bracket for B020,B021, B040, and B070 Consoles and KVM Consoles

Model Number: B019-000


  • Allows Tripp Lite console and console KVM's to be used in 2-post racks
  • Easy installation - all mounting hardware included

The Tripp Lite B019-000 rackmount kit allows the mounting of a console and console KVM switches to a 2-post rack. The mounting hardware allows for the console to be opened with the drawer in any position. Heavy Duty 14-gauge steel provides stability - prevents console frame twisting. Use with Tripp Lite B020-, B021-, B040-, and B070- series Consoles and KVM Consoles.

Key Features

  • 14-gauge Heavy Duty Steel construction
  • Black Powdercoat finish
  • Comes with all hardware to mount to a 2-post rack

Typical Applications

  • Use in 2-post server rack.

Package Includes

  • Rackmount brackets and 2-post mounting screws

OVERVIEW

Model Type Mounting Brackets

UPC ASSIGNMENT

Unit Carton UPC# 037332123725

WARRANTY

Product Warranty Period (Worldwide) 5-year limited warranty

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

Product Warranty

This product has a 5-year limited warranty. Get more information

Software & Downloads

More Support Resources for B019-000

Do you own a B019-000?

Get all your support resources in one place.

go to model support

Tripp Lite has a policy of continuous improvement. Specifications are subject to change without notice.

How can we improve the information on this page? Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.