• Home
  • Products
  • Racks & Cooling
  • Open Frame Racks
2 Post Open Frame Rack 25U

25U 2-Post SmartRack Open Frame Rack - Organize and Secure Network Rack Equipment

Model Number: SR2POST25


  • 25U 2-post open frame rack
  • Black aluminum with round threaded and numbered mounting holes
  • Toolless button holes to accept PDUs or cable managers

SmartRack 2 post open frame racks are ideal for space constrained or cost conscious 19-inch rack mount applications. Multiple units can be bolted together side by side.

Key Features

  • Supports 800lbs of rackmount equipment
  • Textured powder coat finish
  • Heavy Duty Aluminum construction
  • Numbered mounting positions
  • Bolt down provisions
  • Self squaring design
  • Black finish
  • Easy assembly

Package Includes

  • SR2POST25
  • 28 pieces each of 12-24 screws and washers for equipment mounting
  • Installation hardware
  • Cable management hooks
  • Warranty Information
  • Owner's Manual

PHYSICAL

Installed whole system maximum rack depth (inches) 4.8
Installed whole system maximum rack depth (cm) 12.19
Rack Height 25U
Shipping Dimensions (HWD/in) 7 x 3 x 49
Shipping Dimensions (HWD/cm) 17.78 x 7.62 x 124.46
Shipping weight (lbs) 24
Shipping weight (kg) 10.89
Unit Dimensions (in.) 49 x 20.3 x 4.75 (14" total depth with support base)
Unit weight (lbs) 23
Unit weight (kg) 10.43
Unit Dimensions (cm) 124.46 x 51.56 x 12.07
Color Black
Style 2-Post
Weight Capacity - Stationary (lbs) 800
Weight Capacity - Stationary (kg) 362.9

CERTIFICATIONS

NOM (Mexico) Tested to NOM (Mexico)
Approvals EIA-310-D, IEC 60297-3-100, DIN 41494, RoHS

WARRANTY

Product Warranty Period (Worldwide) 5-year limited warranty

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

SR2POST25 5 5 1 1
Great Rack Building a new house and wanted a rack for all my network equipment. Found this one on Amazon and the price was under $80.00 shipped. Received it today and put it together. It is a great rack, good quality, and perfect for my needs. Thanks Tripp-Lite October 2, 2012
1-1 of 1
(2 Questions : 2 Answers)

Product Q&A

Ask your questions. Share your answers.

 
 
« Back
 
 
Has staff answer
 
1 answer

Support for server

I am looking for a rack to mount a networking switch plus a rack mount server in. The depth of the server is 26.5". Is this rack suitable to support this server?
2 years, 11 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about cprompt is loaded.
Additional information about cprompt could not be loaded.
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
Thanks for your query. Please note that our SR2POST25 is a 2-Post Open Frame Rack that utilizes round & threaded mounting holes (#12-24). Therefore, mounting your networking and/or server devices to this 2-Post rack requires that you utilize the appropriate manufacturer specific 2-Post Rail Kits in order to do so. And as this is a 2-Post rack, it can accomodate your 26.5" server depth (and up to 800lbs. of racked devices).
2 years, 10 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
Has staff answer
 
1 answer

Floor support

I understand that bolting to the floor is an option with this rack, but can it stand without being bolted to the floor? Is there any weight or depth limitations if not secured to the floor? Is there a brace or extension that bolts on to the base to make it more stable?
3 months, 2 weeks ago
Customer avatar
by
Scott
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
The SR2POST25 can stand on its own however, we strongly recommend bolting the SR2POST25 to the floor using our part number, SRBOLTDOWN. The SRBOLTDOWN utilizes the stabilization plates at the bottom of the SR2POST25 without the need for an additional brace or extension.

The weight limitation is 800lb for both free standing and when bolted down.

For more information on best practices when installing and using your SR2POST25, please contact our Pre-Sales Applications team at 773-869-1773 or via email at presaleshelp@tripplite.com
3 months, 2 weeks ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
1 of 1
1 of 1

[FAQ-1054] What nuts and bolts ship with the SR4POST25?

Yes. This rack ships with qty. 28 12-24 screws and washers. [Last Updated: Oct 23, 2013]

Was this answer helpful?

Do you own a SR2POST25?

Get all your support resources in one place.

go to model support

How can we improve the information on this page? Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.