2 Post Open Frame Rack 45U

45U 2-Post SmartRack Open Frame Rack - Organize and Secure Network Rack Equipment

Model Number: SR2POST


  • 45U 2-post open frame rack
  • Black aluminum with round threaded and numbered mounting holes
  • Toolless button holes to accept PDUs or cable managers

Tripp Lite’s SR2POST 2-Post SmartRack Open Frame Rack is an economical way to accommodate 45U of rack space for 19-inch rack mount applications where space is at a premium. Its heavy-duty, aluminum construction can safely support 800 lbs. of rackmount equipment. The black, textured power coat finish makes it resistant to scratching while giving it a classic, attractive appearance. The SR2POST is easy to install due to a self-squaring design combined with numbered mounting holes and bolt down provisions. Only standard hand tools are required for installation (9/16" wrench and 9/16" socket/ratchet). Multiple units can be bolted together side by side for easy expansion or customization when required. The SR2POST 2-Post SmartRack Open Frame Rack has been approved by EIA-310-D, IEC 60297-3-100, DIN 41494 and RoHS, and is backed by a 5-year warranty.

Key Features

  • Supports 800lbs of rackmount equipment
  • Textured powder coat finish
  • Heavy Duty Aluminum construction
  • Numbered mounting positions
  • Bolt down provisions
  • Self squaring design
  • Black finish
  • Easy assembly

Package Includes

  • SR2POST
  • 28 pieces each of 12-24 screws and washers for equipment mounting
  • Installation hardware
  • Cable management hooks
  • Warranty information
  • Owner's Manual

General Info

Product Group RACKS

OVERVIEW

Style 2-Post

PHYSICAL

Installed Whole System Maximum Rack Depth (in.) 4.8
Installed Whole System Maximum Rack Depth (cm) 12.19
Rack Height 45U
Shipping Dimensions (hwd / in.) 7 x 3 x 85
Shipping Dimensions (hwd / cm) 17.78 x 7.62 x 215.9
Shipping Weight (lbs.) 29
Shipping Weight (kg) 13.15
Unit Dimensions (in.) 84 x 20.3 x 4.75 (14" total depth with support base)
Unit Weight (lbs.) 29
Unit Weight (kg) 13.15
Unit Dimensions (cm) 213.36 x 51.56 x 12.07
Color Black
Weight Capacity - Stationary (lbs.) 800
Weight Capacity - Stationary (kg) 362.9

CERTIFICATIONS

NOM (Mexico) Tested to NOM (Mexico)
Approvals EIA-310-D, IEC 60297-3-100, DIN 41494, RoHS

WARRANTY

Product Warranty Period (Worldwide) 5-year limited warranty

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

SR2POST 0 5 0 0
0-0 of 0
(0 Questions : 0 Answers)

Product Q&A

Ask your questions. Share your answers.

 
 
« Back
 
 
Be the first to ask a question.
1 of 1

[FAQ-978] Can the SR2POST racks connect together?

No. The SR2POST products will not connect together. [Last Updated: Oct 23, 2013]

Was this answer helpful?

Looking for a TAA version of this model?

See SR2POSTAA

Do you own a SR2POST?

Get all your support resources in one place.

go to model support

How can we improve the information on this page? Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.