Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$16.89 Avg. Price
IEC 320 C19 to Schuko EU power cord transforms a C20 plug into a Schuko plug for connecting to a wall outlet, PDU or UPS system.
  • C19 to Schuko cable for powering computers, servers and other network devices
  • 8-ft. (2.43 m) length allows flexibility in placing devices in relationship to AC outlet
  • Ideal replacement for worn-out or missing EU power cable

Features

C19 to Schuko EU Power Cord Connects Computers, Servers and Other Network Devices
This C19 to Schuko European power cord is designed for small data center or office workstation applications that do not require a heavy-gauge connection. The cable can be used to connect a computer, server or drive to a Schuko wall outlet, UPS system or PDU or replace or upgrade a worn-out or lost power cable. The 8-ft. (2.43 m) length allows you flexibility in placing equipment with respect to the power outlet.

Package Includes

  • P050-008 C19 to Schuko, EU Power Cord, 8-ft. (2.43 m), Black
RoHS compliant

Specifications

OVERVIEW
UPC Code037332141989
Device CompatibilityComputer; Server; UPS; PDU
Country/RegionEurope
INPUT
Maximum Input Amps16
Voltage Compatibility (VAC)250
CONNECTIONS
Side A - Connector 1CEE 7/7 SCHUKO PLUG
Side B - Connector 1IEC-320-C19
PHYSICAL
Plug ColorBlack
Cable Jacket ColorBlack
Cable Jacket MaterialPVC
Power Cord Jacket TypeH05VV-F
Cable Outer Diameter (OD)8.2mm
Number of Conductors2
Wire Gauge (AWG)16
Cable Length (ft.)8
Shipping Dimensions (hwd / in.)0.50 x 8.90 x 12.50
Shipping Weight (lbs.)0.80
Unit Dimensions (hwd / in.)0.500 x 8.900 x 12.500
ENVIRONMENTAL
Operating Temperature Range23° to 140°F (-5° to 60°C)
Storage Temperature Range-4° to 176°F (-20° to 80°C)
Operating Humidity Range0% to 90% RH, Non-Condensing
Storage Humidity Range0% to 90% RH, Non-Condensing
FEATURES & SPECIFICATIONS
High VoltageYes
STANDARDS & COMPLIANCE
Product CertificationscUL Listed; UL Listed
Product ComplianceCE (Europe); REACH; RoHS; UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.