Part Number: P054-006
- C13 to Schuko cable for powering computers, servers and other network devices
- 6-ft. (1.83 m) length allows flexibility in placing devices in relationship to AC outlet
- Ideal replacement for worn-out or missing EU power cable
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
Specifications
OVERVIEW
UPC Code | 037332145574 |
Device Compatibility | Computer; Monitor/HDTV; Printer; Server; UPS; PDU |
Country/Region | Europe |
INPUT
Maximum Input Amps | 10 |
Voltage Compatibility (VAC) | 250 |
CONNECTIONS
Side A - Connector 1 | CEE 7/7 SCHUKO PLUG |
Side B - Connector 1 | IEC-320-C13 |
PHYSICAL
Plug Color | Black |
Cable Jacket Color | Black |
Cable Jacket Material | PVC |
Cable Jacket Rating | VW-1 |
Power Cord Jacket Type | H05VV-F |
Cable Outer Diameter (OD) | 6.8mm |
Number of Conductors | 3 |
Wire Gauge (AWG) | 18 |
Cable Length (ft.) | 6 |
Shipping Dimensions (hwd / in.) | 12.80 x 8.90 x 0.50 |
Shipping Weight (lbs.) | 0.50 |
Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
ENVIRONMENTAL
Operating Temperature Range | -4° to 140°F (-20° to 60°C) |
Storage Temperature Range | -4° to 140°F (-20° to 60°C) |
Operating Humidity Range | 10% to 65% RH |
Storage Humidity Range | 10% to 65% RH |
FEATURES & SPECIFICATIONS
High Voltage | Yes |
STANDARDS & COMPLIANCE
Product Certifications | UL Listed; cUL Listed |
Product Compliance | CE (Europe); REACH; RoHS; UKCA |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Accessories
Model Number | Description | |
---|---|---|
PLC14YW | Plug-Lock Inserts, C13 Power Cord to C14 Outlet, Yellow, 100 Pack |
Documents & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images