Discontinued
Service Part Number: W02-EW2-1BD
208V UPS Start-Up Service, Evening/Weekend, within the US (lower 48 states) - incl. 2-Year, Next Business Day, Break/Fix, On-site Warranty
- Evening or week-end hours start up for single-phase, 208 volt UPS suite (up to 16 KVA – does not include 10KRT through 20KRT and their derivative models) including primary rack mount battery pack and up to two auxiliary rack mount battery packs.
- When timely performed, startup activates two year onsite, next business day "break/fix" warranty service for locations within the US (lower 48 states).
- Contact Tripp Lite for additional charges that apply to more than 2 battery packs or cabinets.
Service Specifications
Service Type | Commissioning Service |
Service Details | Includes On-Site Warranty Coverage |
Agreement Duration | 2-Year |
Product Coverage | Single-Phase UPS |
Scheduled Service Hours | Off Business Hours (M-F), Weekends (Sat, Sun) |
Geographic Coverage | US (Lower 48 States) |
Emergency On-Site Service | Yes |
Return for Repair | No |
On-Site Repair | Yes |
Preventative Maintenance | No |
Number of Preventative Maintenance Visits | 0 |
Travel Included | Yes |
Labor Included | Yes |
Parts Coverage | Yes |
Parts Coverage Details | UPS Parts and Internal Batteries |
Battery Replacement Included | Yes |