Part Number: PS7224-20
- 24 outlets
- Convenient and safe covered, on/off switch
- 20-amp circuit breaker
- 15-ft. (4.57 m) cord
- 72" length
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
The PS7224-20 power strip offers 20A 120V multi-outlet AC power distribution in a convenient 72-inch mountable housing. Offers horizontal or vertical power distribution in rack-mount, raceway and workbench applications. Includes 24 output receptacles with 2.8-inch center-to-center spacing, 15-foot (4.6-meter) AC line cord and lighted power switch with locking transparent cover to prevent accidental shutoff. Sturdy all-metal extruded aluminum housing stands up to demanding network, laboratory or factory environments.
Features
- Sturdy all-metal 72 inch corded strip format with 2.795 inch center-to-center outlet spacing
- Included mounting hardware supports vertical or horizontal mounting in rack enclosures, raceways and more
- Includes 22 NEMA 5-15R and 2 NEMA 5-20R output receptacles
- Ideal for horizontal or vertical raceway style power distribution in office, workbench, industrial, networking and telecom applications
- Lighted power switch with locking transparent cover prevents accidental shutoff
- 20 amp electrical capacity with circuit breaker
- 120V AC, 50/60Hz electrical compatibility
Specifications
OVERVIEW
UPC Code | 037332011527 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | 20A 120V |
Input Cord Gauge Type | 12 gauge; SJT |
Voltage Compatibility (VAC) | 120 |
Input Plug Type | NEMA 5-20P |
Input Cord Length (ft.) | 15 |
Right-Angle Plug | No |
OUTPUT
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | (2) 5-15/20R; (22) 5-15R |
Circuit Breaker (amps) | 20 |
Transformer Accommodation | (12) Yes |
Outlet Spacing | 2.795 in. |
USER INTERFACE, ALERTS & CONTROLS
Switches | Lighted 2 position switch controls power to all outlets |
Locking Switch Cover | Transparent on/off switch cover prevents accidental turn-off |
PHYSICAL
Color | Silver |
Material of Construction | Aluminum |
Power Cord Color | Black |
Form Factors Supported | Supports vertical or horizontal mounting in rack enclosures, raceways and a variety of other applications |
Housing Color | Silver |
Included Mounting Accessories | Includes mounting clips |
Mounting Holes or Slots | No |
Outlets Measurement (Center to Center) | 2.83 in. |
Receptacle Color | Black |
Shipping Dimensions (hwd / in.) | 2.40 x 4.02 x 75.79 |
Shipping Weight (lbs.) | 7.41 |
Unit Dimensions (hwd / in.) | 1.750 x 72.000 x 1.250 |
Unit Weight (lbs.) | 6.5 |
Outlet Spacing | 2.795 in. |
FEATURES & SPECIFICATIONS
Built-In Circuit Breaker | Yes |
STANDARDS & COMPLIANCE
Product Certifications | cUL Listed; UL 1363; UL Listed |
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Product Literature
Useful Web Pages
Product Images