Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Ideal storage solution for shallow-depth audio/video components and smaller equipment installs in areas with limited floor space. Houses up to 3,000 lb. of standard rack-mounted equipment in 25U of rack space.

  • Accommodates shallow equipment up to 27 in. in depth
  • Houses up to 3000 lbs (1360.8 kgs) of equipment
  • Allows ample airflow to keep equipment cool
  • Locks securely to help prevent damage or theft
  • Ships fully assembled and ready to deploy
  • 5-year limited warranty

Overview

The SR25UBSD3 25U SmartRack® Shallow-Depth Rack Enclosure Cabinet houses equipment up to 27 inches in depth—ideal for storing shallow audio/video components and smaller equipment in areas with limited floor space. Constructed of steel with a resilient textured powder-coated finish, the SR25UBSD3 features adjustable mounting rails that accommodate up to 3,000 pounds (1360.8 kilograms) of equipment in 25U of rack space.

To ensure your valuable equipment stays safe and secure, the side panels, reversible back door and reversible, removable front door lock to prevent unauthorized access. The front and rear doors are perforated, which allows air to flow freely through the rack to keep equipment cool. Vented top panels and an open bottom help remove warm air from the enclosure and draw in cool air by convention (they also support the installation of standard case fans, such as SRFANROOF).

The SR25UBSD3 comes fully assembled with removable casters that let you roll the fully loaded enclosure to its desired location. Installing equipment within the enclosure is easy enough with its square mounting holes and numbered rack spaces. The front and rear vertical rails adjust in 1/4-inch increments from four to 27 inches. Just unscrew the rails, slide them to the desired depth and tighten the screws. The enclosure supports toolless button-mount 0U installation of up to four compatible PDUs and cable managers. This makes cable routing to rack equipment easier and reduces clutter.

Features

Saves Valuable Workspace
  • Front and rear vertical mounting rails adjust from 4 in. to 27 in. deep to accommodate shallow equipment
  • Front and rear rails adjust easily—unscrew them, slide them to desired depth, and screw them back in
  • Rack spaces numbered for easy reference
  • Perfect for areas with limited floor space—wiring closets, offices, classrooms, etc.
  • Houses up to 3000 lbs (1360.8 kgs) of equipment in 25U of rack space

Keeps Important Equipment Secure
  • Side panels, reversible back door and reversible, removable front door lock tight
  • Removable side panels allow easy access to equipment for maintenance and replacement
  • Perforated front and rear doors allow generous airflow to keep equipment cool
  • 65+% open space in door perforation meets or exceeds server manufacturer requirements
  • Vented top panel and open bottom help remove warm air and draw in cool air
  • Compatible with airflow optimization accessories
  • Supports toolless button-mount 0U installation of compatible PDUs and cable managers

Easy Cable Access
  • Convenient cable access through top panel ports and open bottom
  • Panel removes in seconds without tools or disconnecting cables
  • Compatible with cable management accessories

Convenient Grounding System
  • All components grounded to steel frame
  • Multiple connections included for facility ground
  • Front and rear doors include quick-release ground wires

Fast Enclosure Installation
  • Ships fully assembled for quick deployment
  • Split rear door reduces clearance to let you place the enclosure close to a wall
  • Built-in baying tabs let you combine enclosures in a row
  • Can set center-to-center width at 24 in. (600 mm) to match standard data center floor tiles
  • Removable heavy-duty casters let you roll the fully loaded enclosure to its desired location
  • Removable levelers for positioning on uneven floors
  • Included stabilizing brackets help secure the enclosure in place

Meets Proper Compliance Standards
  • Meets all enclosure requirements toward PCI DSS (Payment Card Industry Data Security Standard) compliance

Package Includes

  • SR25UBSD3 25U SmartRack Shallow-Depth Rack Enclosure Cabinet
  • (2) Side panels
  • (2) Side panel locks
  • Front door panel
  • (2) Rear door panels
  • (50) M6 screws
  • (50) M6 cage nuts
  • (50) M6 washers
  • (2) Hold-down brackets
  • Keys
  • Owner’s Manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332184696
Device CompatibilityPatch Panel; Network Switch; UPS
Rack TypeHalf-Height Enclosure
PHYSICAL
ColorBlack
Rack Height  25U
Rack DepthShallow
Factory Preset Rack Depth (in.)19.25
Maximum Device Depth (in.)27
Minimum Device Depth (in.)4
Shipping Dimensions (hwd / in.)56.00 x 26.00 x 34.25
Shipping Weight (lbs.)220.00
Unit Dimensions (hwd / in.)50.000 x 23.630 x 32.600
Unit Weight (lbs.)190
Weight Capacity - Rolling (lbs.)3000
Weight Capacity - Stationary (lbs.)3000
Number of Vertical Mounting Rails4
FEATURES & SPECIFICATIONS
Grounding DetailsFront and back door frames
Built-in Cable ManagementYes
Pre-Installed CastersYes
STANDARDS & COMPLIANCE
Product CertificationsUL 60950-1
Product ComplianceRoHS; CE (Europe); UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

Yes. All of Tripp Lite's Cabinets are PCI-Compliant. Sturdy steel panels surround all sides of equipment, preventing unauthorized access to networking devices and ensuring the physical security of equipment that processes, stores and transmits credit card data.
Was this information helpful? Yes No
Need more help? Contact Technical Support
The IEC (International Electrotechnical Commission) uses a two digit code to define specific protection capabilities. For a full explanation of IEC rack enclosure ratings, click here
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Accessories

Data Center & IT Rack Cooling

  Model Number Description
SmartRack 3U Fan Panel - 3-120V high-performance fans; 210 CFM; 5-15P plug SRFAN3U SRFAN3U SmartRack 3U Fan Panel - 3-120V high-performance fans; 210 CFM; 5-15P plug
SmartRack 3U Fan Panel - 3 208-240V high-performance fans; 315 CFM; C14 inlet SRXFAN3U SRXFAN3U SmartRack 3U Fan Panel - 3 208-240V high-performance fans; 315 CFM; C14 inlet

Cable Management

  Model Number Description
SmartRack 1U Horizontal Cable Manager - Finger duct with cover SRCABLEDUCT1U SRCABLEDUCT1U SmartRack 1U Horizontal Cable Manager - Finger duct with cover
SmartRack 10-ft. x 1-ft. (3 m x 0.3 m) Cable Ladder, 2 sections - SRCABLETRAY/SRLADDERATTACH needed SRCABLELADDER SRCABLELADDER SmartRack 10-ft. x 1-ft. (3 m x 0.3 m) Cable Ladder, 2 sections - SRCABLETRAY/SRLADDERATTACH needed
SmartRack 1U Horizontal Cable Manager - Flexible ring type SRCABLERING1U SRCABLERING1U SmartRack 1U Horizontal Cable Manager - Flexible ring type
SmartRack 2U Horizontal Cable Manager - Flexible ring type SRCABLERING2U SRCABLERING2U SmartRack 2U Horizontal Cable Manager - Flexible ring type
SmartRack Roof-Mounted Cable Trough - Provides cable routing and power/data cable segregation SRCABLETRAY SRCABLETRAY SmartRack Roof-Mounted Cable Trough - Provides cable routing and power/data cable segregation
SmartRack Roof-Mounted Cable Trough Vertical Expansion Plates - Requires SRCABLETRAY SRCABLETRAYEXP SRCABLETRAYEXP SmartRack Roof-Mounted Cable Trough Vertical Expansion Plates - Requires SRCABLETRAY

Accessories

  Model Number Description
SmartRack 1U Blanking Panel Kit, Toolless-Mounting, 10 pieces SR1UPANEL10 SR1UPANEL10 SmartRack 1U Blanking Panel Kit, Toolless-Mounting, 10 pieces
SmartRack 1U Blanking Panel Kit, Toolless-Mounting, 200 pieces SR1UPANEL200 SR1UPANEL200 SmartRack 1U Blanking Panel Kit, Toolless-Mounting, 200 pieces
SmartRack 1U Blanking Panel Kit, Toolless-Mounting, 50 pieces SR1UPANEL50 SR1UPANEL50 SmartRack 1U Blanking Panel Kit, Toolless-Mounting, 50 pieces
SmartRack Square Hole Hardware Kit with 50 M5 screws and washers SRCAGENUT5MM SRCAGENUT5MM SmartRack Square Hole Hardware Kit with 50 M5 screws and washers
SmartRack Square Hole Hardware Kit with 50 M6 screws and washers SRCAGENUTS SRCAGENUTS SmartRack Square Hole Hardware Kit with 50 M6 screws and washers
SmartRack Square Hole Hardware Kit with 50 pcs 12-24 screws and washers SRCAGENUTS1224 SRCAGENUTS1224 SmartRack Square Hole Hardware Kit with 50 pcs 12-24 screws and washers
SmartRack Door Handles with Combination Lock with Bypass Key, 2-pack for Front and Rear Doors SRCOMBO SRCOMBO SmartRack Door Handles with Combination Lock with Bypass Key, 2-pack for Front and Rear Doors
SmartRack Rack Enclosure Extension Frame - Increases rack external & maximum mounting Deep SREXTENDER SREXTENDER SmartRack Rack Enclosure Extension Frame - Increases rack external & maximum mounting Deep
SmartRack Enclosure Filter Kit SRFILTER SRFILTER SmartRack Enclosure Filter Kit
SmartRack Copper Bus Grounding Bar for 24U and 25U Racks SRGROUND25 SRGROUND25 SmartRack Copper Bus Grounding Bar for 24U and 25U Racks
SmartRack 2U Cantilever Fixed Shelf (60 lbs / 27.2 kgs capacity; 18-in. / 457 mm Deep) SRSHELF2P SRSHELF2P SmartRack 2U Cantilever Fixed Shelf (60 lbs / 27.2 kgs capacity; 18-in. / 457 mm Deep)
SmartRack 1U Cantilever Fixed Shelf (40 lbs / 18.1 kgs capacity; 12-in. / 305 mm Deep) SRSHELF2P1U SRSHELF2P1U SmartRack 1U Cantilever Fixed Shelf (40 lbs / 18.1 kgs capacity; 12-in. / 305 mm Deep)
SmartRack 1U Cantilever Toolless Mount Fixed Shelf (30 lbs / 13.6 kgs capacity; 12 in./305 mm Deep) SRSHELF2P1UTM SRSHELF2P1UTM SmartRack 1U Cantilever Toolless Mount Fixed Shelf (30 lbs / 13.6 kgs capacity; 12 in./305 mm Deep)
SmartRack 2U Cantilever Fixed Shelf (60 lbs / 27.2 kgs capacity; 21 in. / 533.4 mm Deep) SRSHELF2PDP SRSHELF2PDP SmartRack 2U Cantilever Fixed Shelf (60 lbs / 27.2 kgs capacity; 21 in. / 533.4 mm Deep)
SmartRack 2U Cantilever Toolless Mount Fixed Shelf (50 lbs /22.7 kgs capacity; 18 in./457 mm Deep) SRSHELF2PTM SRSHELF2PTM SmartRack 2U Cantilever Toolless Mount Fixed Shelf (50 lbs /22.7 kgs capacity; 18 in./457 mm Deep)
SmartRack Keyboard Shelf (25 lbs / 11.3 kgs capacity; 16 in / 406 mm Deep) SRSHELF4PKYBD SRSHELF4PKYBD SmartRack Keyboard Shelf (25 lbs / 11.3 kgs capacity; 16 in / 406 mm Deep)
SmartRack Anti-Tip Stabilizing Plate Kit - Provides extra stability for standalone enclosures SRSTABILIZE SRSTABILIZE SmartRack Anti-Tip Stabilizing Plate Kit - Provides extra stability for standalone enclosures
SmartRack Magnetic Door Switch Kit for front and rear doors; requires ENVIROSENSE, TLNETEM, E2MTHDI or E2MTDI SRSWITCH SRSWITCH SmartRack Magnetic Door Switch Kit for front and rear doors; requires ENVIROSENSE, TLNETEM, E2MTHDI or E2MTDI
Heavy-Duty 2-post Front Mounting Ear Kit UPSHDEARKIT UPSHDEARKIT Heavy-Duty 2-post Front Mounting Ear Kit

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.