2U Rack Mount Cat6 110 Patch Panel 568B RJ45 Ethernet 48 Port

48-Port 2U Rackmount Cat6 110 Patch Panel, 568B, RJ45 Ethernet

Model Number: N252-048


  • 19-in. rackmount ready
  • EIA/TIA 2/32 spacing
  • 2U ( 3.50" ) High
  • 110 type punchdown termination
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

Tripp Lite's Category 6 Patch Panels offer you all the functionality and compatibility as any name brand. Each panel comes with 110-type termination, while meeting and exceeding EIA/TIA TSB-40 Category 6 connecting hardware specifications. Color coded for both EIA/TIA 568A & 568B installations. 48 ports ensure a wide range of plug-n-play options. The clear numbering on both the front and back of each panel gives you a quick and easy way to identify cable runs and the high density 19in wide, 2U High, panel design will save you valuable space in on the rack.

Key Features

  • Cat6
  • UL approved
  • Ports clearly numbered both on front and back
  • Labels on front enable each port to be named
  • Color coded label on back offers both EIA/TIA 568A & 568B wiring
  • Metal frame
  • EIA/TIA 2/32 spacing
  • Rack mountable on a 19" rack ( 2U High )

Package Includes

  • Cat6 Patch Panel 568B-48 Port

OVERVIEW

Model Type Patch Panels

UPC ASSIGNMENT

Unit Carton UPC# 037332120045

PHYSICAL

Color Black
Style Cat6/6e/6a

CONNECTIONS

Connector A
(x12) RJ45 (Female)
(X12) RJ45 (FEMALE)
Connector B
(x12) RJ45 (Female)
(X12) RJ45 (FEMALE)
Connector C
(x12) RJ45 (Female)
(X12) RJ45 (FEMALE)
Connector D
(x12) RJ45 (Female)
(X12) RJ45 (FEMALE)
Ports 48

WARRANTY

Product Warranty Period (Worldwide) Lifetime limited warranty

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

N252-048 5 5 1 1
I have used quite a few tripp lite products over the years but I have always been a fan of their patch panels. They are priced well, many are modular which makes them easy to work with, and they hold up well. Over the years I've worked in a lot of factories which contain high amounts of oil in the air. Very few brands can stand up to that abuse. February 28, 2013
1-1 of 1

Do you own a N252-048?

Get all your support resources in one place.

go to model support

How can we improve the information on this page? Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.