Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • Certified premium battery cartridge
  • Pre-assembled and wired battery kit offers simple installation
  • Rugged leak-proof construction
  • Maintenance free
  • Wide operating temperature range
  • 18-month limited warranty

Overview

These premium UPS replacement battery cartridges breathe new life into UPS systems suffering from expired or weak internal batteries. Each replacement battery cartridge is carefully screened and certified to meet or exceed original specifications, and ships ready for installation into your UPS system. Reusable packaging holds expired batteries for recycling center delivery. See the UPS replacement battery web page to confirm compatibility and quantity required.

COMPATIBLE WITH SU3000RTXL2U and SUINT3000RTXL2U

Features

  • Restores UPS runtime performance to original specifications
  • Comes pre-assembled and ready for installation
  • Reusable packaging holds expired batteries for recycling center delivery

Package Includes

  • One pre-assembled 72V battery kit (consists of two strings of 12V batteries)
RoHS compliant

Specifications

OVERVIEW
UPC Code037332146403
BATTERY
DC System Voltage (VDC)72
Included Battery SetContains (6) 12V 9AH sealed lead acid batteries
Typical Battery Lifespan3 to 5 years, depending on UPS operating conditions
PHYSICAL
Rack Height  2U
Minimum Required Rack Depth (inches)9
Shipping Dimensions (hwd / in.)6.37 x 20.10 x 7.48
Shipping Weight (lbs.)41.00
Unit Dimensions (hwd / in.)4.140 x 17.900 x 5.280
Unit Weight (lbs.)39.0
ENVIRONMENTAL
Relative Humidity0-95% non-condensing
Operating Elevation0-10000 ft. (0-3000 m)
Storage Elevation (ft.)10,000 ft.
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)18-month limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.