Part Number: U230-204-R
This Model has been retired and has not been replaced. More information for the U230-204-R is available on the model support page
Overview
Features
- 2 PCs share Four USB devices (2x4)
- Built-in 4-port USB Switch
- Simple button operation
- Built-in Data Transfer between two computers
- Fast transfer rate of up to 16MB/second
- Windows XP / Vista / 7 / 8 / 10 Compatible
Specifications
OVERVIEW
UPC Code | 037332151872 |
Technology | USB 2.0 (High Speed) |
Host Connector | USB A (MALE) |
POWER
AC Adapter | Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2.5A |
CONNECTIONS
Number of Ports | 4 |
Side A - Connector 1 | (2) USB A (MALE) |
Side B - Connector 1 | (4) USB A (FEMALE) |
PHYSICAL
Shipping Dimensions (hwd / in.) | 2.00 x 8.50 x 8.50 |
Shipping Weight (lbs.) | 0.80 |
Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
Unit Weight (lbs.) | 0.50 |
FEATURES & SPECIFICATIONS
Number of Users | 2 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |