Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • Splits the audio signal from a computer or MP3 device
  • Use two sets of headphones on a single iPod or MP3 player

Features

  • Splits a stereo audio signal into two signals
  • Allows two headsets to attach to a single audio player
  • Fully-molded construction

Package Includes

  • 6-in. White 3.5mm Male to 2x 3.5mm Female Splitter Cable
RoHS compliant

Specifications

OVERVIEW
UPC Code037332187826
TechnologyStereo Audio
Cable Type  Passive
CONNECTIONS
Side A - Connector 13.5MM (MALE)
Side B - Connector 1(2) 3.5MM (FEMALE)
PHYSICAL
ColorWhite
Cable Jacket ColorWhite
Cable Length (ft.)0.5
Cable Length (in.)6
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.06
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Accessories

Audio Video Cables

  Model Number Description
3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 1 ft. (0.31 m) P312-001 P312-001 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 1 ft. (0.31 m)
3.5mm Mini Stereo Audio Cable with two Right-Angle plugs (M/M), 1 ft. (0.31 m) P312-001-2RA P312-001-2RA 3.5mm Mini Stereo Audio Cable with two Right-Angle plugs (M/M), 1 ft. (0.31 m)
3.5mm Mini Stereo Audio Cable with one Right-Angle plug (M/M), 1 ft. (0.31 m) P312-001-RA P312-001-RA 3.5mm Mini Stereo Audio Cable with one Right-Angle plug (M/M), 1 ft. (0.31 m)
3.5mm Mini Stereo Audio Cable with one Right-Angle plug (M/M), 3 ft. (0.91 m) P312-003-RA P312-003-RA 3.5mm Mini Stereo Audio Cable with one Right-Angle plug (M/M), 3 ft. (0.91 m)
3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 6 ft. (1.83 m) P312-006 P312-006 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 6 ft. (1.83 m)
3.5mm Mini Stereo Audio Cable with one Right-Angle plug (M/M), 6 ft. (1.83 m) P312-006-RA P312-006-RA 3.5mm Mini Stereo Audio Cable with one Right-Angle plug (M/M), 6 ft. (1.83 m)
3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 10 ft. (3.05 m) P312-010 P312-010 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 10 ft. (3.05 m)
3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 25 ft. (7.62 m) P312-025 P312-025 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 25 ft. (7.62 m)
3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 50 ft. (15.24 m) P312-050 P312-050 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 50 ft. (15.24 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.