3.5mm Mini Stereo Cable Adapter Y Splitter for Speakers Headphones Male 2x Female 1 ft

3.5mm Mini Stereo Cable adapter Y Splitter for Speakers and Headphones (M to 2x F) 1-ft.

Model Number: P313-001


  • Splits the audio signal from a computer or MP3 device
  • Use two sets of headphones on a single iPod or MP3 player

Tripp Lite's 3.5mm Stereo Splitter Cable splits the audio signal from your computer to multiple speakers or, allows connection of two headphones to a single iPod®, MP3 player or any audio device utilizing the 3.5mm stereo jack. Fully molded connectors ensure long life usability.

Key Features

  • Splits a stereo audio signal into two signals
  • Allows two headsets to attach to a single audio player
  • Fully-molded construction

Package Includes

  • 1-ft. 3.5mm Male to 2x 3.5mm Female Splitter Cable

OVERVIEW

Chromebook Compatible Yes
Display Style Splitter
Model Type 3.5mm Stereo

PRODUCT OVERVIEW

Product Overview 3.5mm Male to 2 x 3.5mm Female Stereo Splitter cable

INPUT

Cable Length (ft.) 1
Cable Length (m) 0.30

PHYSICAL

Color Black

CONNECTIONS

Connector A 3.5MM (MALE)
Connector B 3.5MM (FEMALE) (X2)
Connector C 3.5mm (Female)
Number of Connectors 3

WARRANTY

Product Warranty Period (Worldwide) Lifetime limited warranty

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

Product Warranty

This product has a Lifetime limited warranty. Get more information

More Support Resources for P313-001

Do you own a P313-001?

Get all your support resources in one place.

go to model support

Tripp Lite has a policy of continuous improvement. Specifications are subject to change without notice.

How can we improve the information on this page? Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.