Part Number: P315-006
This Model has been retired and replaced by P315-06N. More information for the P315-006 is available on the model support page
Overview
Features
- Molded cables with built-in strain relief
- 3.5mm (male) to (2x) RCA (female)
Specifications
OVERVIEW
UPC Code | 037332154644 |
Technology | Stereo Audio |
CONNECTIONS
Side A - Connector 1 | 3.5MM (MALE) |
Side B - Connector 1 | (2) RCA (FEMALE) |
PHYSICAL
Color | Black |
Cable Length (ft.) | 6 |
Shipping Dimensions (hwd / in.) | 8.50 x 6.90 x 0.50 |
Shipping Weight (lbs.) | 0.15 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Useful Web Pages
Product Images