Part Number: PDUMV40 TAA
- Dual Circuit 71 inch PDU
- Dual Independent Current Monitoring Displays
- 32 NEMA 5-15/20R 120V outlets color coded for each circuit
- Two 16A independent circuits of 16 outlets each
- Color-coded input power cords for each circuit
- Supports connection to NEMA L5-20R or 5-20R 120V 20A wall receptacle
- 2-year limited warranty
Features
- The PDUMV40 rack PDU (rPDU) all-in-one Zero U form factor enables efficient, single-enclosure installations
- Dual independent circuit design delivers high capacity across 32 outlets in minimal space
- Input plugs, input power cords, breakers and outlets are color-coded to match each independent 20A circuit, allowing simplified cable management for multi-server configurations (each circuit is Agency de-rated to 16A continuous)
- Dual digital current monitoring displays (1 for each circuit)
- 10-ft. (3.05 m) dual input power cords increase mounting flexibility; mounting hardware included
- Combines the advantages of two separate high-current PDU's without the extra expense, increased space requirements and added management complexity
- Includes two adapters that convert NEMA L5-20P input plugs to NEMA 5-20P. Twist-lock interface ensures secure connection
- Switchless design prevents accidental shutdown of connected equipment
- Toolless mounting supported in button-mount compatible racks, plus nut-and-bolt mounting brackets for other mounting applications
Specifications
OVERVIEW
UPC Code | 037332132505 |
PDU Type | Local Metered |
INPUT
Input Phase | Single-Phase |
PDU Input Voltage | 120 |
Recommended Electrical Service | Two single-phase 20A 120V circuits |
Maximum Input Amps | 16 |
Maximum Input Amps Details | Each circuit supports 20A maximum (Agency de-rated to 16A continuous) |
PDU Plug Type | NEMA 5-20P; NEMA L5-20P |
Input Cord Length (ft.) | 10 |
OUTPUT
Output Capacity (kW) | 3800 |
Output Capacity Details | 3.8kW total - 1.9kW per circuit (120V); 32A maximum total - 16A maximum per circuit; 16A max per 5-15/20R outlet |
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | (32) 5-15/20R |
Output Nominal Voltage | 120V |
Overload Protection | Two 20A circuit breakers; Grey-color circuit breaker protects grey-color outlets; Black-color circuit breaker protects black-color outlets |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display | Set of 2 digital current meters reports PDU output current in amps; Gray color-coded meter reports output amps from gray color outlets (16A max); Black color-coded meter reports output amps from black color outlets (16A max) |
PHYSICAL
Material of Construction | Aluminum |
Form Factors Supported | Zero U vertical rackmount, wall-mount, raceway, workbench and more |
PDU Form Factor | Vertical (0U) |
Shipping Dimensions (hwd / in.) | 2.40 x 4.80 x 72.44 |
Shipping Weight (lbs.) | 9.61 |
Unit Dimensions (hwd / in.) | 3.000 x 1.500 x 71.250 |
Unit Weight (lbs.) | 8.48 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | -22° to 122°F (-30° to 50°C) |
Operating Elevation | 0-10000 ft. (0-3000 m) |
STANDARDS & COMPLIANCE
Product Certifications | RETIE (Colombia); NOM (Mexico); UL 60950-1 |
Product Compliance | RoHS; Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
Services & Extended Warranties
Extended Warranty
Part Number | Description |
---|---|
WEXT1C | Extended Warranty and Technical Support for Select Products – DC Power, KVM, PDU, Inverters, Power Management |
WEXT2C | Extended Warranty and Technical Support for Select Products – DC Power Supplies, KVM Switches, PDUs, Power Inverters, Power Management |
WEXT3C | Extended Warranty and Technical Support for Select Products – Cables and Connectivity, DC Power Supplies, KVM Switches, PDUs, Power Inverters |
Documents & Downloads
Documentation
Design Resources
Product Literature
Useful Web Pages
Product Videos
- How to Choose a PDU: Metered PDUs
https://tripplite.eaton.com/video/how-to-choose-a-pdu-metered-pdus/75341
Product Images