Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Ideal for home or office workstations that need to eliminate redundant peripherals by sharing a printer, scanner or high-capacity hard drive among multiple PCs in order to save money, time and space.

  • Allows multiple computers to share one USB device such as a printer, scanner and hard drive.
  • One-touch port switching via a mouse, hot-key or manually
  • Supports Hi-Speed USB 2.0 480Mbps data transfer rates
  • Windows 7, 8, 8.1 and 10 Compatible
  • 3-year limited warranty

Overview

U215-004-R 4-port USB 2.0 Peripheral Sharing Switch allows you to connect up to four computers to one USB peripheral such as a printer, scanner, high-capacity hard drive and many others. Ideal for and small office computers. It not only saves space, but also eliminates the cost of buying separate USB devices for every computer. Plus, it simplifies cable management in the office area. Quickly switch between computers using keyboard hotkeys, mouse or manually. Plug-and-play functionality makes installation a breeze. Supports both high-speed USB 2.0 peripherals with transfer rates up to 480 Mbps. Backward compatible to legacy USB 1.1 devices. Compatible with most major operating systems. Icon task bar indicates switch status at a glance, and active LEDs indicate which computer is currently using the peripheral. No separate AC adapter required. Power is drawn through the USB cables.

Features

  • Peripheral Sharing: Allows you to share a USB peripheral between four separate computers and eliminates the need for peripherals attached to each computer, which saves money, space and time when setting up a multi-PC application.
  • Space-Saving: Space-saving functionality is perfect for home or office workstations that need to share a printer, scanner or high-capacity hard drive among multiple PCs.
  • USB Compatibility: Compatible with both USB 2.0 and USB 1.1 so it can be used with any USB peripheral that needs to be shared.
  • Operating Systems: Compatible with Mac OS X up to 10.11 and Windows 98SE/2000/ME/XP/Vista/WIN7/8/8.1/10 (both 32 and 64-bit versions).
  • High-Speed Data Transfer: Supports high-speed USB 2.0 peripherals with transfer rates up to 480 Mbps.
  • Plug-and-Play Convenience: Self-powered and easy to setup with the included software disk. Switching from one to another computer is effortless with one-touch port switching via a mouse, hot-key or manually.
  • Display LEDs: Active indicator LEDs alert the user to which computer currently controls the switch.
  • No External Power Needed: Since power is drawn through the USB cables, no separate AC adapter required.

System Requirements

  • Windows 98SE/2000/ME/ XP/ Vista / WIN7 / WIN8 / WIN8.1 / WIN10
  • Mac OS X 10.3 - 10.11
  • USB port
  • CD-ROM drive

Package Includes

  • U215-0004-R 4-port Peripheral Sharing Device
  • USB cable
  • Software CD with user guide
RoHS compliant

Specifications

OVERVIEW
UPC Code037332190369
TechnologyUSB 2.0 (High Speed)
Host ConnectorUSB A (MALE)
VIDEO
Extended ModeNo
Mirror ModeNo
DATA
Data PortsUSB A (FEMALE)
CONNECTIONS
Number of Ports4
Side A - Connector 1USB A (FEMALE)
Side B - Connector 1(4) USB B (FEMALE)
PHYSICAL
ColorSilver
Shipping Dimensions (hwd / in.)5.28 x 4.84 x 1.61
Shipping Weight (lbs.)0.36
FEATURES & SPECIFICATIONS
USB Hub PortsYes
Number of USB Hub Ports1
USB SpecificationUSB 2.0 (up to 480 Mbps)
STANDARDS & COMPLIANCE
TAA Compliant OptionN
Product ComplianceRoHS; CE (Europe); FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Accessories

USB Cables

  Model Number Description
USB 2.0 A to B Cable (M/M), 6 ft. (1.83 m) U022-006 U022-006 USB 2.0 A to B Cable (M/M), 6 ft. (1.83 m)
USB 2.0 A to B Cable (M/M) - 10 ft. (3.05 m) U022-010 U022-010 USB 2.0 A to B Cable (M/M) - 10 ft. (3.05 m)
USB 2.0 Extension Cable (A M/F) 3 ft. (0.91 m) U024-003 U024-003 USB 2.0 Extension Cable (A M/F) 3 ft. (0.91 m)
USB 2.0 Extension Cable (A M/F), 6 ft. (1.83 m) U024-006 U024-006 USB 2.0 Extension Cable (A M/F), 6 ft. (1.83 m)
USB 2.0 A to Mini-B Cable (A to 5Pin Mini-B, M/M), 3 ft. (0.91 m) U030-003 U030-003 USB 2.0 A to Mini-B Cable (A to 5Pin Mini-B, M/M), 3 ft. (0.91 m)
USB 2.0 A to Mini-B Cable (A to 5Pin Mini-B M/M), 6 ft. (1.83 m) U030-006 U030-006 USB 2.0 A to Mini-B Cable (A to 5Pin Mini-B M/M), 6 ft. (1.83 m)
USB 2.0 A to Micro-B Cable (M/M), 3 ft. (0.91 m) U050-003 U050-003 USB 2.0 A to Micro-B Cable (M/M), 3 ft. (0.91 m)
USB 2.0 A to Micro-B Cable (M/M), 6 ft. (1.83 m) U050-006 U050-006 USB 2.0 A to Micro-B Cable (M/M), 6 ft. (1.83 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.