Part Number: U280-004
This Model has been retired and has not been replaced. An Owner's Manual and other information for the U280-004 is available on the model support page
Overview
Features
- Ideal for charging tablets, cell phones, laptops and other devices at home or work
- Connect devices to unit’s USB ports for proficient charging
- Functions anywhere AC power is available—no computer required
- Each individual port capable of delivering up to 5V, 2.4A, enough for charging battery-intensive devices like the Apple iPad
- Simultaneously provides up to 5V, 1.5A of power per port at maximum capacity
- All four ports support USB Battery Charging (BC) specification v1.2
- Protects against overheating, overcurrent and overcharging
- 4 ft. power cord with NEMA 1-15P plug connects to AC outlet
- Front LED indicates when unit is turned on and receiving AC power
Specifications
OVERVIEW
UPC Code | 037332192073 |
Product Type | Plug in Charger |
Charging Form Factor | Charging Hub |
Device Compatibility | Phone; Tablet; Amazon Kindle |
INPUT
Nominal Input Voltage(s) Supported | 120V AC; 230V AC |
Plug Type | C7 to NEMA 1-15P |
Voltage Compatibility (VAC) | 100; 110; 120; 125; 127; 200; 208; 220; 230; 240 |
Input Frequency | 50/60Hz |
Input Plug Type | NEMA 1-15P |
Input Current | 120V (0.8A) / 230V (0.4A) |
OUTPUT
Overload Protection | Yes |
POWER
Power Consumption (Watts) | 38 |
Power Consumption Detail | 38W (Operating) 0.26W (Standby) |
CONNECTIONS
Number of Ports | 4 |
Side A - Connector 1 | NEMA 1-15P (NON-POLARIZED) |
Side B - Connector 1 | (4) USB A (FEMALE) |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Blue (Power) |
CHARGING
Number of Charging Ports | 4 |
Total Charging Amps | 6A |
Total Charging Watts | 30 |
Charging Method | USB |
Charging Method Detail | 5V - 1.5A (7W) |
Charging Port Type | (4) USB A (FEMALE) |
Charging Ports Details | USB-A: 5V 2.4A (12W) USB-A: 5V 1.5A (7.5W) when all ports are in use |
Charging Ports / Amps | (4) 2.4A |
PHYSICAL
Color | White |
Shipping Dimensions (hwd / in.) | 2.00 x 5.30 x 7.30 |
Shipping Weight (lbs.) | 1.00 |
Unit Dimensions (hwd / in.) | 1.200 x 4.200 x 4.000 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 0.46 |
ENVIRONMENTAL
Operating Temperature Range | 41°F to 95°F / 5°C to 35°C |
Storage Temperature Range | -4°F to 122°F / -20°C to 50°C |
Relative Humidity | 20% to 80% RH, Non-Condensing |
FEATURES & SPECIFICATIONS
Overcurrent Protection | Yes |
Overvoltage Protection | Yes |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
USB Cables
Model Number | Description | |
---|---|---|
M100-003-BK | USB-A to Lightning Sync/Charge Cable (M/M) - MFi Certified, Black, 3 ft. (0.9 m) | |
M100-003-WH | USB-A to Lightning Sync/Charge Cable (M/M) - MFi Certified, White, 3 ft. (0.9 m) | |
M100-10N-BK | USB-A to Lightning Sync/Charge Cable, MFi Certified - Black, M/M, 10 in. (0.25 m) | |
M110-003-WH | USB Sync/Charge Cable with Apple 30-Pin Dock Connector, White, 3 ft. (0.91 m) | |
U326-001-BK | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 1 ft. (0.31 m) | |
U326-003-BK | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 3 ft. (0.91 m) | |
UR030-003 | Universal Reversible USB 2.0 Converter Adapter Cable (Reversible A to 5Pin Mini B M/M), 3 ft. (0.91 m) | |
UR050-001-24G | Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 1 ft. (0.31 m) |
Documents & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images